Search Results for 10-74914-4
RUGGED VPX - Amphenol Aerospace
10-646402-272x protection cap (.841) connector j1 4pair quad contact (21-032907-001) 4 places ms51957-13 screw nas620c4 washer 4 places detail a see detail a 2.075 ± .010 1.825 ± .010 connector j2.663 ± .005 samtec mounting bushing samtec connector p/n: qsh-020-01-c-d-dp ms51957-13 screw nas620c4 washer 4 places detail a see detail a 2.075 ...
NPH Series - amphenol-sensors.com
• Thermal accuracy FSO 0.4% typical • Overpressure capability to five times maximum rated pressure • Three standard ranges: 15, 30 and 100 psi (1, 2 and 7 bar) • Nonlinearity 0.05% FSO typical • Standard 3/16 in OD pressure port • Ceramic substrate with temperature compensation
CONEC Home - CONEC
CONEC Home - CONEC
D09S33E4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Socket Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Ultrasound Detection Kits - Wilcoxon Sensing Technologies
2.0 x 10-5 PA @ 40 kHz Frequency bandwidth 1.8 - 2.2 kHz @ level 0.7 (or -3 dB SPL) Working resonance frequency 40 kHz ±1.5 kHz Reception distance, max 150 feet using UD003 large concentrator 300 feet using optional UD300 range extender Power supply 9-Volt alkaline Battery lifetime >45 hours Operating temperature range-4° to +130° F (-20 ...
Pedlock CPLS Series Pedestals - Charles Industries
charlesindustriescom q (LEVPIW.RHYWXVMIW 11(½&PP7MKLXW7IWIVZIH½TIGMûGEXMSRWYFNIGXXS(LERKI D-OSP033-E24 Product Outline Dimensions CPLS Series 2 Round Base with ...
Piezovelocity transducers - Wilcoxon Sensing Technologies
Spectral 10 Hz 100 Hz 1,000 Hz 100 µin/sec 10 µin/sec/√Hz 1.0 µin/sec/√Hz 0.2 µin/sec/√Hz 40 µin/sec 4.0 µin/sec/√Hz 0.4 µin/sec/√Hz 0.05 µin/sec/√Hz Output impedance, nominal 4 mA supply 200 Ω 200 Ω Bias output voltage, nominal 10 VDC 10 VDC Grounding case isolated, internally shielded
IECEx IECEx - PCB
Extension Cable 002CXX (10-32 Plug to BNC Plug termination) Extension Cable 003CXX (10-32 Plug to BNC Plug termination) Signal Conditioning 482C05 (4 channels, bench top, line powered) 482C16 (4 channels, bench top, line powered, front panel keypad/display, gain) 483C05 (8 channels, rack mount, line powered)
Model 601A01 | PCB Piezotronics
Model 601A01:Platinum Stock Products; Low-noise, industrial, ceramic shear ICP® accel, 100 mV/g, 0.27 to 10k Hz, top exit, 2-pin conn., single point I
Starline | Amphenol Global Search | Amphenol
The Starline product family carries all of the industry standard approvals ranging from ATEX and IECEx to UL and CSA. Starline EX offers a full range of hardware styles including the use of EX rated cable glands, mechanical clamps and gland nuts. 26 STAR-LINE EX®
10947 - PCB
Title: 10947 Author: bbehringer Created Date: 4/21/2015 10:24:13 AM
SHRD5 Concealment Shrouds - Charles Industries
97-002385G-A Pole Mount Kit for SHRD5 on top of 10”-14”OD wood poles National Park Brown 97-002384A-A 24” Offset Side Arm Mount for SHRD5 Off-White 97-002384D-A 24” Offset Side Arm Mount for SHRD5 Gray, RAL7035 97-002384F-A 24” Offset Side Arm Mount for SHRD5 Black
Model 260M36 Triax ICP® force sensor, 45 N (10.1 lb) all axes, 110 mV/N ...
Triax ICP® force sensor, 45 N (10.1 lb) all axes, 110 mV/N, metric mounting Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
R-VPX EVOLUTION SERIES - Amphenol Aerospace
10.50±.1 1.50 ref 13.50 ref x 11.81±.19 daughtercard edge c of daughtercard wafer #1 l 2.69±0.1 4 plc 5.50 ref 3.70 7.20 ref c of x part marking as follows amphenol 77820 ‘date code’ aao part number work order number as lot number 10.00±.1 10.85 ref 18.40± 0.1 housing 1.18 typ 1.35 ref 6 plc 1.80 ref 15 plc position a1 pad contact area ...
) soot sensor
10 seconds of power up Response Time Max 10 seconds Connector Tyco 6-pin Ampseal 16 style Weight 900 grams (the sensor enclosure and coaxial cable assembly) Connector Ampseal 16 - various keyways available Typical antennae placement AAS-920-525B-03/2014 www.amphenol-sensors.com
Amphenol
4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
termination-instructions-sae-circular-gt-series-amphenol-industrial
10-597109-47D 4/0: 4/0 * * Pico 514DA4/0N: Socket-6491 * Consult Amphenol Industrial, Daniels Manufacturing or Pico Tools. ** Letter Designations: S designates Short, L designates Long. *** 11-7365 Series Insertion Tool and 11-7370, 11-7674 Series Removal Tools
3001-6118-00 - Model - XMA Corp
a updated to new format 9/9/10 dss qty. part no. description item no x 3001-6118-00 ternimation, type n-m, 5w 1 ta-3001-6118-00u assembly, ternimation, type n-m, unmarked 1 specifications electrical frequency range dc to 18 ghz vswr (max) 1.05+.015 (f ghz):1
Ordering information - wilcoxon.com
True peak* A 10 – 25,000 F MIN fixed with F MAX (select desired frequency range) ISO 10816-3 Output type Units A g m/s/s (m/s2) V ips mm/s D** mils** mm Selectable parameters are in bold. Created Date:
Model 357B04 | PCB Piezotronics
Model 357B04:High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 top conn. (-95 F to +500 F)