Search Results for 10-74914-4
DWG NO - Amphenol Sine
4.0-6.5MM 8.8MM 5.0-8.8MM A2 -- UPDATE NOTES Jun-20-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG
PANEL CUT OUT REFERENCE Amphenol
4. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ecomate® RM/RSSM/Aquarius™ - Contact Size 3.6mm Options (1802 & 1804 Insert Arrangements) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2024 Machined, Crimp Contacts Part Number
RELEASE NEW DWG FORMAT May.10,2014 DRACK - Amphenol Sine
B1 - RELEASE NEW DWG FORMAT May.10,2014 DRACK SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
epower-lite-series-catalog-amphenol-industrial
4.5 3.5 3.2 3.2MIN. 10.5 6MM MIN. 0.2 M A C 4.0 MIN. 0.1 1.6 A. Amphenol wwwamphenol-industrialcom Amphenol 9 5.7mm ePower-Lite • High current, 120A max. rated current • EMI shielding • HVIL (High Voltage Interlock Loop) • R4 RADSOK® technology • IP67 & IP6K9K when mated
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Amphenol FCI 61082
2009/06/10-Alan Ni Tim Yao Cheong, Matthe ELX-N-49334-1 AS Released PDS: Rev :AS STATUS:Released Printed: Dec 26, 2023. Title: Amphenol FCI 61082.pdf Created Date:
Model EX615A42 | PCB Piezotronics
Model EX615A42:High temperature, intrinsically safe, charge mode accelerometer, 100 pC/g sensitivity, 500 degree F, 10 ft integral cable. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano ...
Temposonics
Ø 17,4 8 Ø 25,4 8 Ø 33 8 Ring magnet Part No. 400533 OD 25,4 mm ID 13,5 mm Height 8 mm Surface pressure max. 40 N/mm2* in axial direction Ring magnet Part No. 201542-2 OD 33 mm ID 13,5 mm Height 8 mm Fixing holes 4,2 mm, circle Ø24 mm Surface pressure max. 40 N/mm2* in axial direction Fastening torque for screws M4: max 1 Nm 17 24 Ø 4,4
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model HT356B01 | PCB Piezotronics
Model HT356B01:Platinum Stock Product Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C)
R111LH Chirp-ready In-hull - Airmar
19° to 10° port-starboard beamwidth; 10° to 5° fore-aft beamwidth; Maximum depth of 1829 m (6000') High frequency: 130 to 210 kHz; 8° to 4° beamwidth; Maximum depth of 457 m (1500') 117 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50, 60, and 200 kHz plus everything else in the bandwidth
Amphenol
4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
PCB Search Results (356A32)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
$PSKHQRO - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-4P-BM1X-A3.dwg Author: JHead Created Date: 7/25/2019 11:14:10 AM
PCB Piezotronics | Measure vibration, pressure, force, and more
Triaxial, Miniature (4 gm), Ceramic Shear ICP® Accel 10 mV/g, 1 To 13k Hz... Model 356A19. Popular Applications. Modal and Structural Analysis. Vibration Testing in Thermal Vacuum Environments. Automotive ICE and EV Powertrain Development. Vehicle Systems NVH Testing.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/2/2010 3:06:10 PM
VS-302 PRELIMINARY - Wilcoxon Sensing Technologies
2.4 g peak-peak max 285 dB re 1.0 V/µPa peak-peak Frequency response, ± 3 dB: Accelerometer Hydrophone 2.0 Hz - 9.0 kHz 2.0 Hz - 10.0 kHz Transverse sensitivity, max 5.0% Power requirement: Voltage Current, max (normal mode) 6.8 - 12.0 VDC 40 mA Output type, differential 2.1 - 2.5 V bias Output impedance, max 100 Ω Pressure range ...
Cable Assemblies | SV Microwave
Available Inventory: 10. 7016-0061. 2.4mm Cable Assemblies 7016-0061. Add to compare list Datasheet. Part # 7016-0063 2.4mm Male to 2.92mm Male 12" Cable Assembly for .085 Cable Available Inventory: 13. 7016-0063. 2.4mm Cable Assemblies 7016-0063. Add to compare list Datasheet. Part # 7016-0060
608.PDF - Amphenol
4.1 .16 28.0 1.10 46.3 1.82 . Insert Arrangements Panel Mounting Details Arrangement Crimp Solder No Contacts Contact Size Rating 08-33 X X 3 20 1 10-02 X X 2 16 2 10-06 X X 6 20 1 12-03 X X 3 16 2 12-10 X X 10 20 1 14-05 X X 5 16 2 14-15 X X 15 20 16 1 14-19 X X 19 20 1 ...
Model M608A11 | PCB Piezotronics
Model M608A11:Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integr