Search Results for 10-74916-1
103R010BB100 | Micro Board-to-Board | Amphenol
Micro BTB Connector, 0.35mm Pitch, 0.60mm Stacking height, Vertical orientation, Receptacle, 10 Positions
Model 357A64 | PCB Piezotronics
Model 357A64:UHT-12™, Charge output accel, high temp to +1200 F, 1 pC/g, 1000 g, 0.46 inch cube, stud mount, with screw tabs, to 10k Hz, case isolated
MEGAWATT CHARGING CONNECTOR TOOLING SAMPLE: Q1/Q2 2023
Mega-charging paves the way to a Co2-neutral mobility MCS technology will enable Mega-charging for Heavy Duty Truck Transport, vessels and planes. It will have many fields of application, from commercial vehicles to the maritime indus-
MP6ARS8S-10 Pin Contact with RADSOK® Technology. Crimp Barr
MP6ARS8S-10 Pin Contact with RADSOK® Technology. Crimp Barrel, Size 8 (3.6mm), Wire Range 10mm² (8AWG) MP6ARS8S-10 Pin Contact with RADSOK® Technology. Crimp Barrel, Size 8 (3.6mm), Wire Range 10mm² (8AWG) $0.00. Crimp Barrel Contact. PART NUMBER: MP6ARS8S-10. Datasheet: View / Download 3D Model: View/Download. 45.
PwrBlade+® Cable Connectors - Amphenol CS
0.5µm ~ 1.5µm Tin on tail area over Nickel plating § Housings: High temperature thermoplastic, UL 94-V0. ELECTRICAL PERFORMANCE: Wire : Size: High : Power . contact (single contact . rating) Low : Power . contact (single contact . rating) High Power : contact (4 adjacent . energized . contacts) Low Power contact (4 adjacent . energized ...
P2-BBUU26-J0 - amphenol-antennas.com
VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153 Front-to-Back Ratio, Total Power, ± 30° dB 22 22.2 23.2 24.2 22.1 First Upper Side Lobe Suppression dB 15.6 15.7 15.2 17.8 18.6 Cross Polar Discrimination Over Sector dB 9.1 4.9 3.3 1.2 0.4 Cross Polar Discrimination (XPD) at Mechanical ...
Aquant - protimeter.com
AAS-920-079H - 10/2024 Download auf der App Store HERUNTERLADEN VON Google Play. Created Date: 20241111192551Z ...
ST900 Speed and Temperature Sensor Plastic - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
Amphenol Corporation - Amphenol Corporation to Acquire Mobile Networks ...
WALLINGFORD, Conn.--(BUSINESS WIRE)-- Amphenol Corporation (NYSE: APH) today announced a definitive agreement to acquire CommScope’s (NASDAQ: COMM) mobile networks businesses for $2.1 billion in cash, subject to customary post-closing adjustments. The deal includes the purchase of CommScope’s Outdoor Wireless Networks (OWN) segment as well as the Distributed Antenna Systems (DAS) business ...
Business Management System - Amphenol
Quality Manual ALL UPDATE TO AS9100:2016 Rev D TH 20 10/05/2018 3196 Quality Manual 1, 4-5, 9, 15 - 20 MVV, Awareness, Product Safety, Planning, Commercial Process Zero Defect & APQP TH 21 06/01/2020 3297 Quality Manual P10 6.1 Risk, 9.2 Internal Audit, Annual Review TH 22 10/02/2022 3349
RTS010DCG Dust cap for Receptacle, Size 10. Compatible to p - Amphenol Sine
Compatible to part # RTS010DCG-Dust cap for Receptacle, Size 10. Compatible to part # RTS010DCG . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter ...
CHARGE AMPLIFIERS - PCB
1 mV/pC or 10 mV/pC sensitivity (Integrated Gamma Flux) 1 E8 rad Radiation Exposure Limit (Integrated Neutron Flux) 1 E10 N/cm. 2. Electrical. Excitation Voltage +18 to 28 VDC. Constant Current Excitation: 2.2 to 20 mA. Output Impedance <20 Ohm. Output Bias Voltage +9 to 14.5 VDC. Output Voltage: ±5 V. Broadband Electrical Noise
107342-14 | aldenproducts.com
Part Type. Housing. Part Description
2C4U4MTSP1X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 32-Port, Omni & Sector Combination. XPOL, (4x) 696-960 | (8x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
Kaye Validator 2000 - Wired Thermal Validation
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
Piezoelectric velocity transducer - Wilcoxon Sensing Technologies
Amplitude nonlinearity ±1% of F.S. Frequency response: ± 10% ± 3 dB 2 - 6,000 Hz 1 - 12,000 Hz Resonance frequency, nominal 30 kHz Transverse sensitivity, max 5% of axial Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. in/sec, nominal: Broadband 2.5 Hz to 25 kHz
Model 208C03 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Multi-purpose, ICP® force sensor, 500 lb comp., 500 lb tension, 10 mV/lb ***Similar product available under 208M133***
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION C DCN 41831 10/15 STW
1/4-36 uns-2a truncated to .2385.0015 product data drawing material: body & hex nut: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, gasket: fluorcarbon rubber per mil-r-832488 type 1, class 1.
Hy-Trex® MP500 Power Cable - TPC Wire
Hy-Trex® MP500 Power Cable is a highly flexible cable ideal for use to supply power to OEM equipment and machines. Ideal for flexing/twisting applications, or in static applications such as installation in cable trays.
10P656CUV02G3 Archives - Amphenol Antenna Solutions
10P656CUV02G3 Archives - Amphenol Antenna Solutions