Search Results for 10-74916-1
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67 SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67 | 132422 JavaScript seems to be disabled in your browser.
VN02 036 0008 1 - Amphenol Sine
1 Name M Gewicht (errechnet) / Calc WT : MGRIMM Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202000310 284,76 g female contact NXM-V01 AI2020-003871 Amphenol Tuchel Industrial GmbH VN02 036 0008 1 M-VN02 036 00XX 1 Rev01 01 Kontaktbuchse 2,5mm² Bagatelle change: ISO 2768-m IMOHR 5:1; 1:1 19. ...
rj45 connector inmeta:gsaentity_divisions=amphenol%20canada | Amphenol ...
Search Results for fpc inmeta:gsaentity_divisions=amphenol%20fci FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides a low profile and compact solution while maintaining high-speed ...
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
806-960 / 1710-2700 MHz - amphenol-antennas.com
VSWR ≤ 1.5 PIM, 3rd Order (2x2W) ≤ -140 dBc Maximum Power 60W Connector(s) 1 / N-Type Female Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Radome Material/Color ABS / White Dimensions (Height x Diameter) 86 x Ø186 mm 3.4 x Ø7.3 in Weight 0.4 kg 0.9 lbs Packing Weight 0.45 kg 1.0 lbs Mounting Options
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
ms3106a | Amphenol Global Search | Amphenol
Search Results for ms4102a ms3102e | Amphenol Global Search | Amphenol Amphenol. MS3102A Box mounting receptacle-dimension 11 MS3106A Straight plug-dimension 12 MS3108A 90 Right angle plug-dimension 13 MS/DS-E/F General Information MS3100E/F Wall mounting receptacle-dimension 15 MS3101E/F Cable connecting receptacle-dimension 16 MS3102E Box ...
03 - Ø11mm AK2 Retainer - Amphenol Automotive
Amphenol-Tuchel Electronics GmbH • August-Haeusser-Str. 10 • 74080 Heilbronn • Germany • www.amphenol-automotive.de Retainer AK2 Ø11mm VDA-AK2 retainer with integrated shorting clip part-no.: C 252 14B002 X0X 2 AK2 retainer with integrated shorting clip (fits into Ø11mm ignitors) shorting clip selective gold plated
40.0 Max - amphenol-sine.com
1 1 A3 RTS6BS10*4SHECxx ECO-MATE,PLUG,END CAP,SIZE 10,4POS,SOCKET MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
TM185HW Chirp-ready Transom Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready TM185HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam. The high-frequency band yields superior shallow-water performance, bottom detail, and fish-target separation.
In-Building Antennas from Amphenol Antennas
Indoor DAS Antennas offer aesthetically pleasing and unobtrusive antennas including many options for indoor and public safety applications.
Automotive | Markets - Amphenol
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Insulation Resistance(at room temp) ≥ 1012 Ohm ≥ 1012 Ohm Physical Sensing Element Quartz Quartz Housing Material C-300 C-300 Diaphragm C-300 C-300 Sealing Epoxy Epoxy Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight .5 oz 14 gm [3] All specifications are at room temperature unless otherwise specified.
Item # TJT-105, Threaded Telephone Jack - Amphenol NEXUS Technologies
1.563 in: Contact Diameter.285 in: Shell Material: Aluminum : Contact Material: Nickel Plated Beryllium Copper : Body Material: Red Plastic : Thread: 5/8-24 UNEF-2A : Solder Contact Terminals: Nickel Plated : Contact Resistance: ≤ .02 O: Insulation Resistance: ≥ 1,000 mO: Dielectric Withstanding Voltage (RMS) ≥ 500 V: Insertion Force Maximum
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/17/2008 1:51:39 PM
250TPA08/nrg250TPA08 - Amphenol Broadband Solutions
3 All rights reserved. 250TPA08/nrg250TPA08 Amphenol Network Solutions 6.5.2020 150352 509.926.6000 — amphenol-ns.com.com Table of Contents Section One: Overview ...
9501-5003-10 - Model - XMA Corp
dc - 4 ghz 1.10:1 4 - 8 ghz 1.15:1 8 - 12 ghz 1.20:1 12 - 18 ghz 1.30:1 18 - 26.5 ghz 1.50:1 power (avg) 2 watts derated linerarly to 10% at +125 °c impedance 50 ohms mechanical: operating temp range -65 to +125°c ...
Main Parts - marport.com
External View 1. Retainer screw 2. Model/serial number 3. Metal strap 4. Transducer 5. Stabilizer board 6. Pressure sensor 7. Temperature sensor 8. Positive charge 9. Negative charge 10. Water switch ...
2022 ANNUAL REPOR T - Amphenol
Diluted earnings from continuing operations per common share (GAAP) $3.06 $2.51 $1.96 Adjusted diluted earnings from continuing operations per common share (non-GAAP) $3.00 $2.48 $1.87 Cash flow provided by operating activities from continuing operations (GAAP) $2,175 $1,524 $1,592 Free cash flow (non-GAAP) $1,796 $1,167 $1,328
Fiber Optic Distributor - Amphenol Fiber Systems International (AFSI)
View all fiber optic distributors and suppliers for cable assembly, connectors, tools and equipment.