Search Results for 10-74916-1
8mm 90° SMARTSOK - 1S
Amphenol-Tuchel Electronics GmbH • August-Haeusser-Str. 10 • 74080 Heilbronn • Germany. L e n g t h ( m a t e d ) W i d t h ( m a x ) 43 mm. P r o d u c t D e s c r i p t i o n. A sealed, small, and simple design, with a. plug-in instead of a screw. The one-piece solution housing enables an.
Amphenol Assembletech
Cable Length: 1.0 meters Signal Wire Size: 30AWG Lock to mating part: With latch Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and ...
Cable Assemblies | Products - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
Installation guide for hazardous areas - Wilcoxon Sensing Technologies
3.1 Dynamic vibration sensor wiring 11 3.1.1 Effects of barrier on bias output voltage (BOV) 12 3.1.2 Troubleshooting 13 3.2 LPS 4-20 mA sensor wiring 14 3.2.1 Troubleshooting the 4-20 mA LPS wiring 15 4.0 Technical assistance 16 4.1 Technical and application assistance 16
Amphenol Automotive Connection Systems HVC 6.3mm 5 poles connector
CODE A:1/CODE B:2/CODE Z:0 socket: P/N. 5 (Power )2 HVIL HVC5P63MVX05 Terminal with cable Terminal with cable HVC5P63MVX06 90°Tab “X”code: CODE A:1/CODE B:2 Terminal system: Pin Number:5 (+2 HVIL) terminal 0.8 x 6.3 mm,Silver plated Conductor Cross-sections:6.0 mm² Sheathed cable .Inner layer outer - Ø
Model 339A31/NC NO LONGER IN PRODUCTION UHT-12™, ICP® triaxial ...
[1] Typical. [2] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A Adhesive Mounting Base (1) Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1) Model 081A27 Mounting Stud (5-40 to 5-40) (1) Model 081A90 Mounting stud, 10-32 to 5-40 (1)
TEST, ANALYZE, CERTIFY LABMASTER PORTABLE - PCB
Sensitivity 1 mV/V to 4 mV/V, and ±10 VDC Excitation 10 VDC Encoder Input Number of Channels 1 Counter Resolution 32-bit Input Frequency 1000 kHz Maximum Excitation 5 VDC Computer Requirements Windows® 7 or 10 64-BIT 8 GB RAM 60 GB Hard Drive USB 2.0 Port Power Requirement 110 VAC / 220 VAC Supplied Accessories
AMPHE-DANTE ADAPTERS - Amphenol Sine
Class D (10/100 BASE-T), CAT5E (1000 BASE-T) or CAT6 (10GBASE-T) ethernet performance in A, B or D shell housings with integrated LED’s and complete shielding options we have your high-speed data requirements . Features • Class D (10/100 BASE-T), CAT5E (1000 .
Connectors | Products - Amphenol
Conan® Lite 1.00mm connectors come with a robust metal down feature that helps in establishing a reliable connection with the PCB in both parallel and perpendicular board-to-board applications. These connectors also feature an audible "click" sound ensuring mating in place. Conan® Lite vertical headers, receptacles, and right-angle headers ...
B B3 - Amphenol Sine
MP16M23G15 MS16M23G15 18-16 0.75-1.5 Gold 15µ” SP16M2G15 SS16M2G15 18-16 0.75-1.5 Gold 15µ” MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
Model 426E01 | PCB Piezotronics
Model 426E01:ICP® microphone preamplifier 1/2" to be used with prepolarized condenser microphone.
General Signal Conditioning Guide - PCB
1 = q / C. 1 (Equation 1) where: q = basic charge sensitivity in pC per psi, lb or g C. 1 = Internal sensor (crystal) capacitance in pF (p = pico = 1 x 10-12; F = farad) The overall system voltage sensitivity measured at the readout instrument (or input stage of the voltage amplifier) is the reduced value shown in Equation 2. V 2 = q / (C. 1 +C ...
B B3 - Amphenol Sine
none 1 1 b1 released drawing jun-13-2014 ben tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coulping nut:al alloy, nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:3a (max). 2.2 rated voltage ...
Control/Instrumentation Trex-Onics Reduced Diameter Control Cable
6271665 16/65 6 1.056 868 55012 6271805 18/5 11 0.321 63 55003 6271812 18/12 7 0.439 127 55004 6271819 18/19 7 0.546 197 55006 6271825 18/25 6 0.621 261 55006 6271833 18/33 5 0.649 301 55007 6271847 18/47 4 0.765 419 55008 6271849 18/49 4 0.785 442 55008 6271865 18/65 4 0.924 608 55012 6272005 20/5 9 0.275 44 55003 6272012 20/12 8 0.364 84 55003
Thermometrics NTC Type 95 Series Thermistors - Amphenol
1. For RoHS compliant product, please add the suffix “N” to the part label. Example: DC95F103VN. 2. For RoHS compliant product with applications below 0°C, please add the suffix “H” to the part label. Example: DC95F103VH Tinned copper leads 0.012 in (0.3 mm) 1.5 in (38.1 mm) nom Epoxy-coated thermistor chip Ø 0.095 in (2.4 mm) max
L L I S T A m - Amphenol Sine
blink jan-10-20 tommy jan-10-20 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 athp062s25el*-sx-xx athp, plug,2 pin,hvil with emc shielding a1 - first release may.22,17 regan tommy 6.5~7.5 mm notes: unless otherwise specified 1. material: 1.1 housing: thermoplastic ul 94v0
B A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED - SV Microwave
a dcn 41793 10/15 dal checked: approved: drawn: sw 04/08/97 dal 10/21/15 bnk 10/21/15 rohs compliant freq. range: dc to 18.0 ghz material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ...
10131762-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10131762-101LF.
AFSI Datasheets - Amphenol Fiber Systems International (AFSI)
Access AFSI datasheets for detailed information on fiber optic solutions from Amphenol Fiber Systems International.