Search Results for 10-74916-1
AT06-08SX-XXX A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
NOTIFICATION - PCB
(10) According to Article 16 (3) of the Directive 2014/34/EU the CE marking shall be followed by the identification number identifying the notified body involved in the production control stage. In accordance with Article 13 (3) no components shall be affixed with the CE marking.
MOLDED INTEGRAL CABLE TERMINATING IN BLUNT CUT 10 FT [3 M] FROM ... - PCB
1.58 [40.1] 1/2-20 unf - 2a 1/4-28 unf - 2a mounting stud model 080a156 (supplied) 1 8 hex allen key required 9 16 [14] hex .625 [15.88] molded integral cable terminating in blunt cut 10 ft [3 m] from application white: sig/power black: ground revisions rev description din e added related block 44208 related drawing no modifications permitted ...
Amphenol Invotec
Unit 1-3, Hedging Lane Industrial Estate, Dosthill, Tamworth, B77 5HH, United Kingdom ...
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.
Item # TJT-120, Threaded Front-Mounted Jack - Amphenol NEXUS Technologies
Browse Item # TJT-120, Threaded Front-Mounted Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,Con
103029 | aldenproducts.com
1. 2 ©2024 Amphenol Alden Products | Medical Connector Solutions. Home ...
SMA PCB End Launch Jack 50 Ohm | 132372 - Amphenol RF
SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm IP67 132389-10 SMA Straight Crimp Jack RG-316DS 50 Ohm 132199 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.275 Post 0.157 PTFE 132146-19
SENSORS FOR SEISMIC TESTING AND INFRASTRUCTURE MONITORING - PCB
Angular Rate: 0 to 1 kHz or . 0 to 2 kHz (+1dB/-3dB) Key Features. Ideal for low-frequency vibration . and motion with stable performance . over the entire operational temperature range Ideal for low-frequency vibration and motion with stable and . accurate measurement in the most .
Fluid-Trac 3-Wire Level Sensor
SAE 5 Bolt Torque 10-15 in/lbs 1 3/16" Threaded Torque 3-5 ft/lbs. Conac SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5 EVVERX] T NT: All SSI products are warranted against defective materials and workmanship for a period of one (1)
DST800 Retractable Sensor SST Thru-hull Analog - Airmar
The DST800 is an analog Triducer ® Multisensor that offers depth, speed, and Temperature functions in one compact thru-hull fitting. The low-profile, retractable sensor computes accurate depth, speed, and Temperature data. All that is needed to receive depth, speed, and Temperature data is a single cable into a compatible network or display.
Directional Coupler - Amphenol Antenna Solutions
Coupling Value (xx) 06 10 15 20 Electrical Characteristics Frequency Range 698-3800 MHz 698-3800 MHz 698-3800 MHz 698-3800 MHz Coupling Loss 6 ± 1.0 dB 10 ± 1.0 dB 15 ± 1.0 dB 20 ± 1.2 dB Insertion Loss ≤ 1.7 dB ≤ 0.7 dB ≤ 0.4 dB ≤ 0.3 dB VSWR ≤ 1.25 ≤ 1.25 ≤ 1.25 ≤ 1.25 Power Rating 500 W 500 W 500 W 500 W
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
Matching male contact 8.0 x 1.0mm Connection type Soldering ELCTRICAL Rated current 80A Contact resistance ≤ 1.0mΩ Temperature rise ≤ 55K ENVIRONMENTAL Operating temperature -40oC to 125oC Ambient temperature -40oC to 70oC RoHS Yes MATERIAL Contact Copper alloy Plating Tin Bulk purchase: 200 units per pack
HVRC2P30 High Votage Connector - アンフェノールジャパン ...
"X" indicates code 1/2/3 Mating design: Push-pull locking Terminal system: HVIL contact system Crimping for termination Wire size 2.5/4/6mm² Terminal size:Ø 3mm, Ø 1mm, General: IP67/IP6K9K (mated),IPXXB (unmated) 360° shielding Coding: 1/2/3 Standard: LV215 Dimensional characteristics: Plug: Socket:
Triplexer - Amphenol Antenna Solutions
Connectors 7/16-DIN Female or 4.3/10 Female Dimensions - Single Unit (H x W x D) 170 x 150 x 50 mm 6.7 x 5.9 x 2.0 in Weight - Single Unit 2.6 kg 5.7 lbs Mounting Options Description Fits Pipe Diameter Pole / Wall Bracket Two metal clamps for pole mount included 45-115 mm 1.8-4.5 in Triplexer TPX-10x Electrical Block Diagrams DC/AISG Bypass 800 ...
Service Brochure - kayeinstruments.com
Service Brochure - kayeinstruments.com
Troubleshooting accelerometer installations - Wilcoxon Sensing Technologies
TN14 Rev 3 1/15 Tel: +1 (301) 330-8811 Tel: +1 800 WILCOXON [email protected] www.wilcoxon.com www.meggittsensingsystems.com Troubleshooting accelerometer installations Accelerometer based monitoring systems can be tested to verify proper installation and operation. Testing ensures data integrity and can identify most commonly occurring
RF Interconnects - SV Microwave
VSWR 1.30:1 at 40 GHz Cross Talk-85 dB at DC - 20 GHz-75 dB at 20 - 40 GHz Performance Specifications Mechanical Insertion Force 1.0 lb nominal per port Withdrawal Force 0.8 lb nominal per port Min. Mating Cycles 500 Rec. Mating Torque 12 in-oz Max Reflow Temp 260° C Quick and Easy! • Shipping in 15 days • Humboldt, VITA 67 & standard ...
Data Tables Thermo-Trex 2000 Shielded Cable - TPC Wire
10 Pink 11 Light Blue 12 Tan 13 Tan w/ Black Tracer 14 Tan w/ Red Tracer 15 Tan w/ Green Tracer 16 Tan w/ Blue Tracer Pair Number Label 1 Tan & Black 2 Tan & White 3 Tan & Red 4 Tan & Green 5 Tan & Orange 6 Tan & Blue Thermo-Trex ® 2000 Shielded Cable - Color Code - Multi-Pair Cables
A3 - RELEASE NEW DRAWING FORMAT 10/23/13 DRP - Amphenol Sine
1 1 a3 at04-08pb-pmr7g at,8 pin recept. w/ flange,gasket & reduced dia. seal a3 - release new drawing format 10/23/13 drp - notes: unless otherwise specified 1. material: housing: thermoplastic; color: black seal: silicone rubber 2. modifications: reduced diameter wire seal; end cap 3. specifications: 3.1 current rating: 13 amps