Search Results for 10-74916-8
Connectors | Products - Amphenol
Available from 36 contacts size 22 to 8 contacts size 12. Amphenol Air LB France 1765 Electronic Component Carrying Modules Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily ...
10038075 | Amphenol Global Search | Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
mm - amphenol-cs.com
ROHS INFORMATION: surface 0.8 tolerance std projection-This product meets European Union Directives and other country regulations as described in GS-22-008.-The housing will withstand exposure to 260 C peak temperature for 5 second in a wave solder application with a 1.4 mm minimum thick circuit board. see application notes/procedures if
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
IECEx - PCB
002PHxxxAC (10-32 jack to BNC plug terminations) Signal Conditioning: 482C05 (4 channels, bench top, line powered) 482C16 (4 channels, bench top, line powered, front panel keypad/display, gain) 483C05 (8 channels, rack mount, line powered) 483C50 (8 channels, rack mount, line powered, computer control, gain) ETCHED SURFACE POTTING MATERIAL
Ethernet katonai kapcsoló RESMLAC-8US-CAPS - Ethernet kapcsoló ...
Az Amphenol Socapex Ethernet Military Switch RESMLAC-8US-CAPS egy nem felügyelt katonai Ethernet switch, amelyet zord környezetben történő adatgyűjtésre és -átvitelre terveztek. A MIL-DTL-38999 csatlakozókkal és 8 gyors porttal rendelkező kapcsoló teljes mértékben megfelel a MIL-STD-461E szabványnak az elektromágneses interferencia és a MIL-STD-810F/GM szabványnak a ...
30° Surface Mount PCB Connectors - svmicrowave.com
1.8 1.9 2 0 5 10 15 20 25 30 35 40 45 50 55 60 65 VSWR Frequency (GHz) Edge Launch 30° Surface Mount Vertical Surface Mount. Created Date: 12/6/2024 8:58:56 AM ...
REPORT OF TEST ON - Amphenol Aerospace
8.0 TEST CONDUCTED BY: Sypris Test & Measurement 1133 Route 23 South Wayne, NJ 07470 9.0 DISPOSITION OF TEST ITEMS: Returned to Amphenol Aerospace 10.0 ABSTRACT: The connector pairs completed the rain test with no evidence of external damage. In addition, the connector pairs exhibited no evidence of water
EU RoHS II Declaration - amphenol-aerospace.com
February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
MODEL 378A06 - PCB
1 800 828 8840 | pcb.com. MODEL . 378A06. 1/2" FREE-FIELD . MICROPHONE & PREAMPLIFIER Frequency: 3.15 Hz - 40 kHz (±3dB) Max amplitude: 150 dB (3% distortion)
C:Documents and SettingsGarrick SillersMy ... - Amphenol RF
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 14 0000000016 00000 n 0000000739 00000 n 0000000816 00000 n 0000000994 00000 n 0000001053 00000 n 0000005870 00000 n 0000009914 00000 n 0000013561 00000 n 0000017979 00000 n 0000022916 00000 n 0000026641 00000 n 0000030321 00000 n 0000033860 00000 n 0000000576 00000 n trailer ...
ND9ACB230A | IX INDUSTRIAL IO | Amphenol
ix Industrial Cable, ix Plug to ix Plug, Type A, 0.3m, 26AWG 8 Wire, PVC, Cat 6A, Gold 8μin
HH D P 0 R 4 - 2 4 - 16 P R -S - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Industrial | Markets - Amphenol
Amphenol Air LB France's LB clamps are a lightweight alternative to metallic clamps, especially suited for industrial applications. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust, flexible, and provide safety over time.
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight .388 oz 11.00 gm [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 11, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
APXVBB20B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 1990 x 499 x 199 mm (78.3 x 19.6 x 7.8 in) APXVBB20B_43-C-I20 APXVBB20B_43-A-I20 65° 1990 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
551121A Model GE Prod Spec - Temposonics
10 to 2000 Hz, IEC standard 68-2-6 (operational) WIRING Connection type: 7-pin male D70 (M16) connector, 10-pin male MS connector or integral cable PROFILE STYLE SENSOR (MODEL RP) Electronic head: Aluminum housing with diagnostic LED display (LEDs located beside connector/ cable exit) Sealing: IP 65** Sensor extrusion: Aluminum (Temposonics ...