Search Results for 10-74916-8
Datasheet - cabelcon.com
Industriparken 10, DK-4760 Vordingborg Tel:+45 55985599 Cabelcon@cabelcon.com www.cabelcon.com VO-FORM-041-conversion2021 Item no. 57050602-02 Connector type CommScope cables P3 565 JCA 5/8M-TL506TI PIN Ø 1.8x31/47mm For cable Frequency Range 0.3 - 3000 MHz P pr Impedance (Nom.) 75 Ω roduct photo Amp. Rating (measured) 14.0 A @10°C increase
B B3 - Amphenol Sine
Ø29.3 Ø26.8 41.1 REF MASTER KEYWAY C D A B CONTACT SIZE MIN. INSUL O.D. MAX. INSUL O.D. WIRE RANGE 16# Ø2.0mm Ø3.2mm 14 - 24AWG B3 Add IP68 class DEC-13-2021 FLAN TOMMY B3. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
6898302Ev - amphenol-antennas.com
Penta band antenna, Dual polarisation, 10 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).
DAS Antennas 7691300 - amphenolprocom.com
Frequency: 880 - 960 MHz: 1710 - 1880 MHz: 1900 - 2170 MHz
APXVBB20B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 1990 x 499 x 199 mm (78.3 x 19.6 x 7.8 in) APXVBB20B_43-C-I20 APXVBB20B_43-A-I20 65° 1990 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT
CUSTOMER OUTLINE DRAWING - Amphenol RF
5/8-24unef-2a thread scale 0.500 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date: 6/25/2020 12:07:24 pm ...
PCIe ® Gen 6 High Speed Interconnect Solutions
Amphenol introduces to the market the next generation interconnect solution – ExtremePort™ Swift is a 0.60mm pitch, extremely low-profile connector capable of transmitting high-speed signal up to PCIe ® Gen 5 and target for PCIe ® Gen 6 under extreme mechanical condition.. The ExtremePort™ Swift not only provides a SI performance ready signal transmission media but also a new way of ...
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
SGX-4NH3-1000 Datasheet - SGX Sensortech
8) Poisoning - sensors are designed to operate in a wide range of harsh environments and conditions. However, it is important that exposure to high concentrations of solvent vapours is avoided, both during storage, fitting into instrument and operation. 9) When using sensors on printed circuit boards (PCB’s), degreasing agents should be used
F:DWGCONNEXZ412 Model (1) - amphenolrf.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 16 0000000016 00000 n 0000000784 00000 n 0000000860 00000 n 0000001042 00000 n 0000001126 00000 n 0000007155 00000 n 0000012939 00000 n 0000019105 00000 n 0000019139 00000 n 0000024959 00000 n 0000031549 00000 n 0000037910 00000 n 0000044026 00000 n 0000050158 00000 n 0000052827 00000 n 0000000616 00000 n trailer ]>> startxref 0 %%EOF 21 0 obj >stream ...
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
Model 288D01 Mechanical Impedance Sensor Installation and ... - PCB
specimen is made via the 10-32 tapped holes provided at either end of the Model 288D01. 2.0 Description Refer to the Installation Drawing provided in this manual for the exact dimensions of the Model 288D01. This unit is designed to maximize stiffness and natural frequency and to minimize mass compensation, cross talk, and transverse ...
Better interconnect solutions
Phone: 1(508) 427-7000 E-mail: Info@AmphenolAlden.com www.AmphenolAlden.com. R1017 . THE AMPHENOL ADVANTAGE . No other interconnect manufacturer can combine our collaborative engineering expertise, ability to quickly
L-2035-g - Amphenol Aerospace
%PDF-1.3 %âãÏÓ 113 0 obj /Linearized 1 /O 118 /H [ 3173 449 ] /L 125806 /E 113185 /N 2 /T 123427 >> endobj xref 113 124 0000000016 00000 n 0000002832 00000 n 0000003045 00000 n 0000003076 00000 n 0000003133 00000 n 0000003622 00000 n 0000003864 00000 n 0000003931 00000 n 0000004062 00000 n 0000004166 00000 n 0000004288 00000 n 0000004410 00000 n 0000004532 00000 n 0000004651 00000 n ...
P4-BBUULL20-NA - amphenol-antennas.com
ELECTRICAL SPECIFICATIONS R1 R2 Frequency Range MHz 694-960 MHz 694-806 790-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 14.8 ± 0.6 15.1 ± 0.6 15.6 ± 0.5
PH-YY10-N0 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 1.0m, 2x 3300-3800MHz, 65deg, Integrated RET
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
L = 81mm W = 21mm RADSOK® size = 5.7mm Notice: Specificationsare subject to change without notice. Contact your nearest Amphenol Corporation Sales Officefor the latest specifications.All statements, information and data given herein are believed to be accurate and reliable but
6FKDXPEXUJ - charlesindustries.com
/ v v & } o o ] v v ( } o o X P } À n ] v v ( } o o v ] X P } À &HUWLILFDWLRQ
7173900 Catalog - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
WBX085X10Fx00 - Amphenol Antenna Solutions
WBX085X10Fx00 - Amphenol Antenna Solutions ... WBX085X10Fx00