Search Results for 10-74916-8
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
Termination Load - amphenol-antennas.com
Connector Type (xx) 4.3-10 Male (43M) Environmental Characteristics Operating Temperature -40° C to +85° C REV101817CC www.amphenol-antennas.com 1 of 1 Termination Load 100W Termination Load
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
6898302Ev - amphenol-antennas.com
Penta band antenna, Dual polarisation, 10 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).
B A4 - Amphenol Sine
10 - 14 AWG (5.0-2.0mm²) 4.95 mm (.195 in) A4 - UPDATE SHAPE OF LATCH 07/OCT/20 SULLEN TOMMY REFER TO PART NUMBER CHART FOR AVAILABLE CONNECTOR COLORS DTP06-4S-E003-REF. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
5820288G - amphenol-antennas.com
Lightning Protection Rating IEC 61000-4-5 Current Pulse Profi le, 8/20 ˙s 10 Repetitions Min. @ 8 kA Connectors (2x) 8-Pin Circle Connector According to IEC 60130-9 and AISG Daisy Chain In: Male; Daisy Chain Out: Female Pin 3: RS485+; Pin 5: RS485-; Pin 6: 10~30V; Pin 7: GND 790-960 MHz 5820288G
G:AutoCad DrawingsDWGHC1508-XX-520 Model (1)
Title: G:AutoCad DrawingsDWGHC1508-XX-520 Model (1) Author: andrew Created Date: 8/8/2013 10:55:32 AM
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
TV µCom-10Gb+ - Amphenol PCD
8 TV µCom-10Gb+ - Accessories Part number: 31073 Special backshell Part number: TVUCOM X B Contacts Part number: 31074 Crimp Pin (10pcs) Crimp Socket (10pcs) Part number: 31055 Tools Part number: 31074 Nut clamping tool for PCB receptacle only Contact positioner for M22520/2-01 crimping tool Insertion tool for crimp contacts Part number: 31056
www.amphenol-aerospace.com
Part Number Search. Size
EU RoHS II CoC - amphenol-aerospace.com
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Temposonics
Temposonics® Flexible MH Installation Manual I 5 I 3.1 Order code of Flexible MH analog 3. Identification b Design A M33 thread flange, flat end plug B M33 thread ...
TSD-10 Turbidity Sensor - amphenol-sensors.com
TSD-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90 ...
ACC-500BAFFT10 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
DISCONTINUED - Amphenol Antenna Solutions
8-Port Panel Antenna (4x) 2496-2690 MHz. Features • TDD beamforming 8T8R • Integrated RET • ACU-A20-S, ACU HW version HW05 • Compliant with AISG v2.0 and 3GPP
VOLTARIUS - アンフェノールジャパン株式会社
10. Mod Code (STR) Strain Relief (relies on cable sealing diame-ter for size) 8. Alternate Rotations N Normal Rotation* A A Rotation B B Rotation C C Rotation D D Rotation E E Rotation 4. Poles 1- Single** 2- Double 3- Triple 7. Termination Size 1 M6X1-7H 3 M8X1.25-7H 4 M10X1.5-7H B .250-20UNC D .375-16UNC E .4375-14UNC *For multi-pole ...
10-Port Antenna - Amphenol Antenna Solutions
dB > 9.0 > 9.5 > 8.8 > 10.9 > 8.3 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1. Quoted performance parameters are provided to ofier typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions ...
EU RoHS II CoC - amphenol-aerospace.com
10‐696853‐07S YES INSERT & GROMMET ASSEMBLY, SOCKET N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
ECHOPLUS® - PCB
Size (Height x Width x Depth) 8.00 in x 6.00 in x 4.00 in 203 mm x 152 mm x 102 mm Weight 2.85 lb 1.29 kg Buffered Sensor Analog Output BNC BNC Sensor Select timeout 15 min 15 min Channels per Board 8 8 Input Connector Terminal Strip Terminal Strip All specifications are at room temperature unless otherwise specified.