Search Results for 10-74922-22
Data Sheet R-Series V RH EtherNet/IP - Temposonics
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
sizes 10 power, 12, 16, 20 and 22D contacts are plated in the standard 50 micro inches minimum gold, with 100 micro inches as an option. Optional Features: • Conductive and non-conductive options are available. See pg. 22. ... 13-35 M 22 22 13-98 I 10 10 15-5 ...
All About QSFP Cables, Connectors, and More - Amphenol CS
The QSFP+ is an upgraded version of the QSFP, and can support 4 x 10 Gb/s, which can be combined into a 40 Gb ethernet link. QSFP+ can replace 4 SFP+ transceivers, which allows for greater port density and an overall system cost saving. ... Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years ...
LENGTH TABLE AT06GY-4S-N-TPE-M1 1 (3.28FT) AT06GY-4S-N-TPE-M2 2 (6.56FT ...
at06gy-4s-n-tpe-m10 10 (32.80ft) notes: unless otherwise specified 1. material: housing: pa66 seal: silicone rubber 2. modifications: overmolded 3. specifications: 3.1 current rating: 12amps - 300v ac/dc 3.2 overmolded asy operating temperature: -40c to +100c 3.3 contacts: copper alloy, nickel-plated 3.4 dielectric withstanding voltage: less than 2
DDP SIM 2 N-D XXXXX - Amphenol PCD
Amphenol Air LB – 2 rue Clément Ader – ZAC de Wé - 08110 Carignan – France – Tél. 03 24 22 78 49 - Fax. 03 24 22 78 75 Ce document est la propriété de la société Amphenol Air LB et ne peut être reproduit ou communiqué sans son autorisation. OPE_02___Pub11_LABO ind a - Name and address of supplier: Amphenol Air LB
Amphenol
TOMMY 10/NOV/20 NONE NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER 2. MODIFICATIONS: STRAIN RELIEF END CAP 3. SPECIFICATIONS: ... AT60-20-0144 Male Contact - Pin, Gold-plated 16-22 Stamped & Formed AT62-20-0144 Female Contact - Socket, Gold-plated 16-22 Stamped & Formed AT60-20-0244 Male Contact ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/22/2008 1:50:58 PM
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
a release to mfg. 14-nov-22 16478 cr b scale: fm2-nxrp-pcb-1 a mk2252aax00wu5f size mfk2252xx-001-tl30g-50 rev amphenol rf tangor deng 18-dec-19 material sheet no. 2 of 4.0:1.0 mini fakra r/a pcb mount plug, type a, 2 port title <0.5mm = #0.05mm [<0.020 = #0.002]
TPC Wire
6.22 FLAT BASE FLAT BASE FLAT BASE FLAT BASE 22-12 22-12 22-10 22-8 0.32 0.39 0.47 0.53 0.11 0.14 0.15 0.17 HOUSING FOR 110 TAB HOUSING FOR 250 TAB PART NO. F4110LK DESCRIPTION 4 Position Female Housing 6 Position Female Housing 9 Position Female Housing 4 Position Male Housing 9 Position Male Housing 4 Position Locking Female Housing
Our Product Lines - Amphenol Sine
Your interconnect solutions expert for over 50 years! • RADSOK® Contacts • IP67/IP69K (in mated condition), IPXXB (unmated) • 360° HVIL/EMI Shielding • Mechanical Coding • Lever Lock Coupling System
Telaire® T7000 Series - amphenol-sensors.com
2000 – 10000 ppm: +/- 10% of the reading Repeatability ±20 ppm or 2% of the reading whichever is greater Temperature Dependence 0 – 2000 ppm: ±0.1% of reading per °C or ±2 ppm per ... (22°C) Calibration Interval 12 months, offset adjustment using single gas at 0 to 1000 ppm CO 2. Full factory calibration available.
CTF-RJ45 - Amphenol Aerospace
• Sealing can be optionally provided at the MIL-DTL-38999 interface with up to 10-5 cc/sec performance Fluids Susceptibility • MIL-DTL-38999 receptacle interface per EIA-364-10E Vibration & Shock • Sine Vibration – 10 g Peak, 5-2,000Hz-Based on a sine sweep duration of 10 minutes per axis in each of three mutually perpendicular axes.
AUTOMATE Type A - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AUTOMATE Type A including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AUTOMATE Type A at Amphenol RF online.
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Amphenol
2.10 mm (.083 in) A2 --MODIFY PRODUCT ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20
DECIMALS XX - PCB
.88 [22.2].20 [5.1].26 [6.5].02 [.5] Ø.37 [9.4] m6x0.75 - 4g6g Ø.37 [9.4] clear heat shrink 031 ad010eb cable 10 feet [3 meters] long terminating in a 10-32 unf-2b threaded electrical connector.37 [9.5] hex 1 a .013 [.33] a .001 [.03] 63 [1.6] mounting hole preparation: .21 [5.3] .30 [7.6] min m6 x 0.75-6h .20 [5.1] min
Model 607A01 | PCB Piezotronics
Model 607A01:Platinum Stock Products; Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 2-pin MIL conn. & swiveler base, sing
Multi-purpose Signal Conditioners - PCB
The 483C series comprises 8-channel rack-mounted signal conditioners designed to accommodate a diverse array of sensor types. Offering both basic standalone units and models with advanced functionality, this series caters to various user requirements.
Model 401B04 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Lead Time for 21-30 is 6 Wks. Lead Time for 21-30 is 6 Wks. Product Description; Specifications; Documents & Downloads; ... 22.9 : Weight: 2.50 oz: 70.9 gm * All specifications are at room temperature unless otherwise specified. Product Documents.