Search Results for 10-74922-22
EN3155 Signal Contacts - Amphenol Socapex
Amphenol Socapex EN3155 signal contacts are designed and manufactured in France, with a focus on performance in harsh environments. They are built to withstand vibrations at high temperatures and additional temperature exposures and variations. These contacts come in five product standards, including -003, -008, -009, -014, and -015, and are available in all sizes and all AWG from 22 to 10.
Temposonics
I3 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 2. Temposonics® connector system M12 Temposonics presents the innovative connector system for Temposonics® MH-Series The Temposonics® Connector System meets the highest protection requirements important for a harsh environment in mobile hydraulic applications. Protection type IP69K performs water and dust proof.
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
Mission-critical Power And Signal Connectors - Positronic
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune.
Temposonics
Zone 22 AEx tc T4 IIIC Dc −40 °C ≤ Ta ≤ 85 °C, Type: 4X Fig. 1: Time-of-flight based magnetostrictive position sensing principle ... Vibration test 20 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2
R599LM Chirp-ready In-hull - Airmar
Chirp technology shows 5 to 10 times-greater detail and resolution than conventional frequencies. The R599LM transmits across the low frequency bandwidth of 28 to 60 kHz and the medium frequency from 80 to 130 kHz. This transducer delivers up to 82 kHz of total bandwidth in a single installation. ... Max Deadrise: Up to 22° (short side), up to ...
Temposonics
Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with . Magnet movement velocity Any Design/Material
Features - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 1710-2690 MHz Y3 5-6 (2x) 4.3-10 Female Y3 RFxxxxxxxxxxx-Y3 The illustration is not shown to scale. Y2 6-Port Panel Antenna (3x) 1710-2690 MHz
B A5 - amphenol-sine.com
10.7 THREADED ADAPTER - BLUE 2.6 Ø43.08±0.12 41.45 +0.2-0 RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM SIZE 16 CONTACT (31 PLACES) 6 ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description
AT60-204-12141-10 Size 12 Pin Contact, 10-12 AWG - Amphenol Sine
ATT-12-01 Size 12 Hand Crimp Tool for Stamped and Formed contacts only (10 AWG) REQUEST A QUOTE AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool
Amphenol 67 and 165 Series Miniaturized Standard Connectors
Insert Arrangement 22-67 22-48 22-68 22-69 Number of Contacts 25 48 36 2 40 2 Contact Size 16 20 20 16 20 16 Current rating - #20 contact: 7.5 amps, #16 contact: 12 amps Shielded contact: 7.5 amps 67 Series insert arrangements front face of insert illustrated Insert Arrangement 12-7 12-60 14-5 14-9 14-12 Number of Contacts 7 3 5 9 12
B A1 - Amphenol Sine
22.5 4X Ø4.32. A1 RELEASE NUMBER 30/NOV/18 ROOKIE OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated ...
43.0 Max - Amphenol Sine
ECO-MATE,PLUG,END CAP,SIZE 10,4POS,PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). ... MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
Amphenol 67 and 165 Series Miniaturized Standard Connectors
Insert Arrangement 22-67 22-48 22-68 22-69 Number of Contacts 25 48 36 2 40 2 Contact Size 16 20 20 16 20 16 Current rating - #20 contact: 7.5 amps, #16 contact: 12 amps Shielded contact: 7.5 amps 67 Series insert arrangements front face of insert illustrated Insert Arrangement 12-7 12-60 14-5 14-9 14-12 Number of Contacts 7 3 5 9 12
TITLE
40.5±0.5 22.2±0.5 A4 C1403S UPDATE THE APPEARANCE 11NOV21 LOUIE TOMMY REF: DT04-12PA-BE02 、DT04-12PB-BE02 DT04-12PC-BE02 DT04-12PD-BE02、DT04-12PA-BE03 WEIGHT:20.9g. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED:
Fan monitoring guide - Wilcoxon Sensing Technologies
Fan monitoring guide Protect your fans • Identify early faults • Extend equipment life • Cost-effective predictive maintenance • Minimize lost production time
TITLE: DWG NO - Amphenol Sine
TM06-7S OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR TM06-7S A1 - RELEASE DRAWING 24FEB20 SULLEN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 5/16/2007 10:46:58 AM
Level Plus L - temposonics.com
57 (2.22) Ø ( 22.4 bar (325 psi) 149 °C (300 °F) No 0.48 Stainless steel 251 387-2 Ø 0.7) 50 (1.96) Ø 1.83) 54 (2.11) 4 bar (60 psi) 149 °C (300 °F) Yes 0.6 Stainless steel 201 605-2* 1. Floats General notes: 1.Be sure that the float specific gravity is at least 0.05 less than that of the m easured liquid as a safety margin at ambient ...
APXVB15B 43-C-I20 - Amphenol Antenna Solutions
dB 25.1 22.8 27.4 Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 26 Specifications follow BASTA guidelines. 2-Port Panel Antenna 698-960 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme