Search Results for 10-74928-11
PRMSeries - アンフェノールジャパン株式会社
1.11 1.38 Ø0.13 4 of 6. www.amphenol-sine.com www.amphenol-sine.com Confidence In Every Connection The unique design of our SureSocket™ Contacts, available in 2.4mm with a wire range of 10-20AWG, provides a secure 360° of mating surface area to its mated machined pin. This distributes even forces over a high
DensiStak™ - 10169063-5002100LF - Amphenol CS
DensiStak™ Receptacle, R6, 0.80mm x 1.25mm, 550 position 11 x 50, 3μin on contact, 8mm stack height. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
EU RoHS DECLARATION - SV Microwave
Tuesday, May 11, 2021 Steve Wirth PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20210409 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance
IDS-40 A he - Amphenol
Ofice C-3 7P Box 2 10 Ajma nFr eZo , U E el: + 9716- 42 Fax: + 97 16- 42 E m ail: efz @ . Asia: Amphenol Technology Shenzhen Ltd Block 5 Fuan 2nd Industrial Park Dayang Rd, Fuyong Baoan Baoan, Shenzhen, China 518103 Tel; +86 755 2881 8389 Fax; +86 755 2991 8310 Email: enquiry@amphenol-aio.com
General purpose accelerometers - wilcoxon.com
2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 700 µg 10 µg/√Hz 5 µg/√Hz 5 µg/√Hz Output impedance, max 100 Ω Bias output voltage 12 VDC Grounding case isolated (>108 Ω at 100V), internally shielded Temperature range –50° to +85°C
FP2500CR1001 - Sheet1
2-10-12 1 bms 4 merrill industrial dr, suite 102 interpret geometric x.xxx = .002 x.xxxx = .001 3 tolerances: inches dimensions are in millimeters 30% glass filled lcp projection unless otherwise specified all angles: the information contained in this drawing is the sole prerelease 2-10-12 change note material finish---x.xx = 50x50 universal ...
Part # 3221-4000 - svmicrowave.com
Part # 3221-40147 SMPM Female Connector, Extended Ferrule for .047 Cable Available Inventory: 124
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
MKS02T10 - Amphenol Antenna Solutions
MKS02T10 - Amphenol Antenna Solutions ... MKS02T10
www.pctel.com
We would like to show you a description here but the site won’t allow us.
APM40-2E10 - Amphenol Antenna Solutions
Mounting Kit, 2-point mounting & downtilt bracket for base station antennas up to 2.6m in length
tntertek - pcb.com
10. If the sign X is placed after the certificate number, it indicates that the product is subject to Special Conditions for Safe ... with EN 60079-0:2012+A11:2013 and EN 60079-11:2012 except in respect of those requirements referred to within item 14 of the Schedule. 8. If the sign "X" is placed after the certificate number, it indicates that ...
RES-GMC WITH EXPANDED BEAM TECHNOLOGY - Military Ethernet media converter
- 1 or 2 ports 10/100/1000 or 10/100 Base TX - 1 or 2 ports 1000 or 100 Base FX/SX/LX or WDM single fiber - Version 2x2 ports: total isolation between the 2 networks NETWORKING - Full wire-speed forwarding rate - Option for Up to 2 ports PoE - IEEE802.3af, IEEE802.3at - Store-and-forward or Pass through mechanism
Amphenol
10-14awg 25 amps 16 2.54mm (.100 in) 3.40mm (.134 in) 14-20awg 13 amps p/n a b deutsch cross atss-12-00 62.4mm #11.3mm js-12-00 atss-16-00 62.1mm #8.8mm js-16-00 notes: unless otherwise specified 1. material: shell: silicone rubber, red integrated contact retention system 2. specifications: 2.1 operating temperature: -55c to +125c
L-2035-AE.fm - Amphenol Aerospace
Amphenol Aerospace AMPHENOL CORPORATION Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 21-33121-563 M39029/78-432 Contact, Socket, Coaxial Type JT-R, Crimp (MIL-C-38999 Series II)
SIME3023SNG - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
6888308NG - Amphenol Antenna Solutions
Connector Type (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ... 11/22/2019 11:34:25 AM ...
Antenna Mounting Kit - amphenol-antennas.com
21699999 1 of 1 www.amphenol-antennas.com REV061112 Improvements to product may be made without notice. 2-Point Pole Mounting and Downtilt Mounting Bracket Kit
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.