Search Results for 10-74928-11
5968308NG - amphenol-antennas.com
The antenna has 10 colour-coded connectors located at the bottom face. ... (86.4 x 22.1 x 11.2 in) Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
00158225202 - Amphenol Air LB
11 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 125 °C: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids: Sealing; Immersion at low air pressure: 27 hPa: Electrical; Insulation resistance (> to)
SIZE TYPE B C- - Amphenol Sine
11 MILO.DONG 06JUN22 SULLEN.ZHANG 07JUN22 TOMMY.XIE 08JUN22 NONE A1 - RELEASE DRAWING 06JUN22 MILO TOMMY PART NUMBER CHART AT06-2S-LED1224V-OMC PART NUMBER ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Amphenol Advanced Sensors
Amphenol Advanced Sensors
Model M206C | PCB Piezotronics
≤0.11 %/°F: ≤0.198 %/°C: Electrical: Discharge Time Constant (at room temp) ≥2000 sec: ≥2000 sec: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: ... 10-32 Coaxial Jack: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
00117424000 - Amphenol Air LB
They are available for 10 or 12 contacts size 20, male or female contacts, with or without components. Key Features. Modules for grounding applications; Very compact design; 2 versions: For male and female crimp contacts; ... 11.18 g: Technical files. 3D files. pdm_step_00117424000. pdm_3d_00117424000. Technical drawing. pdm_schema_00117424000 ...
MA1JAP1600 Straight extension connector, Less Contacts
MA4FSR-A10.5 Flex Grip™ backshell, 9.5 -10.5mm cable range. REQUEST A QUOTE. MA4FSR-A12.8 Flex Grip™ backshell, 11.5 -12.8mm cable range. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Website Registration - amphenol-ns.com
amphenol network solutions company updates our company updates learn more
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
IECEx - PCB
SERIES 603 603 SERIES LOW COST ICP® ACCELEROMETERS Multiple sensitivity options available for both slow speed and impacting high speed applications. Integral polyurethane cable options available for submersible applications. Intrinsically safe and armored cable options available for hazardous environments.
NovaSensor NPA Series Pressure Sensors - amphenol-sensors.com
NovaSensor NPA Series Pressure Sensors - amphenol-sensors.com
SIM2D84NG - Amphenol Air LB
10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: ... 11 product(s) SIM - EN4165 series 2 connectors - Plugs | 3 product(s) SIM2D89NG Plug Reversed rack 4 Modules Metallic Shielded Black nickel Polarization G Not mounted ...
PRODUCT DATA DRAWING B DCN 41727 10/15 DAL DESCRIPTION
mil-std-10. 95077 sv microwave, inc is prohibited. west palm beach, fl 33409 description 2) all dimensions are after plating. is the sole property of sv microwave, inc. any reproduction in part or as a whole 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010
Jumper Cable - amphenol-antennas.com
4.3/10 Male Screw to 7/16 DIN Male Right Angle, 3/8” Standard Low Loss Cable Electrical Characteristics Frequency Range DC-3.8 GHz VSWR ≤ 1.12 Insertion Loss (2.7 GHz) ≤ 0.1935L +0.2 dB Intermodulation (3rd Order) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Work Voltage 1000 V Screen Effi ciency ≥ 110 dB Power Rating (2 GHz) 290 W ...
H1XS - SV Microwave
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a humboldt surface mount multiport see pdm. title: h1xs.pdd created date: 10/30/2023 11:07:27 am ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
AXOS-E - amphenol.co.jp
19 mphenol HOW TO ORDER AXOS AXOS AXOS 00 F 77 M90 P00 4 2 4 02 01 01 Z Z Z 2.50 1.25 3.50 55X 55A 15X BPP BPF BPE FC SCD LC Series AXOS : Shell type for first end F : Plug 00 : Square flange receptacle
DC/DC POWER SUPPLY - Amphenol Aerospace
airborn 30? male connector vvtb30fr7j.023 or 2,323 t 5900 j pin 4142 cooling surface xe amphenol military high speed