Search Results for 10-779824-08s
Amphenol
MATERIAL: 1.1 HOUSING: THERMOPLASTIC UL 94V0 1.2 SEAL: SILICONE RUBBER 1.3 POWER CONTACT: COPPER ALLOY, Tin PLATED 1.4 SHIELDING: COPPER ALLOY, NICKLE PLATED SPECIFICATIONS: 2.1 CURRENT RATING: 6.0mm2(MS10B23XX)@35 AMPS 4.0mm2(SS12A1XX-10)@25 AMPS 2.5mm2(SS12A1XX)@20 AMPS "XX" DENOTES DIFFERENT PLATING. 2.2 VOLTAGE RATING: 1000 V AC/DC 2.3 OPERATING TEMPERATURE: -40°C TO +130°C 2.4 ...
B A3 - Amphenol Sine
PART NUMBER. 2.1 OPERATING TEMPERATURE: -55°C TO +1. 2.2 INSULATION RESISTANCE: 1000 MEGOHMS MIN @. 2.3 MOISTURE RESISTANCE: IP69K ( MATED CONDIT. 2.4 MATING CYCLE DURABILITY: 100 C. 2.5 RoHS COMP. IA. T3. THIS PRODUCT IS USED WITH AIPXE-325X4A-XXXX AND AIPXE-325X4B-XXXX ENCLOSURE (XXXX= ALL MODIFICAT.
Amphenol Aerospace
Amphenol Aerospace
Accueil - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. With manufacturing in Denmark and the UK, Amphenol Procom serves a wide range of markets such as Public Safety, Aviation, Telecom, Hazardous Environments, IOT, Transportation and Industry.
Quadruple-Band Base Station and Marine Antenna for the 900 MHz, 1800 ...
Quadruple-Band Base Station and Marine Antenna for the 900 MHz, 1800 MHz, 1900 MHz and the 2000 MHz DESCRIPTION Quadruple-Band base station and marine antenna – four bands with only one
SF3211-60009-60012.PDD - Sheet1
2400 Centrepark West Drive, Suite 100 West Palm Beach, FL 33409. 50 OHMS DC TO 40.0 GHz 1.25:1 DC TO 26.5 GHz 1.35:1 DC TO 40.0 GHz 325 VRMS -55 C TO +125 C. FINISH:
vq22 1..3
The VQ22 is an improved poison-resistant sensor consisting of two matched elements which are used for the detection of combustible gases, particularly methane in air mixtures in concentrations from 0.1% upwards. There is no interference from water vapour or carbon dioxide.
Product sheet - amphenol-antennas.com
reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical ...
ATPSeries - Amphenol
ATP SeriesTM. OverviewATP SeriesTM connectors are designed as a high-performance, cost-effective, thermoplastic solution to be used within the Marine, Heavy Equipment, Agricultural, Automotive, Alternative Energy fields, as well as other demand-ing interconnect app. cations. Available in 2 and 4 position options, the ATP SeriesTM Connectors ...
Memory Socket Product Presentation - Amphenol CS
FCI DDR4 DIMM Development Milestones Product documentation (available now) Drawings & 3D models
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics develops and manufactures linear position sensors (linear position transducers) and liquid-level transmitters for standard and customized applications.
CA0911A800401012 - M16 4 Position Circular Molded, Std. Stra
CA0911A800401012 - M16 4 Position Circular Molded, Std. Strain Relief, Male to Leads, 18AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 1 Meter
MONOBLOCK ASSEMBLIES - Amphenol-Air LB
5 MONOBLOCK ASSEMBLIES BARRETTES MONOBLOC CATALOGUE 05/15 - V1.1 3240 monoblock assemblies (new generation) Barrettes monobloc 3240 (nouvelle génération)
ZTP-115 Thermopile IR Sensor
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135L model consists of thermo-elements, flat IR filter, thermistor for temperature compensation and. hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications.
www.charlesindustries.com
www.charlesindustries.com
P-MRJ-5CXX-X1-REVC - Sheet2 - Amphenol CS
ORDERING CODE: M R J - 5 C X X - X 1. CONTACTS - PHOSPHOR BRONZE WITH 50 MICROINCHES (1.27 MICRONS) GOLD OVER 50 MICROINCHES (1.27 MICRONS) MINIMUM NICKEL ON THE 4 MATING AREA AND MATTE TIN OVER NICKEL ON THE CONTACT TAILS. ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR.
AT|SeriesTM - Home - Amphenol Australia
Overview AT SeriesTM connectors are a high-performance, cost effective solution able to be used in a variety of interconnect applications: Heavy Duty, Transportation, Marine, Diagnostic, Military, Alternative Energy and Agricultural. They contain superior environmental seals and seal retention capabilities.
Temposonics Linear Position Sensors & Liquid Level Transmitters
The G-Series output signal, “(-) Stop”, is not used when providing the backwards-compatible neuter type connection. However, this signal wire is required for “RS-422 TX –“ during serial programming of the sensor. Pin A of the 370015 connector can not be used for this signal since the Analog Output Module (AOM), or the Digital Interface Box (DIB), provides +12 to +14.5 volts output on ...
B A1 - amphenol-sine.com
OY MODIFICATIONS: RA PCB. NT SPECIFICAT. 3.1 CURRENT RATING: 13. 3.2 OPERATING TEMPERATURE: -55°C TO +1. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 SEE SHEET 2&3 MILLIAMPS CURRENT LEAKAGE @ 1500 VOL. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C 4.45 . 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDIT.