Search Results for 10-844
Thermometrics Duct Sensor - amphenol-sensors.com
(10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/56-3030 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1511-60119-2S LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
CUVX033S1F0 - Amphenol Antenna Solutions
Y1, Y2 The illustration is not shown to scale. ARRAY LAYOUT Topology FREQUENCY ARRAY CONNECTOR CONNECTOR TYPE 696-960 MHz R1 1-2 (2x) 4.3-10 Female 696-960 MHz R2 3-4 (2x) 4.3-10 Female 1695-2700 MHz Y1 5-6 (2x) 4.3-10 Female 1695-2700 MHz Y2 7-8 (2x) 4.3-10 Female 3300-4200 MHz P1 9-10 (2x) 4.3-10 Female 3300-4200 MHz P2 11-12 (2x) 4.3-10 Female Quoted performance parameters are provided to ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1211-6063 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - SV Microwave
ITEM # SVHC CAS PPM 1132-6116 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3211-40093 LEAD 7439-92-1 370,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
NovaSensor P112 Medium Pressure Sensor Die - amphenol-sensors.com
offered in a miniature 2.7mm x 3.2 mm (0.10 in x 0.12 in) die. When excited with 1.0 mA, the P112 produces a millivolt output that is proportional to input pressure. The P112 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed in the die.
Ireland - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output 0 20 40 60 80 100-2 0 2 4 6 8 O u t p u t [m V]
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No.
NovaSensor Filtration Air Restriction (FAR) Sensor
BCI (10 kHz - 400 MHz) RI (100 kHz - 3.2 GHz) FMA Code Description 300 Analog Amplified Output, 3.3 VDC Excitation, Calibrated 500 Analog Amplified Output, 5.0 VDC Excitation, Calibrated Code Description 05W 5 in H2O (1.25 kPa) 10W 10 in H2O (2.5 kPa) 40W 40 in H2O (10 kPa) 001 1 Psi (7 Kpa) 005 5 Psi (35 kPa) Code Description GV Vacuum Gage GP ...
UNIT: mm - Amphenol Fuyang
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1733-6006 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
3046-6010-18 - Model - XMA Corp
drawn into cad 3/31/10 t.kuhn d updated format/added marking 14-395 11/24/14 t.kuhn qty. part number description item no. x 3046-6010-18 dc block, type n-m/f, dc-18ghz, 2w 1 ta-3046-6010-18u assy, dc block, type n-m/f, dc-18ghz, 2w, unmarked 1 specifications electrical
Declaration - SV Microwave
ITEM # SVHC CAS PPM SF1122-6102 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
P75 Medium Chirp, 600W, No Connector, DO
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output 0 20 40 60 80 100-2 0 2 4 6 8 O u t p u t [m V]
PM265 Low-Medium Chirp, 1kW, Furuno 12-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7012-0797 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc