Search Results for 10-844
Thermometrics Duct Sensor - amphenol-sensors.com
(10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
SS75 Medium Chirp, 600W, 20° Tilt, Raymarine 11-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output 0 20 40 60 80 100-2 0 2 4 6 8 O u t p u t [m V]
P75 Medium Chirp, 600W, Humminbird 14-Pin, DO
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/a94f3f31-375d-4485-917f-ac3700dcda7b","id":"a94f3f31-375d-4485-917f-ac3700dcda7b","productNumber":"010-11326-00 ...
| アンフェノール・ソカペックス
ラック&パネル用rnjコネクタのcadファイル提供開始
Thermometrics Duct Sensor - amphenol-sensors.com
(10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7012-1982 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No.
CERTIFICATE - amphenolalden.com
Page 2 of 2 CERTIFICATE Amphenol Alden Products Company 117 North Main St. Brockton, MA 02301 USA Scope - Central Function, Design and Manufacture of Connectors
Jumper Cable - amphenol-antennas.com
Jumper Cable AAS-12ST-DMDMR-xM 7/16-DIN Male to 7/16-DIN Male Right Angle, 1/2” Standard Cable Ordering Options When ordering, replace the “x” in the model number with the length of cable in meters.
C:Users ella.wuAppDataLocalMicrosoftWindowsINetCacheContent ...
Title: C:Users ella.wuAppDataLocalMicrosoftWindowsINetCacheContent.OutlookUORTE1NIL717SDXXXPA4CH4F(2) Model (1) Author: bella.wu Created Date: 10/25/2021 9:46:46 AM
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output 0 20 40 60 80 100-2 0 2 4 6 8 O u t p u t [m V]
Thermometrics Duct Sensor - amphenol-sensors.com
(10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output 0 20 40 60 80 100-2 0 2 4 6 8 O u t p u t [m V]
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
Ventostat T8100 NS and NSP Series CO2 Sensor
0 to 2000 ppm (0 ppm = 0 V, 4 mA; 2000 ppm = 10/5V, 20 mA) CO 2 Accuracy ±30 ppm or 3% of the reading shown, whichever is higher * Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 4133-0002 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No.