Search Results for 100 r?
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
PROPERTY J & R CONNECTORS TEMPERATURE -67° F to 225° F Temperature Classes A, B, E, (-55° C to 107° C) J and R can withstand 257° F continuously. For short duration high-temperature life, consult factory. PRESSURE. No requirement 300 PSI external (coupled connectors) 200 PSI internal (with pin and socket inserts)
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
R/T Curve 150°C Sensor R/T Curve 300°C Sensor 150°C and 300°C RTD sensor : • Temperature / Resistance Characteristics • PT100 Class B RTD per DIN EN 60751 • Resistance = 100 ohms @ 0ºC • Accuracy for the entire temperature range: (per DIN EN 60751) = ±0.30 + 0.005*|T| where |T| = absolute value of temperature, in ºC Temperature °C
SMPM Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMPM Male PCB Thru-Hole Connector, R/A, FD. This high-performance PCB thru-hole connector is available in stock. Get the product now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... 100 : Withdrawal Force - SB 1.5 lbs ...
Marine & Industrial Owner's Manuals - Charles Industries, LLC
Indoor Battery Racks – Bay Rack (CIBR-R) Indoor Security Shrouds; Cabinet Accessories. Cabinet Accessories; Pole Top Concealment Shrouds; Pole Side Concealment Shrouds; Ground Mount Concealment Shrouds; ... 9C-PM3-100-A ; 9C-PM3-A ; SmartBoost. 93-SMTBST-50-A ...
Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with .
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor
• R @ 25°C : 10,000 Ohms ± 5.00% • Beta (25/85)°C: 3977K • Response time: ≤ 4 seconds from water to water • Housing Material: ... 100 678.1 7.14 2.44 180 96.07 8.72 4.29 Part Number Connector Type Housing Material GE-1711 Delphi Metri-Pack 150 CA345 Brass GE-1797 Delphi Metri-Pack 150 316 Stainless
Surface-Mount Pressure Sensor Series - Amphenol
I2C Bit Rate kbits/s 100 400 I2C Mode Update I2C Circuit NPA Pinout. 6 Output Option: Uncalibrated mV NPA Uncalibrated Performance ... R,µ w ê ÷ >õr$»R y^ W^=Í¥¦¢p )5d;² '* a©xBÆ,ïÆ S ÕÜÁ× Ý,z Róª2 ¶É»£= qF˦ ¿ Lîc º¿JGD ßÅ N4 P) U {»µÅñÿ ' ...
MH-Series MXR Position Sensors - Temposonics
Temposonics ® MH Series MXR position sensors with stainless steel housing are ideal for retrofitting older equipment or for external mounting.. Designed for retrofitting; Designed for external cylinder mounting; The position sensors are available in four discrete stroke lengths up to 250 mm, as well as stroke lengths from 100 to 600 mm (50 mm ordering increments)
Temposonics
Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. This series is the ... Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity / option: Simultaneous multi-position and multi-velocity measurements up to 20 magnets
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
3 Temposonics® R-Series V RDV PROFINET Data Sheet TECHNICAL DATA Output Interface PROFINET RT PROFINET IRT version 2.3 Data protocol Linear profile and encoder profile V4.2 Data transmission rate 100 MBit/s (maximum)
Data Sheet R-Series V RP5 SSI - Temposonics
R-Series V RP5 SSI Position measurement with a resolution up to 0.1 µm Update rate up to 10 kHz ... Resolution: Position 0.1…100 µm (0.0001…0.1 mm) Resolution: Velocity 0.001 mm/s (determined over 10 measured values) Update rate 2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 6350 mm
BNC to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to SMA Cable Assemblies designed for radio frequency applications. BNC to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Temposonics
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 20 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... R 3; Start/Stop with sensor parameters upload function; b Design ET rod-style sensor with housing and sensor rod material stainless steel 1.4404 (AISI 316L) F;
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 8018-6005 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
100; Insertion Force - SB: 2.5 lbs; Insertion Force - FD: 4.5 lbs; Withdrawal Force - SB: 1.5 lbs; Withdrawal Force - FD: 6.5 lbs; Axial Misalignment.010” Max; Radial Misalignment ... R/A, FD Available Inventory: 641. 1211-40082. SMP Connectors 1211-40082. Add to compare list Datasheet. Part # 1211-40080 SMP Male PCB Thru-Hole Connector (Pre ...
6782-6165-dB-CRYO - Sheet1
break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t.i.r. t.kuhn 6782-6165-db-cryo 1 1 4 3 2 1 d c b a eco # rev do not scale print date date material: mil-std-100 & 1000 see note see note decimals inch [mm] minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982
PCB Search Results (113b28)
en-US W r i t t en B y en-US en-US J u s t in B a r r o w en-US T e s t TEST APPARATUS DESIGN FOR ASSESSMENT OF TECHNIQUES USED TO MITIGATE THERMAL TRANSIENT RESPONSE OF BLAST PRESSURE TRANSDUCERS e PCB 113B28 Pressure Transducer The results of the test of the PCB 113B28 tr ansducer will be discussed first.
JACKET SPC FOIL - アンフェノールジャパン株式会社
inside bend radius: r.100 min. weight: 3.5 lbs/1,000 ft. jacket o.d.: .059 max. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
E E Y Y SECTION Y-Y - Amphenol Sine
section y-y iso view cable clamp (scale 2 : 1 ) y y 4 50440055-300 thermoplastic backshell - black 1 3 50260024-500 thermoplastic cable clamp - black 1