Search Results for 100 r?
PCB Search Results (3713)
Triaxial VC MEMS accelerometer, 13 mV/g, 100 g, single-ended, 9-pin socket. Sensitivity: (±3%) 13.5 mV/g(1.38 mV/(m/s²)) Measurement Range: ±100 g pk(±981 m/s² pk) Electrical Connector: 9-Pin(9-Pin) ... Ea ch m o d e l o f f e r s a b r o a d r a ng e o f s e ns it iv it ie s , e ns ur ing a. imi-app-wind_lowres.pdf. en-US W IN D T U R B ...
高速差動伝送コンタクト D38999 シリーズIII コネクタ対応
5 ocs(オーバルコンタクトシステム)コネクタ 圧着、メタルタイプ 圧着、コンポジットタイプ ウォールマウントレセプタクル 0.13m t 4 places tt 4 places s 2 places
SV Microwave, Inc.
dim is .100 .0025 when using sf2906-6002m connector. 2. dim is .010 .001 when using sf2906-6002m connector. 3. dim is .015±.001 when using dxm 086 cable, ... break corners & edges .005 r. max. any reproduction in part or as a whole the information contained in this drawing is the sole property of sv microwave, inc.
OS2020-5005-06 - Model
dias concentric <.003 t.i.r. x2 1 1 4 3 2 1 d c b a eco # rev do not scale print date date material: mil-std-100 & 1000 9/17/20 os2020-5005-06 plated minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. area draw ing practices per ansi-y-14.5 see note mccormick ...
SuperFlex Ø.047" RF Cable Assemblies | SV Microwave
100; Insertion Force - SB: 2.5 lbs; Insertion Force - FD: 4.5 lbs; Withdrawal Force - SB: 1.5 lbs; Withdrawal Force - FD: 6.5 lbs; Axial Misalignment.010” Max; Radial Misalignment: ... SMP Female R/A to SMP Female 3" Cable Assembly for .047 SuperFlex Cable Available Inventory: 36. 7012-2004. SMP Cable Assemblies 7012-2004. Add to compare list ...
THE NEW GENERATION - Temposonics
100 % mechanically and electrically compatible to the predecessor, RH/RP with Analog, ... 100 % Contact us and ask for the R-Series V: +49 2351 95 87-0 | info.de@temposonics.com. Created Date: 5/2/2022 12:20:12 PM ...
Type YM Series - amphenol-sensors.com
R @ 25°C Ω Maximum Current ... YQS8068 YM120C80N101 100 65 50 98 108 0.4 7 5.5 5 12 YQS8067 YM120D105N600 60 85 65 131 144 0.6 9 6 4.5 12 YM120D125N450 45 110 85 155 170 0.7 9 7 4.5 2 +0.5,-1 YQS8066 YM120D150N330 33 128 99 181 198 0.9 12 7.5 4.5 12 YM120D170N250 25 161 125 228 250 1.1 10 8.5 4.5 2 +0.5,-1
Catalog - amphenol-antennas.com
Wind load @ 160 km/hr (100 mph) 210 N 47.2 lbf M ˇ ˘ O ˘ Mounting bracket 0900638/00 Please order Mounting Bracket separately. Horizontal Vertical ... R E L I M I N A R Y V-Pol | Heavy Duty VET Colinear | 360° a | 4.6 dBd 380-400 MHz A heavy duty variable electrical downtilt Colinear antenna designed for use in
Operation Manual R-Series V Powerlink 552010 - Temposonics
Temposonics® R-Series V POWERLINK Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
Temposonics® R-Series RT4 Position Sensors
R-Series RT4; R-Series RT4. Redundant superior performance position sensor for hydraulic cylinders & machine manufacturing. ... 100 in.) 0.5 µm Active SSI Document Part No. Revision Language Download Data Sheet 551756 B EN Operation Manual ...
Molded & Mechanical Military Connectors (MIL-C-5015) - TPC Wire
100 cycles minimum to MIL-C-5015 50g’s, 11ms duration, three major axes 10 microseconds maximum discontinuity to MIL-C-5015 ... Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 253 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ Specialty Quic-Connects ...
PRODUCT DATA DRAWING - SV Microwave
within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf2921-61356 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10. the information contained in this drawing
Secure Locking R/A Cable Connectors - SV Microwave
SV Microwave introduced the Secure Locking R/A Cable Connectors, ideal for high vibration and test applications requiring many mating cycles. Check Inventory. Register. Log in ... R/A for .047 Cable Available Inventory: 100. 1222-60007. SMP Connectors 1222-60007. Add to compare list Datasheet. Part # 1222-60008 SMP Female QB Connector, R/A for ...
SV Microwave, Inc.
within .005 t.i.r. 6) remove all burrs unless otherwise specified 95077 300-38-001 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: assembly instructions proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 6) dia.’s on common centers to be concentric 95077-xs within t.i.r. 1521-60061 west palm beach, fl 33409 title: cage code unless otherwise specified 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited.
www.amphenol-industrial.com RADSERT™ Technical Information Application
T&R packaging is available Contact plating available in gold and silver Operating temperatures range: -40~125℃ Durability: 100+ mating cycles Surface mount compatible Application Easily configured to fit any applications 1 RADSERT™ Type Example Part Number Rated Current Application Mated Part Above Board (Solder) C10-737495~499-001
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
David Salt Of 1 (60) 6-161 • - - amphenolmao.com 2 1. Connector Type 2. Shell Style 3. Connector Style 4. Shell Size - Insert Arrangement 5. Contact Type 6. Alternate Positions 7.
Operation Manual R-Series V Profinet 551973 - Temposonics®
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
Temposonics
Schockfest 100 g, 6 ms nach IEC-Standard 68-2-27 Vibrationstest 10 g, 10 - 2000 Hz nach IEC-Standard 68-2-6 Einbaulage Beliebig ... R - PVC-Kabel H - PUR Kabel Kabelart PT - Kabel mit freien Enden D6 - Kabel mit 6 pol. Kabelstecker Kabellänge an Sensorelektronik 02 - 2 Meter, Standard