Search Results for 103-190 connector
Hybrid Coupler - amphenol-antennas.com
Dimensions without connectors (L x W x D) 200 x 63 x 25 mm Environmental Characteristics Operating Temperature -25° C to +65° C Application Indoor Environmental IP65 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Amphenol PCD Shenzhen
ASTP is a rectangular connector with a lever mechanism. its metal outer shell provides a strong resistance against vibrations & shocks. ASTP can be widely used for railroad-related vehicles, communication equip-ment and industrial equipment. Two kinds of contact: crimp type contacts and through-hole type contacts (pins only for receptacle side) for
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPM R/A Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-FRSMPM-060 DRAWN 2022-10-18 16:39:03. Created Date:
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to 2.4mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS185-047-MS24-120 DRAWN 2022-10-18 11:35:46. Created Date:
2L2U3MT360X06Fwxys4A - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 617-906 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
Issue 1 Print 5 LT93‐INCHGR‐1 InCharger INSTALLATION INSTRUCTION ...
Universal AC input 95−140 VAC & 190−265 VAC (60 Hz) automatic voltage selection 6, 10, & 20 amp sizes Easy Wiring Connectors for fast wiring. Memory button that stores all settings and can be transferred to other chargers in case of failure or upgrade. Audio Alarm (user selectable: On/Off)
MA140QS01 - Amphenol Antenna Solutions
female connector. Type Lambda/2 Frequency (Mhz) 410 - 470 VSWR < 2 Gain (dB) 0 Impedance (Ohms) 50 Maximum Power (Watts) 30 Termination 4 m cable RG58 + FME female Color Black Type of whip Flexible Length (mm) 299 Weight (g) 240 Base diameter (mm) 33 Hole diameter (mm) 14 or 18 Sheet metal thickness (mm) 3 to 5
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to VITA 67.3 SMPS Male Plug-In Contact 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS24-047-MV67.3SMPS-120 DRAWN 2022-10-18 11:05:26. Created Date:
www.amphenol-sensors.com
www.amphenol-sensors.com
Amphenol Aerospace Heavy Duty MIL-DTL-22992, Class L Insert Arrangements
Connectors Cables HIGH SPEED 26482 Matrix 2 83723 III 5015 26500 P yle 22992 Class L Back-Shells Options Others Crimp Rear Release Matrix Matrix| P yle Heavy Duty MIL-DTL-22992, Class L Insert Arrangements Contacts: Position Size Pin M39029/48 Socket M39029/49 A, B, C 6 -317 -329 N, G 6N -318 -329 Shell Size 28, 40 amp rating AN C B G Cable:
Fresh air in the control cabinet - Lutze Inc.
Lütze supplies the 24 V fan modules, which can be simply mounted to the Air STREAM rail modules in various lengths of 700, 900 and 1100 mm. There are fan modules for various installation options depending on the wiring concept, for example, maximum wiring space or wiring comfort.
752.01.05.00 - 8850383 02 - AMPHENOL PROCOM
CONNECTOR N-TYPE FEMALE CABLE DOWNLEAD 0.5M RG303 RADOME 292 292 LABEL INDENTIFICATION MOUNTING BRACKET ALUMINIUM = = 120 90 6 x 5 74 8. Q,AmphenoI ANTENNA SOLUTIONS . Title: 752.01.05.00 - 8850383_02 Author: csailop Created Date:
LUTZE AirBLOWER - improved thermal control - Lutze Inc.
The LUTZE AirBLOWER is an accessory for the AirSTREAM wiring system for fast and reliable thermal control inside the electrical cabinet. Cabinets with an AirSTREAM wiring system are thermally optimised and, therefore, hotspots are less likely to occur inside the control cabinet.
X:\DCN\DCNs for 2019\19-049\AD80-7650-FQ-DB_B Model (1)
a connectors) t. kuhn b 19-049 4/19/19 revised housing f inish table 1 description pa rt number fact ory torque in dustry mating tor que sma male a d20-9901-02 25 lb. in. 7-10 lb. in. sma female a d20-9801-02 7-10 lb. in. type n male a d30-9901-02 40 lb. in. 15-20 lb. in type n female a d30-9801-02 15-20 lb. in. tnc male a d31-9901-02
Telaire T7000 Series - amphenol-sensors.com
• Voltage output via RJ45 connector provides easy interface to most data loggers. • Plug in AC power adaptor. • Operates for up to 80 hours on four AA alkaline batteries (not included). • Calculates and displays real-time ventilation rates in CFM or Liters/minute per person based on differential CO 2 levels outside and inside the building..
TECHNICAL FEATURES - RFS Technologies
pairs Single-Mode Fiber, DLC Connectors, 4800 ft Discontinued product HBF078-U2S4-480-LI REV : E REV DATE : 08 Sep 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 5
Technical features - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Frequency MHz 698 - 800 800 - 960 1695 - 2180 2180 - 2700 3300 - 3800 Gain, typ. dBi 8.0 8.5 8.0 8.8 8.0 VSWR / Return Loss max 1.7 / 11.7 1.7 / 11.7 1.7 / 11.7 1.7 / 11.7 1.7 / 11.7
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Protimeter F-CAL Test Kit - amphenol-sensors.com
connectors for use with both large and standard size Speedy® Moisture Testers. The F-CAL Test Kit is most commonly used for leak testing complete Speedy Moisture Testers whilst simultaneously calibrating the fitted pressure gauge. Alternatively, pressure gauges can be removed from the Speedy Moisture Testers and connected to the