Search Results for 104 asml
upt-mil-spec-amphenol-industrial
IAN-104 www.amphenol-industrial.com UPT Connector BACKGROUND Producing a metal based, Mil-Spec, connector can be complex and cost prohibitive for many modern industrial applications. The 26482 Series I (PT Series) product line has been around for over fifty years and is used in, not only, military markets but has
Model T1403-02A Strain Gage Load Cell Installation and Operating Manual
Size (Diameter x Height) 4.12 in x 1.37 in 104.6 mm x 34.8 mm Weight 2.88 lb 1.31 kg Mounting Thread 5/8 - 18 Female No Metric Equivalent Sensing Element Strain Gage Strain Gage Deflection at Full Scale Capacity 0.001 in 0.025 mm Housing Material Painted Steel Painted Steel ...
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 395 Amphenol MIL-DTL-26500, Pyle ® MIL-DTL-26500, Pyle ® Typical Markets: • Military & Commercial Aviation
Industrial Automation | Applications | Connectors & Cable Solutions ...
The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. DETAILS. BergStik® 2.54mm. BergStik® FCI Basics 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Designed in single and double row, they are available in straight ...
Model 047 | PCB Piezotronics
104.14 mm: Weight: 1.61 oz/ft: 149.75 gm/m [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications About PCB ® PCB ® ...
Amphenol
5 A / + 40 °C / + 104 °F please refer also to current derating curves page 45 > 10 10 Ω < 5 m Ω 40 / 100 / 56 IP 40 25 N 90.oz Silver ≥ 500 mating cycles Gold ≥ 1000 mating cycles coupling ring brass, strain relief, die cast, nickel plated thermoplastic 30 N 110.oz 35 N 125.oz 50 N 180.oz 55 N 200.oz 60 N 220.oz 50 N 180.oz 3 A / + 40 ...
IT Datacom | Markets | Amphenol
Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP2 has up to 60% lower power consumption versus CFP. ...
Home Page - Amphenol PCDAmphenol PCD
Home Page - Amphenol PCDAmphenol PCD
Model 353B17 ACCELEROMETER KIT Installation and Operating Manual - PCB
Temperature Range(Operating) -20 to 220 °F -29 to 104 °C Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position Top Top Cable Length 10 ft 3 Cable Type 018 Coaxial 018 Coaxial NOTES: [1]Typical. [2]Zero-based, least-squares, straight line method. [3]Transverse sensitivity is typically ≤ 3%.
amp connector round | Amphenol Global Search | Amphenol
FCI Basics Metral® power, high power, and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE. Metral® power, high power, and coax connectors support power solution with a current rating of 3 to 40A for each pin.
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
3. Over a temperature range of 59°F to 104°F (15°C to 40°C). 4. Normalized offset/bridge voltage—8 hours after 20 seconds. warm-up. 5. Previously qualified, not tested in production. 6. Deviation from straight line drawn through zero and 100 mmHg data points. 7. These sensors are compatible with ETO (ethylene oxide) sterilization.
pl18v 301 70 | Amphenol Global Search | Amphenol
and is successfully tested up to 100 psi (230 ft/70 m). With the inclusion of a Tefzel® insert, the connector can operate in temperatures from -45 to +104° C, and is highly resistant to most nuclear exposure. Wilcoxon twisted, braided shielded pair J9T2 cable offers superior durability
Model 1203-11A/084A100 PCB L&T load cell, low profile, 500 lbf rated ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com GENERAL PURPOSE LOW PROFILE LOAD CELL OPERATION MAN UAL
Model 1403-05ADB/LCS-2B Dual bridge load cell, fatigue rated low ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com DUAL BRIDGE LOAD CELL OPERATION MANUAL 2
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
TruSine 4500 - charlesindustries.com
Ambient Operating Temperature -40 to+40°C (-40 to+104°F) -40 to+40°C (-40 to+104°F) Cooling Exhaust Fan Thermostatically controlled Thermostatically controlled Mounting Wall or Shelf Wall or Shelf Dimensions (wall mtd position) 17.5”H x 19”W x 8.5”D 17.5”H x 19”W x 8.5”D Weight 83 pounds 83 pounds
Model 1403-15A/084A100 PCB L&T fatigue rated load cell low profile, 5 ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com GENERAL PURPOSE LOW PROFILE LOAD CELL OPERATION MAN UAL
SPP-LLPL-3 Layout 1 10/12/2016 9:19 AM Page 1 SPP™ Low Loss, Low PIM ...
SPP™ Coaxial Cables Smart Part Number Key for SPP Low PIM Jumpers SPPXXXYYYXXXYY.YX Cable Size 250 = SPP250-LLPL 375 = SPP375-LLPL 500 = SPP500-LLPL
Model 1203-11A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com GENERAL PURPOSE LOW PROFILE LOAD CELL OPERATION MAN UAL