Search Results for 10737 connector
Compact Combiners PRO-MCU380-EXT-3 - AMPHENOL PROCOM
19" Front plate black with connectors in back * 210003011: Add to quote: Typical Attenuation values. Connection Diagram. Mounting Detail. All dimensions are given in mm [in.] 19" Front plate black with connectors in front (210003010) 19" Front plate black with connectors in back (210003011)
Antennes portatives FSP 70/TETRA-DESK STAND - amphenolprocom.com
Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors. Explorez tousAccessoires à la recherche de produits
Model 223B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 1/2 - 20 Female: 1/2 - 20 Female * All specifications are at room temperature unless otherwise specified. Optional Versions (W) Water Resistant Cable. English SI; Electrical Connector: Sealed Cable:
Panel Antennas XPA U2-L4-2.0 - AMPHENOL PROCOM
This new dual band antenna is a part of our new “HybridLine” cross polarized panel antennas series covering LTE450 and LTE700/800/850. The antenna has been designed to offer a very stable radiation pattern over two separate bands of operation.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
d38999 contact | Amphenol Global Search | Amphenol
MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements. D38999 connectors are designed for environmental resistance with an operational temperature range of −65 to +200 °C ( -85 to 392 °F) and are one
Charles Fiber Building Terminals (CFBT) | Fiber Demarcation Enclosure ...
The flexible splicing area and bulkhead design allows for splicing or terminating all different fiber types and connectors. With a bare end or connector splitter tray (CFST), CFBT enclosures also offer the capability of a fiber distribution hub. A compact CFBT-C version is available for up to 48 fiber connectors and/or 120 fiber splices.
Temposonics® G-Series GH Position Sensors
Output Stroke Length Resolution Multi-Position Status ⓘ Analog 50…2500 mm
PowerLok G2 插头线束安装说明 - Amphenol
connectors to assist users in identifying the correct product for the system to which the connectors may be applied. Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable ...
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm D Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Nano Pegasus - Amphenol PCDAmphenol PCD
Nano Luminus/Pegasus are small, composite, easy to use connectors designed specifically for sensing, command and control applications where a Micro or Nano Dsub would be used. Ideal for use in tight spaces, packing 11 high grade contacts in a shell size 5 housing. Features & Benefits:
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122115 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
horizonblue login | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
hsd-nasp | Amphenol Global Search | Amphenol
Search Results for hsd-nasp Rectangular Connectors | Products | Amphenol Ethernet), Signal, Power, and Hybrid. ... part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1 ...
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-197J-51PT STP 3D Model (Size: 57 kb ) 925-197J-51PT PDF Customer Drawing (Size: 416 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-197J-51P HFSS 3D Comp Model (Size: 863 kb )