Search Results for 10737 connector
132284 | Amphenol Global Search | Amphenol
The Role - Amphenol Aerospace is seeking Summer Interns to work out of its state-of-the-art facility in Sidney, NY.The internship pays $18/hour, and the hours are Monday through Friday, 8:00 am – 5:00 pm (EST).The internship will run from May through August.Location - Sidney, NY 30 Minute Drive from Binghamton, NY 20 Minute Drive from Oneonta, NYThe diverse internship program features ...
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
A114017-SR Sealing Plug, Size 16 - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ A114017-SR Sealing Plug, Size 16-Sealing Plug, Size 16 Call Us 1-800-394-7732
BZ Female to SMA Female Adapter SF1122-6108 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Receiver Multicouplers HPRS-S - AMPHENOL PROCOM
DC supply on solder terminal or 2.5 mm barrel connector. Coated with black vinyl to prevent corrosion. Available with N(f), TNC(f) or BNC(f) connector types. Specifications. Electrical; Model: HPRS-S: Gain (Input To All Outputs) 2.0 dB ±2 dB: Frequency: 10 kHz - 108 MHz: Noise Figure: Typ. 5.0 dB @ 10 MHz
Amphenol 2022 Sustainability Report
%PDF-1.4 %âãÏÓ 4478 0 obj > endobj xref 4478 95 0000000016 00000 n 0000004099 00000 n 0000004262 00000 n 0000010172 00000 n 0000010712 00000 n 0000011034 00000 n 0000011429 00000 n 0000011468 00000 n 0000011507 00000 n 0000011622 00000 n 0000011735 00000 n 0000011886 00000 n 0000012146 00000 n 0000012736 00000 n 0000012835 00000 n 0000012950 00000 n 0000022707 00000 n 0000031982 00000 n ...
4U4VTSP1X06F xys5 - Amphenol Antenna Solutions
Do not install the antenna with the connectors facing upwards. BOTTOM VIEW - CONNECTOR DIAGRAM 4U4VTSP1X06F xys5 (8x) 1695-2700 | (8x) 3300-4200 MHz 32-Port Canister Antenna SECTOR / OMNI COMBINATION 23.9 IN FIXED TILT. 4U4VTSP1X06F xys5 REV092324NA www.amphenol-antennas.com 8 of 27
Custom Cable Builder - SV Microwave
Build custom RF cables effortlessly using SV Microwave's online Cable Builder tool. Tailor RF cables to your specifications for the best performance.
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 ...
Connector 2 Part Number: 132377-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 150 mm 095-902 ...
109 Series Connectors | Hermaphroditic Connector
The 109 Connector line meets or exceeds the requirements of SMPTE it is used for broadcast networks, HDTV, ship-to-shore communications
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCI Express® (PCIe) M.2 connectors provide 67 contacts on 0.5mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe Mini Card connector.
P30141 6 Position Trunk to Trunk Tee featuring Checkmate™, S
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P30141 6 Position Trunk to Trunk Tee featuring Checkmate™, Standard, Black, 600V, 32A-6 Position Trunk to Trunk Tee featuring Checkmate™, Standard, Bl
TNC Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector TNC Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm. Downloads. 122529 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 1.32 mm Micro-cable: Contact Finish:
micro-bayonet-connector-catalog-amphenol-industrial
Amphenol Industrial offers a high performance circular connector product range developed for industrial applications where electrical performance must be met with affordability. High mating cycles, along with the ability to operate in difficult environments are the benchmark of rugged connectors.
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
IDS-106 Amphenol
DC connector with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications. As an evolution of AIST’s well-known H4 connector, the Amphe-PV H4 Plus™ includes the same excellent durability, the same Amphenol-compatible mating configuration, Amphenol’s low resistance RADSOK® contact technology,
Panel Antennas XPA U2-L4-2.7 - amphenolprocom.com
This new dual band antenna is a part of our new “HybridLine” cross polarized panel antennas series covering LTE450 and LTE700/800/850. The antenna has been designed to offer a very stable radiation pattern over two separate bands of operation.