Search Results for 109322-07
Model 378A12 | PCB Piezotronics
2.07 in: 52.6 mm: Size - Height (without grid) 2.02 in: 51.3 mm: Weight: 0.27 oz: 7.8 gm [1] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-63: Calibration for microphone/preamplifier with TEDS programming: 1: Product Documents.
Certified accelerometer and charge amplifier system
1rwh 'xhwrfrqwlqxrxvsurfhvvlpsuryhphqw vshfl¿fdwlrqvduhvxemhfwwrfkdqjhzlwkrxwqrwlfh 7klvgrfxphqwlvfohduhgirusxeolfuhohdvh wilcoxon sensing technologies 3urjuhvv'ulyh ...
Model 377B26 | PCB Piezotronics
[6] G.R.A.S. data derived from 40SC Product Manual, Revision 31 07 2007. [7] Bruel & Kjaer data derived from 4182 Product Datasheet, BP 0659-15 95/04. [8] Information based on published specifications of G.R.A.S. and Bruel & Kjaer at time of posting
Model 353B31 | PCB Piezotronics
Model 353B31:High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to 5k Hz, 10-32 side conn.
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Vibration monitoring of pumps - Wilcoxon Sensing Technologies
4 common reasons pumps fail Insufficient lubrication – 36% • Bearings deprived of proper lubrication will cause pumps to fail long before the normal service life Fatigue – 34% • Overloaded, unbalanced, or misaligned pumps cause unintended bearing loads Improper installation – 16% • Improper installation techniques can lead to failures from load imbalance,
Technology in connectors - CONEC Home
Straight connector semi rigid 1,07 + 0,009 f (GHz) Angled connector semi rigid 1,10 + 0,009 f (GHz) Straight connector flexible cable 1,20 + 0,030 f (GHz) Angled connector flexible cable 1,20 + 0,033 f (GHz) Proof voltage Semi rigid cable 1000V / 50Hz Flexible cable 0750V / 50Hz Working voltage Semi rigid cable 335V / 50Hz Flexible cable 250V ...
Model 485M49 Airborne Amplifier, 3-Channel ICP® , +28 VDC aircraft ...
0.07 - 0.13 INSTALLATION DRAWING 19469 1.5X 1 OF 1 MODEL 485M49 3 CHANNEL SIGNAL CONDITIONER XXX ±.005 JES 6/6/19 JDM 6/6/19 CPH 6/6/19 1 9 4 6 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB ...
MPO MTP Field - Fiber Optic Connectors | Amphenol Socapex
The Amphenol Socapex MPO MTP Field connector is a versatile solution that allows users to transform their MPO/MTP patchcord into an environmental connector. With its IP68 rating, this connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh ...
MINI SHAKER WITH INTEGRATED K2004E01 / K2007E01 POWER AMPLIFIER ... - PCB
Armature Mass, nominal 0.07 lb (0.032 kg) 0.1 lb (0.045 kg) Suspension Stiffness, nominal 15 lbf/in (2.63 N/mm) Input Connector BNC jack Output Connector Mini binding post Table Mounting 10-32 thread Dimensions (H x W x D), nominal 5.3 x 6.75 x 3.5 in (135 x 171 x 89 mm) Weight 7 lb (3.10 kg) [1] Load dependent
TITLE: REQUIRES CONTACT
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52756 07/23
a dcn 52756 07/23 approved: checked: drawn: see pdm see pdm krr 05/10/23 6.000±.250152.40±6.35 smpm female r/a flexible Ø.047 cable 2x shrink tubing smpm female product data drawing components: connectors: smpm female r/a (3222-40006) smpm female (3221-40007) cable: flexible Ø.047 cable (200-70-479)
IR25 Dual Gas Series Datasheet - SGX Sensortech
0.07 0.15 Typical Sensitivity for Gas Range (3) Refer to Fractional Absorbance Curves Minimum Detection Level (4) 2ppm CO 2 30ppm CH 4 2ppm CO 2 30ppm CH 4 Maximum deviation from linearity (±) (6) 0 to 0.5%v/v Range: 0 to 2%v/v Range: 0 to 2.5%v/v Range: 0 to 5%v/v Range: 0 to 10%v/v Range:
Model J353B03 | PCB Piezotronics
Model J353B03:General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 5k Hz, 10-32 side conn., ground isolated
2082-6510-dB - Model
-07 7 ±0.5-08 8 ±0.5-09 9 ±0.5-10 10 ±0.5-11 11 ±0.5-12 12 ±0.5-15 15 ±0.5-20 20 ±0.5-30 30 ±0.75-40 40 ±1.25 f redrawn in solidworks;included marking 15-223 7/15/15 t.kuhn 01-30 db 40 db part number description item no. ta-2082-6510-db attenuator, sma, air cooled, 5w, up to 12.4 ghz - 1 ta-2082-6524-40u assy, attenuator, sma, air cooled,
P-U95-Z145-4XX1-301 - Sheet1 - Amphenol CS
aug 07/15 chigow.x 03554 1:1c drawn checked m.e. app'd q.a. app'd dwg app'd eng. rel. no. ref. scale do not projection millimeters primary units secondary reference in parentheses third unless specified otherwise ultraport qsfp+ 2x1 4x25g angle 0.15 0.25 0.5 aug 07/15 aug 07/15 a angular degrees millimeters initial release jul 07/15 j.si ...
2082-6526-dB - Model - XMA Corp
-07 7 ±0.5-08 8 ±0.5-09 9 ±0.5-10 10 ±0.5-11 11 ±0.5-12 12 ±0.5-15 15 ±0.5-20 20 ±0.5-30 30 ±0.75 qty. part number description item no. 2082-6526-db attenuator, sma-m/f, dc-6ghz, 5w 1 ta-2082-6526-dbu assy, attenuator, sma-m/f, dc-6ghz, 5w, unmarked 1 a added marking 15-214 7/9/15 t.kuhn b corrected marking 15-358 12/29/15 t.kuhn ...
CC5516A02 - Amphenol Air LB
CC5516 series is a line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure.
2012-07-05 AST Orientation Training for Salaried
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type