Search Results for 11-0493-01 open
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
B175 High Chirp, 1kW, 0° Tilt, Humminbird 21-Pin, DT
Max Vessel LOA: Up to 11 m (36') ... Installation 17-458-01-French. Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-20619. Wiring D-91-1323. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
01 blade terminals for automotive fuse blocks (standard) with retaining clips 02 blade terminals for automotive fuse blocks, ... 25 A: 50 g (11 ms) to IEC 60068-2-27, test Ea Corrosion 96 hours at 5 % salt mist, to IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to IEC 60068-2-3, test Ca
09400005707STP - Amphenol Air LB
Pipe Clamp Serie PAN4231 1 hole
High Performance Thermal-Magnetic Circuit Breakers 410/520/530-
High Performance Thermal-Magnetic Circuit Breakers 410/520/530-... 2 www.e-t-a.de 1646 1 Surface mounting -1 -2 rail mounting (DIN EN 50 022-35x7,5)
Product sheet - amphenol-antennas.com
- MA203L09 - MA203L09 MA233L05 without ratchet base VHF Antenna with ratchet base & fibre glass shroud Type : MA203L09 Frequency : 156 - 162 Description : Fibre antenna
Website Registration - amphenol-ns.com
How to Register. Please fill out the form below; After clicking on the register button you will be alerted that your registration request has been submitted.
Voltage Compensated, Media Isolated, High Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel
B164 50/200kHz, 1kW, 0° Tilt, Raymarine A, DT
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
B175 Low Chirp, 1kW, 12° Tilt, Furuno 10-Pin, DT - AIRMAR EMEA
Max Vessel LOA: Up to 11 m (36') ... Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-20630. Wiring D-91-1363. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester.
M135 Medium Chirp, 1kW, Humminbird 14-Pin, DO - AIRMAR EMEA
16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 88 and 107 kHz plus everything else in the bandwidth; Perfect for trailered or lifted boats; Also available as transom (TM185M), thru-hull low-profile (B175M), and thru-hull with fairing (B285M) mounts
Voltage Compensated, Media Isolated, High Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel
Voltage Compensated, Media Isolated, High Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel
Data Sheet - temposonics.com
I 3 I Temposonics® E-Series EP2 IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
NPH Series - amphenol-sensors.com
%FSO –0.05 0.01 0.05 Thermal Accuracy of Offset 100 kPa %FSO –0.6 0.4 0.6 4 200 and 700 kPa %FSO –0.5 0.2 0.5 4 Thermal Accuracy of FSO ... 11.Typical specifications are for reference only; absolute values may vary. NPH Series Specifications NPH Series schematic diagram 3. A gap between the surface of the header and the
TECHNICAL FEATURES - rfstechnologies.com
FO Break-out Length (Top) mm (in) 279 (11) FO Break-out Length (Bottom) mm (in) 228 (9) Cable Sealing Method Semi-rigid flame-retardant polyolefin, with hot melt adhesive Fiber Termination End 1 DLC Connector Fiber Termination End 2 DLC Connector with Elongated Clip ... FR-N-1SM-01-80FS REV : C REV DATE : 22 Feb 2021 www.rfstechnologies.com
Voltage Compensated, Media Isolated, High Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel
MA157QS00 - Amphenol Antenna Solutions
- MA157QS00 - BODY MOUNT ANTENNA BLACK Type 5 Lambda/8 Frequency (MHz) 400 .....470 VSWR < 1,2 at center frequency Gain (dB) 2 Impedance (Ohms) 50 Maximum power (watts) 50