Search Results for 11-0493-01 open
B164 50/200kHz, 1kW, 12° Tilt, Furuno 8-Pin, DT
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
01 blade terminals for automotive fuse blocks (standard) with retaining clips 02 blade terminals for automotive fuse blocks, ... 25 A: 50 g (11 ms) to IEC 60068-2-27, test Ea Corrosion 96 hours at 5 % salt mist, to IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to IEC 60068-2-3, test Ca
SS175 High Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT
Max Vessel LOA: Up to 11 m (36') ... Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-20640. Wiring D-91-1323. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors.
Voltage Compensated, Media Isolated, High Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year ... • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications • RoHS / REACH Compliant • IP67 Certified
amphenol-airlb.de
2. AMPHENOL AIR LB 2 rue Cent Ader Zc de W 08110 CARIGNAN FRANCE Te 33 (0)3 24 22 78 49 Fa 33 (0)3 24 22 78 75 wwpenoirr. SOMMAIRE TABLE OF CONTENTS. PEIGNES MONOBLOCS THERMOPLAST
NovaSensor Filtration Air Restriction (FAR) Sensor
Title: NovaSensor Filtration Air Restriction (FAR) Sensor Author: Amphenol Advanced Sensors Subject: For improved air filtration system performance, Amphenol s new FMA series of Filtration Air Restriction (FAR) Sensors accurately measure the pressure loss across a variety of air filtration devices utilizing Amphenol s high ó·; »Fû×ø æ pdÖ ï nòS 5ýOq¨4ï© ]T ÙÁë[Í+:o? » Õõö ...
Battery Master Switch BMS01 - el-cab.com.pl
60068-2-11, test Ka Humidity 240 hrs. 95 % RH, test to IEC 60068-2-3, test Ca Terminals battery terminals: M10 terminal studs control terminals: AUX connectors to DIN 72 585, 7-pole CRTL connectors to DIN 72 585, 2-pole Auxiliary contact max. 10 A (circuit unprotected) Mass approx. 1,700 g
1695-2180 MHz - amphenol-antennas.com
Bottom View - Connector Diagram WB3X080X06Fx60 SINGLE BAND | 3-SECTOR, CLOVER-SHAPE | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN)
NovaSensor Filtration Air Restriction (FAR) Sensor
Title: NovaSensor Filtration Air Restriction (FAR) Sensor Author: Amphenol Advanced Sensors Subject: For improved air filtration system performance, Amphenol s new FMA series of Filtration Air Restriction (FAR) Sensors accurately measure the pressure loss across a variety of air filtration devices utilizing Amphenol s high ó·; »Fû×ø æ pdÖ ï nòS 5ýOq¨4ï© ]T ÙÁë[Í+:o? » Õõö ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year ... • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications • RoHS / REACH Compliant • IP67 Certified
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
TECHNICAL FEATURES - rfstechnologies.com
TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149)
ATM06-4S-SR01WT 4 Position, Plug, Socket, SR01 Strain Reli - Amphenol Sine
AT27-008-1200 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors steel, zinc plating , .433 [11.00 mm] dia. hole. Comparable to PN# 1027-008-1200 REQUEST A QUOTE AT27-009-1200 Metal side mounting clip, 13mm hole.
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Furuno 10-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Telaire SMART Dust Sensor SM-PWM-01S - amphenol-sensors.com
Title: Telaire SMART Dust Sensor SM-PWM-01S Author: Amphenol Advanced Sensors Subject: Telaire SM-PWM-01S SMART Dust Sensor detects dust particle concentration in air by using an optical sensing method where an infrared light emitting diode (IR LED) and a photosensor are optically arranged in the device.
Voltage Compensated, Media Isolated, High Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel
Voltage Compensated, Media Isolated, High Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel