Search Results for 11-0493-01 open
Six-TETRA-Station Combiner
Weight Approx. 5.3 kg / 11.68 lb. Environmental Ingress Protection IP62 ORDERING Model Product No. Frequency ... Last edited: 2024/07/01. CONNECTION DIAGRAM OPTION TR-F OPTION TR-B PRO-ISO-PHY-TETRA-S6 PROCOM A/S reserves the right to amend specifications without prior notice
21-032915-011 ( PLUG) H I J K Amphenol - Amphenol Aerospace
B 1. With a razor or scalpel, slit and flair open cable jacket end (.500 approx length) C 1. Using a needle nose pliers or stub tip of wire stripper, grab cable jacket slit end corner and pull jacket back over itself until 2.000 of cable braid is exposed. 2. Trim away entire exposed cable bundle end to 1.800 dimension shown. 3.
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) 10‐329393‐24G COMPLIANT CAP ASSEMBLY, PROTECTIVE NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
ENCLOSURES - PCB
Simply open the enclosure door and connect a data collector with sensor excitation power turned on to the ... Model 691A51/01 Model 691A51/02 Model 691A51/03. MODELS 691A51/XX. 4. SPECIFICATIONS. Model Number. 691M156; 691M157: Performance. Channel Count (Triax) 1; 2: Inputs; Connector Type;
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196,
Model 086D20 | PCB Piezotronics
Model 086D20:Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N), 2.4-lb head
hw-14 | Amphenol Global Search | Amphenol
MB5CKN0800-S1 Item Part number Cable OD Range 1 2 3 7.5~11.0 mm 14.5~17.0 mm Connector P/N MB5CKN0800-S1-KIT MB5CKN0800-S2 MB5CKN0800-S3 MB5CKN0800-S2-KIT MB5CKN0800-S3-KIT 11.0~14.5 mm A2 - ADDED ITEM 5 TO BOM. 12/13/2021 RO RO 4 SC000523 M23B,ELITE SERIES,2.0MM SOCKET 5 ... Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series ...
Disconnects - TPC Wire
Hoff-Trex®Male & Female Disconnects. Providing fast and reliable connection and disconnection of two wires, fully-insulated Quick-Disconnect Terminals are available in a variety of options to meet industry requirements spanning automotive, consumer and industrial applications.
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
- dcn 38390 07/11 stw a dcn 41679 09/15 stw checked: approved: drawn: stw 07/19/11 stw 07/19/11 fed 07/19/11 rohs compliant the information contained in this drawing.005 date approved revision history rev description see notes see notes sv microwave, inc. scale: 6:1 size dwg. no. b material: finish: 4) cham. 1st & last threads. 7) remove all burrs
Telaire Thermal Runaway Sensor AX221058S - Amphenol Sensors
Telaire Thermal Runaway Sensor AX221058S - Amphenol Sensors
R-Series V RFV - Temposonics
Discover the R-Series V RFV, high-performance sensors with flexible measuring rod for precise measurements on straight and curved sections. Lengths from 150 mm to 20,000 mm, ideal for limited space. Space-saving due to simple winding. Optional profile and pressure tubes for additional mounting options. CE, UL/CUL, EAC and UKCA certified for maximum safety and quality.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
sim | Amphenol Global Search | Amphenol
DECLARATION OF DESIGN AND PERFORMANCE Reference DDP SIM 2B 2X XXXXX SIM Monomodule connector Page 3 / 3 Amphenol Air LB – 2 rue Clément Ader – ZAC de Wé - 08110 Carignan – France – Tél. 03 24 22 78 49 - Fax. 03 24 22 78 75
Magnetostriktive Lineare Positionssensoren
11,5 4,5 8 M5-Gewinde U-Magnet OD33 Artikelnr. 251 416-2 Blockmagnet L Artikelnr. 403 448 Montageklammer Artikelnr. 400 802 T-Nut-Mutter Artikelnr. 401 602 Material: PA-Ferrit-GF20 Gewicht: Ca. 11 g Flächenpressung: Max. 40 N/mm2 Anzugsmoment für M4-Schrauben: 1 Nm Betriebstemperatur: −40…+105 °C Material: Hartferrit Gewicht: Ca. 20 g
EU RoHS II Declaration - amphenol-aerospace.com
(>0.01% w/w for Cadmium) of Homogeneous Material(s) BACC63CT11‐35SN COMPLIANT CONNECTOR, ELECTRICAL PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
MAGNETIC CONNECTORS - Amphenol
Visit amphenol.co.uk for more information | 03 STINGRAY MAGNETIC CONNECTORS CONTENTS Features and Benefits 04 Part Numbering 06 Performance Data 07 Connectors - Wall Mount 08 - 09 Connectors - MOLLE Loop 10 - 11 Connectors - Free 12 - 13 Termination Details 14 Accessories - Stowage Receptacles 15 Accessories - Protective Caps 16 - 17 Cable Assemblies 18 Assembly Instructions 19
Hybrid Combiners PRO-PHY150-4SI - AMPHENOL PROCOM
50 W : Approx. 7.3 kg / 16.09 lb. 100 W : Approx. 11.8 kg / 26.01 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY150-4SI-50: Contact for product no. Add to quote: PRO-PHY150-4SI-100: Contact for product no. Add to quote: Mechanical Outline.
NovaSensor NPA Low Pressure Surface Mount Sensor Series
11 10 9 8 NPA 3 Sensor t Vsupply 5.5V to 30V Vout Ground 0.1µF J107 VSS Vgate VDD SIG NPA ae Pin # Amplified Analog Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Analog Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Amplified Output ...
TRANSLATION - Temposonics
Created Date: 10/22/2020 2:07:20 PM
MFM Duplex - Amphenol Ltd
MFM uses ceramic ferrule technology with a ceramic alignment sleeve to reduce insertion loss; Based on a #13 MIL-DTL-38999 Series III connector with keyway polarisation