Search Results for 110ghz panel mount connector
Examax I/O and Cable Assemblies | Backplane Connectors/Cable Assemblies ...
The ExaMAX I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. ExaMAX I/O products are capable of delivering high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
Pulse-Lok® 380703 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.335 ...
RF Connector SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.335 Post. Downloads. 132318-14 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6552E2-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
9-Pin Panel Mount (.040 Pin OD) - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs
The SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs P/N: 2921-00057. Access the design resources CAD, CST, HFSS Models and Datasheet.
4.3-10 Connectors - Amphenol RF
4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight applications. These designs are IP67 compliant when mated to protect against dust and water ingress for outdoor applications, and provide excellent VSWR performance up to 6 GHz.
Amphenol Canada Corp.
connector, series 'b' receptacle, drawing a.green scale do not musb series rugged usb 2 decimal places 3 decimal places feb19/07 feb19/07 d x 3:1 0.15 0.25 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. ref. angular degrees general tolerances projection millimeters inches primary units secondary reference in parentheses unless ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-2PF100000AE.
SMA Female PCB Edge Launch Connector, .093" PCB Thickness
SMA Female PCB Edge Launch Connector, .093" PCB Thickness" 2985-6038. Check out the complete technical specifications and compare them with your needs.
38999 Connectors with Power Contacts - Amphenol Aerospace
Rack and Panel Connector LMD and LMS VITA Connectors SpaceVPX VITA 78 Connector Micro HDAS - High Performance PCB Connector ... EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits:
SMA PCB Surface Mount Right Angle Jack 50 Ohm | 132136-11 - Amphenol RF
RF Connector SMA PCB Surface Mount Right Angle Jack 50 Ohm. Downloads. 132136-11 PDF Customer Drawing (Size: 38 kb) 132136-11 STP 3D Model (Size: 446 kb ) ... Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount:
Pulse-Lok® 380842 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
L-725.pmd - Amphenol Aerospace
connectors with double stub threads,Table IV for MIL-DTL-26482 bayonet coupling, and Table V for MIL-DTL-38999 Series I & III connectors. 4. Metal to metal sealing of mated parts should occur where a ... The torque value for hex mounting nuts on all jam nut receptacles is listed in column “A” of Table I. The hex nuts are machined but
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
rf connector to pcb | Amphenol Global Search | Amphenol
PCB Hermetic Box Mounting Receptacle, Commercial 17 PCB Hermetic Jam Nut Receptacle, Commercial 18 PCB Hermetic Solder Mounting Receptacle, Commercial 19 ... Hermetic Square Flange Connector 2M801-012-02 71 Hermetic Weld Mount Connector 2M801-012-03 72. 2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle ...
SMA Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead IP67 ARC
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Jack Thread-in Crimp 50 Ohm IP68 | 901-10256
RF Connector SMA Straight Jack Thread-in Crimp 50 Ohm IP68 Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.415 Post 0.300 PTFE 132147-28.
N-Type to 7-16 Adapters - RF Coaxial Adapters | Amphenol RF
N-Type to 7-16 Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Panel Mounting Feature. Bulkhead 1 item; Not Applicable 9 items; Body Finish. Silver 1 item; White Bronze 9 items; Less. Contact Material ...
Standard Medical Cable Connector | Pulse-Lok Connector 320553
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320553