Search Results for 110ghz panel mount connector
Press-Fit Connectors - Positronic The Science of Certainty
They also add mounting screws for increased stability during shock and vibration environments (so the movement and stress caused by coupling, uncoupling, and shaky environments won’t transfer to the PCBs or backplanes). Plus, some bi-spring power press-fit connectors eliminate the need for costly press-in equipment. ... Infinity connectors ...
Pulse-Lok® 381074 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
Straddle mount type Power edge connector - Amphenol CS
7.4 Solder tails Insertion- the insertion force of Straddle type solder and mounting PCB shall not exceed 10 Kgf per all solder tails to insert into mounting PCB. The following details shall apply: a. Rate of 25.4mm/minute with Mounting PCB. b. Test PCB thickness is 1.57+/-0.13mm (inclusive of two pads). 7.5 Reseating
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 40073 01/16 STW DATE APPROVED
surface mount pcb layout sv p/n interface 3811-40022 full detent 3811-40023 smooth bore. title: 3811-40022-40023.pdd.slddrw created date: 1/5/2016 8:23:05 am ...
Compression Mount PCB Connectors - アンフェノールジャパン ...
Compression Mount PCB Connectors • Solderless compression mount for fast and easy installation • Cost effective solutions for testing • Durable and rugged design • SMA, 2.92mm and 2.4mm series available • Customized PCB footprint design through simulation optimization • Available with various screw lengths for your application
MIL-DTL-55302 Low Mating Force Connectors | HDAS | Mother Board ...
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD - SV Microwave
Panel Connectors; PCB Connectors; Cable Assemblies. Conformable Cable Assemblies; Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; ... SMPM Male PCB Surface Mount Connector, 4 Port, SB Available Inventory: 285. 9311-00038 SMPM Connectors 9311-00038 Add to compare list Datasheet. Newsletter ...
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Connectors | Products - Amphenol
Offering a crimp version, Micro HDAS can be used in harnesses from panel to board when used with an I/O 38999 connector. ... SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our ...
Military - Amphenol RF
These robust connectors and adapters are available in two alternative plating options: Black Plated RF Interconnect . Cadmium-free, non-reflective black zinc cobalt for covert and military applications. RoHS and REACH compliant, and does not compromise RF performance or conductivity. Conductive and corrosion resistant.
880-960 / 1710-2170 MHz - amphenol-antennas.com
Do not install the antenna with the connectors facing upward. Mounting Options Part Number Image Fits Pipe Diameter Weight All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. 2-Point Mounting Bracket Kit 0900181/00 48-115 mm 1.9-4.5 in 3.4 kg 7.5 lbs
Amphenol
flange for back panel mounting Options • 6 shell styles with 47 insert patterns • Coax and thermocouple con- ... PT bayonet connectors in box mounting receptacle and jam nut receptacle styles are available with printed circuit board contacts. Standard PCB tails for MIL-DTL-26482
main | Furuno | Connectors - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
AmphenolAmphenol Line Replaceable Module (LRM) - Amphenol Aerospace
Rack & Panel Brush Ruggedized Docking Conn./ Accessories/Install. Introduction/ Brush Contact LMD/LMS Rectangular Interconnects Other Rectangular Interconnects Ruggedized VME64x / VITA 60, 66 Amphenol® LRM Surface Mount Connectors meet the high density needs of today’s integrated electronic modules. Amphenol goes beyond the usual board level ...
Board-Level Connectors | Products - Amphenol
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers. ... COMPRESSION-TYPE SURFACE MOUNT CONNECTORS FOR HDD (HARD DISK DRIVE ...
SJT Connectors - Amphenol Aerospace | Mil-Spec Derivatives | Products ...
Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912 ... Special types are available, such as connectors less contacts and circular rack and panel connectors with solderless wrap contacts. For further information on special application requirements ...
SMA Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave introduced the SMA Female Bulkhead Connector for .085 Cable 2946-6012. Place your order with our distributors today.
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
FCE17 D-Sub Filter | Input Output Connectors | Amphenol
Direct replacement of standard non-filtered connectors for both Power and Signal; Wide Operating Temperature Range from -40°C to +85°C; Meets variety of demanding environments; High Strength Thermoplastic components meet UL 94V-0; High reliability in applications requiring UL compliance; Contact plating available in 15µ", 30µ" or 50µ" of gold
M28876 Fiber Optic Connectors
%PDF-1.4 %âãÏÓ 1 0 obj /Type/ExtGState /OPM 1 >> endobj 2 0 obj /BitsPerSample 8 /Domain[0 1] /Filter/FlateDecode /Size[255] /FunctionType 0 /Range[0 1 0 1 0 1 0 ...