Search Results for 12 conductor cable
Chem-Gard® 200 TC Rated Cable - TPC Wire
Chem-Gard® 200 TC Rated Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion and high heat resistance.
High Flexing Cables - Lutze Inc.
LUTZE MOTIONFLEX® cables are designed for use in linear flexing, torsional flexing, and tray applications and are available in control, motor, VFD, and Ethernet designs. LUTZE SUPERFLEX® N is designed for moderate to higher performance flexing in short to medium length drag chains. LUTZE SUPERFLEX® N is offered with PVC or High Glide ...
Home - Lutze Inc.
NEW LUTZE Cable Catalog. Welcome to browse our NEW digital LUTZE Cable Solutions for Industrial Automation North America Catalog. ... May 12-15, 2025 Booth #5815 Detroit, MI, USA. Pack EXPO Las Vegas. Sept 29 - Oct 1, 2025 Las Vegas, NV, USA. ATX Canada ADM Toronto. October 21-23, 2025 Toronto, ON, Canada.
Thermo-Trex® 200-HD Multi-Conductor Cable - TPC Wire
Thermo-Trex® 200-HD Multi-Conductor Cable is a high-temperature cable for power, instrumentation, and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Thermo-Trex® 500-Plus Silicone Cable - TPC Wire
Thermo-Trex® 500-Plus Silicone Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. It is an ideal choice for applications exposed to high temperatures, UV light, industrial chemicals and washdown areas.
M120920 LUTZE SILFLEX® FBP Cables for Food and Beverage Applications
Minimum bending radius 6 x cable OD Conductor marking Black with white numbers and one green/yellow ground Burning behavior Flame retardant per UL 1581 Cable Flame Approvals & compliance 21 CFR 175.300 UL AWM Style 20886 CE, RoHS, REACH NFPA 79 12.9 Construction • AWG conductor • Flexible fine wire stranded bare copper conductors
Thermo-Trex® 500-K Multi-Conductor Cable - TPC Wire
Thermo-Trex ® 500-K Multi-Conductor Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.This flexible power, control and instrumentation cable features tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds ...
Chem-Gard® 200 Shielded Multi-Conductor Cable - TPC Wire
Chem-Gard® 200 Shielded Multi-Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion, and high heat resistance.
Thermo-Trex® 200-HD Single Conductor Cable - TPC Wire
This flexible single conductor cable offers better cut-through and abrasion resistance than traditional SRML cable thanks to its woven high-density fabric jacket, with flexible, tinned copper stranding allowing for easier installation. ... 12 AWG: 19/25: 66: 0.182: 31: No Shielding: 441010BLK: 441010WHT: 441010RED: 10 AWG: 19/23: 90: 0.238: 52 ...
Chem-Gard® 200 Individually Shielded Multi-Pair Control/Resolver Cable
The Chem-Gard® 200 Individually Shielded Multi-Pair Control / Resolver Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features individually shielded pairs with overall shielding and a fluoropolymer jacket that provides excellent ...
Thermo-Trex® 500-K Single-Conductor Cable - TPC Wire
Thermo-Trex® 500-K Single Conductor is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. ... Thermo-Trex® 500-K Single-Conductor Cable; ... 12 AWG: 1: 19/25: 0.045: 66: 0.025: 0.24: 40: No Shielding: 44005: 10 AWG: 1: 19/23: 0.045: 90: 0.025: 0.27: 50 ...
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and ... 61512 20/12 2.5 0.375 110 55002 61509 20/9 3.5 0.360 89 55002 61506 20/6 4 0.290 68 55003 61502 20/2 5 0.235 40 55001 61465 18/65 4.9 ...
RM12S-0-J84C-10, M12 sensor cable - Wilcoxon Sensing Technologies
5-socket M12 connector, 10 ft 4-conductor, shielded cable, coiled Model RM12S-0-J84C-10 M12 sensor cable: 4-conductor, shielded cable, 80°C temperature rating, black polyurethane jacket, coiled, molded 5-socket model M12S connector, IP67 rated, with electrical isolation between shield and transducer housing, blunt cut, 10 feet
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Custom Cables Power Cables (600 Volt to 35 V) WIRE & CABLE / REELING CABLES P&R CABL E NOTES: (1) Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 3.10.15(B)(16). *When installed in accordance with NEC guidelines sections, 501.140, 502.140, 503.140. Super-Trex® Multi-Conductor P&R Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Continuous Flex Multi-Conductor Cable Control/Instrumentation Operating Temperature Range -40°C to 105°C Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. ... 61412 18/12 7 0.415 145 55002 61409 18/9 9.8 0.400 110 55002 61406 18/6 11.2 0.320 88 55003 61404 18/4 11.2 0.280 58 55003 61403 18/3 14 0.265 54 55001
Model 034K10 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Cable assembly consists of the following components: Model 034 cabling Model EH connector Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
Control Cables - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Thermo-Trex® 2000 Shielded Multi-Conductor and Multi-Pair Cable - TPC Wire
Thermo-Trex® 2000 Shielded Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.. This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors, nickel plated copper braid shield and a specially woven glass-braid jacket impregnated with abrasion ...
Model 356A24 | PCB Piezotronics
12.0 mm: Weight (without cable) 0.11 oz: 3.1 gm [2] Electrical Connector: 8-36 4-Pin: 8-36 4-Pin: Electrical Connection Position ... * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034K10: 4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) 1 ...
Sensor Cables | PCB Piezotronics
4-conductor cables are used with ICP® triaxial sensors and single axis MEMS sensors. This table provides the most relevant specifications for five cable types. Type 010 and 034 are the most commonly used, but three other types are also available. ... 0.12 in (2.9 mm) Thick: 0.04 in (0.9 mm) Thick: Æ0.63 in (16 mm) 0.04 in (0.9 mm) Thick: Bend ...