Search Results for 12 conductor cable
Chem-Gard® 200 Single Conductor Cable - TPC Wire
Chem-Gard® 200 Single Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion and high heat resistance. This cable is also available in multiple AWG ...
Model Number 4-CONDUCTOR LOW-NOISE TWISTED SHIELDED CABLE ... - PCB
Number of Conductors 4 4 Cable Style Multi Conductor - Shielded - Low Noise Shielded - Low Noise Cable Configuration Twisted Bundle Twisted Bundle ... Date: 12/9/2016 Date: 12/9/2016 Date: 12/9/2016 Date: 12/9/2016 65983 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com. Title:
Mini Cordsets - TPC Wire
Our Mini Quick-Connex™ assemblies and accessories offer the best in miniature cable connectors, giving you the ability to operate in any industrial environment. Español. Products. Wire and Cable See ... (9, 10 & 12 Pole) Quick-Connex® 16 AWG Mini Receptacles (2-6 Pole) Quick-Connex® 16 AWG Mini Receptacles (6-8 Pole) Quick-Connex® 16 AWG ...
Chem-Gard® 150 Cable with Defender® Technology - TPC Wire
Chem-Gard® 150 Cable with Defender® Technology is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 150°C / 300°F. ... 12 AWG: 4: 65/30: 0.335: 48: 133: Unshielded: Part Numbers (Shielded) Part No. Conductor Size (AWG)
ire and Cable Thermo-Trex Conductor and Multi-Pair Cable 2000 Shielded ...
Conductor and Multi-Pair Cable Control/Instrumentation Bend Radius (Static): 8x Cable O.D. Bend Radius (Dynamic): 10x Cable O.D. Ratings Performance Characteristics ... 41314 18/12 10 0.527 197 55005 41317 16/3 31 0.328 92 55002 41318 16/4 31 0.364 118 55002 41320 16/8 21 0.474 195 55004
Model 052 | PCB Piezotronics
Model 052:Polyurethane cable, 2-conductor twisted pair w/drain, shielded . Model 052:Polyurethane cable, 2-conductor twisted pair w/drain, shielded . Main Menu. 0 1 1 ... 1.12 µH/m: Voltage Rating: 600 V: 600 V: Physical: Cable Jacket Diameter (±.010 in) 0.25 in: 6.35 mm [1] Cable Jacket Material: Polyurethane:
Model 010 | PCB Piezotronics
Shielded Four Conductor Cable Model 010. Product Description; Specifications; Documents & Downloads; 4-conductor, 30 awg (7/38), twisted bundle, shielded, FEP cable (price per foot) Cable Style: Multi Conductor - Shielded; Number of Conductors: 4; Cable Jacket Material: FEP ...
Super-Trex® Single Conductor Power Cable - TPC Wire
Super-Trex® Single Conductor Power Cable is a flexible, easy-to-install single conductor cable of Type RHH/RHW-2 and Type CT ideal for tray cable use. This single conductor cable features a two-layer design of insulation and jacket, providing excellent protection against abrasion, impact, oils and most industrial chemicals. Cable design meets ...
Ampacidad y su impacto en la selección de cables industriales. - TPC Wire
En una aplicación de automatización industrial se requiere un cable de control de 12 conductores calibre 16 AWG. El cable elegido tiene una clasificación máxima de temperatura de conductor de 90°C. Según la Tabla 310.16 del NEC, la ampacidad permitida para un cable calibre 16 AWG con tres conductores que llevan corriente es de 18 amperios.
Cables and Connectors | PCB Piezotronics
We offer two-conductor cables for single-axis accelerometers; and three- and four-conductor cables for multi-axis accelerometers, temperature output accelerometers and 4-20 mA vibration transmitters. Browse our brochure, cable configurator or product category menu to get started.
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable - TPC Wire
Super-Trex ® Type W - RHH/RHW-2 Single Conductor Power Cable features a high strand count and our live-flex insulation to provide superior cable flexibility and ease of installation. The security yellow TSE jacket provides excellent protection against pulling and twisting and allows for extreme all-weather usage.
Motion Control - TPC Wire
Thermo-Trex® 500-K Single-Conductor Cable; Thermo-Trex® Soaking Pit Cable; Thermo-Trex® 200-HD Multi-Conductor Cable; Thermo-Trex® 200-HD Single Conductor Cable; Hy-Trex® MP500 Power Cable; Hy-Trex® MTW/TEW Ground Wire; Hy-Trex® THHN/THWN Ground Wire; Hy-Trex® Power Cable; Hy-Trex® 2kV Power Cable; Welding Cable. Super-Trex® 600 Volt ...
Thermo-Trex 500-K Multi-Conductor Cable - tpcwire.com
Bus Cables Flat Festoon Cables Retractile Coil Cables High Temperature Cables Igniter Cables Engineered Custom Cables Power Cables (600 olt to 35 V) WIRE & CABLE / HIGH TEMPERATURE CABLES Thermo-Trex® 500-K Multi-Conductor Cable NOTE: (1) Based on an ambient temperature of 40°C and conductor temperature of 200°C per NEC, Table 3.10.15(B)(18).
Model 356B21 | PCB Piezotronics
Model 356B21:Platinum Stock Products; Triaxial ICP® accel., 10 mV/g, 500 g, 2 to 7 kHz, mini 4-pin conn., 10 ft cable included
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
These cables have very low capacitance, high impedance and high voltage breakthrough resistance. This design is the superior choice for long cable runs with pulse width modulation (PWM) drives creating high voltage spikes. These cables are UL listed Flexible Motor Supply / Flexible VFD Servo Cable and TC-ER Power Tray cables.
Quick-Connex® 7-Pin Molded Valve Plug Assemblies - TPC Wire
The molding also helps prevent conductor failure in the back-end termination area by holding the conductors in place when the cable flexes or gets pulled on. Our assemblies also use our TPC high-performance cables that are designed to reduce failure in applications that see flexing, abrasion, chemicals, and extreme temperatures. ... 12: Overall ...
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Custom Cables Power Cables (600 Volt to 35 V) WIRE & CABLE / REELING CABLES P&R CABL E NOTES: (1) Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 3.10.15(B)(16). *When installed in accordance with NEC guidelines sections, 501.140, 502.140, 503.140. Super-Trex® Multi-Conductor P&R Cable
TARGETS FOR AN ACCEPTABLE CRIMP - Amphenol RF
add tfc rg174ll, clarify note 9, delete notes 11,12,13 & solid wire views on sheet 3, add strand/solid table column,add tooling p/n's 25-feb-21 15567 rd ... (on stranded center conductor cable) 8. conductor strands not to flare out larger than the outer diameter of the contact. (on stranded center conductor cable)
Amphenol Aerospace
cable dielectric cable outer braid.260 cable center conductor cable dielectric.165 ref. outer crimp ferrule cable outer braid cable outer jacket a & a a 12 3 outer ferrule cable outer braid crimp outer contact assembly area (pin shown for reference) inner contact must butt insulator c cable center conductor inner contact assembly (socket shown ...
Model 034 | PCB Piezotronics
Number of Conductors: 4: 4: Cable Style: Multi Conductor - Shielded: Multi Conductor - Shielded: Cable Configuration: Not Twisted: Not Twisted: Environmental: Temperature Range-130 to +392 °F-90 to +200 °C: Pull Strength: 20 lb: 90 N [1] Electrical: Capacitance (conductor to conductor @ 70 °F (21 °C))