Search Results for 12 conductor cable
Super-Trex® Extreme Temperature Cable - TPC Wire
Super-Trex® Extreme Temperature Cable is a portable cord/power cable that is ideally suited for extreme cold temperature applications. It is designed to operate in extreme temperatures ranging from -70°C to 150°C per ISO standards (UL/cUL 105°C
Trex-Onics® Multi-Pair Control Cable - TPC Wire
Trex-Onics ® Multi-Pair Control Cable is designed for industrial cat tracks, reeling, drop pendants, and robotics and this flexible cable shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.. This control and instrumentation cable features FEP insulation and a heavy-duty security yellow polyurethane jacket. It also features Ultra-Shield construction, which ...
Thermo-Trex® 2800 RTD Cable - TPC Wire
Thermo-Trex® 2800 RTD Cable is intended for use in high temperature Resistance Temperature Detector [RTD] control and instrumentation applications that can withstand a maximum conductor temperature of 530˚C / 1000˚F. Español. Products. Wire and Cable See All; Product Configurator; Request a quote, filter, select, and configure any products ...
Model 034G10 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) For an IP68 Rated cable, see 034W10. For applications with EMI, see 034T10. Cable assembly consists of the following components: Model 034 cabling Model AY connector Model JW connector.
Electronic Cables - Lutze Inc.
LUTZE Superflex® Tronic AS actuator sensor cables come with color coded conductors per EN60947-5-2. The electronic cable portfolio includes unshielded, shielded and twisted pair (TP) cables with different international approvals such as UL AWM, UL PLTC, UL CMG, CE and NFPA 79 compliant cables. All LUTZE cables are RoHS compliant.
Mining Cable - TPC Wire
Thermo-Trex® 500-K Multi-Conductor Cable; Thermo-Trex® 500-K Single-Conductor Cable; Thermo-Trex® Soaking Pit Cable; Thermo-Trex® 200-HD Multi-Conductor Cable; Thermo-Trex® 200-HD Single Conductor Cable; Hy-Trex® MP500 Power Cable; Hy-Trex® MTW/TEW Ground Wire; Hy-Trex® THHN/THWN Ground Wire; Hy-Trex® Power Cable; Hy-Trex® 2kV Power ...
HY-TREX® DeviceNet™ Cable - Thin - TPC Wire
HY-TREX® DeviceNet® Cable - Thin is a communication cable for industrial automation applications to communicate between controllers and field devices such as motors, sensors, and actuators. ... Finely Stranded Tinned Copper Conductors . Fine stranding improves flex life and reduces conductor fatigue and breakage. Tinned conductors resist ...
Thermo-Trex® High Temp VFD Cable - TPC Wire
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of typical variable frequency drive systems that require higher heat exposure and can withstand a maximum conductor temperature of 200°C / 392°F. ... This power cable features three conductors with three symmetrical grounds, a braided shield, a ...
Model 010G30 | PCB Piezotronics
4-conductor, shielded, FEP cable, 30-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) For applications with EMI, see 010T30. Cable assembly consists of the following components: Model 010 cabling Model AY connector Model JW connector. Specification Notes. English: SI:
Thermo-Trex® 2000 Cable - TPC Wire
Thermo-Trex ® 2000 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
Thermo-Trex 200-HD Single Conductor Cable - offers.tpcwire.com
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 ... Thermo-Trex® 200-HD Single Conductor Cable FEATURES & BENEFITS APPLICATIONS ... 441012BLK 441012WHT 441012RED 12 19/25 66 0.182 31 441010BLK 441010WHT 441010RED 10 19/23 90 0.238 52
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole) - TPC Wire
Quick-Connex™ 10 & 12 AWG Cordsets (3 & 4 Pole) make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, and most chemicals.
Power Cable ire and abe Super-Trex Single Conductor Power Cable - TPC Wire
conductor cable of Type RHH/RHW-2 and Type CT ideal for tray cable use. This single conductor cable features a two-layer design of insulation and ... 76012 12 AWG 40 0.233 41 55001 76001 10 AWG 55 0.257 58 55003 76008 8 AWG 80 0.337 95 55002 76006 6 AWG 105 0.365 124 55002
Power Cable Super-Trex® Single Conductor Power Cable
conductor cable of Type RHH/RHW-2 and Type CT ideal for tray cable use. This single conductor cable features a two-layer design of insulation and ... 76012 12 AWG 40 0.233 41 55001 76001 10 AWG 55 0.257 58 55003 76008 8 AWG 80 0.337 95 55002 76006 6 AWG 105 0.365 124 55002
Cold Temperature Cables - TPC Wire
This cable [TPC’s Chem-Gard® 12/4] was all it was represented to be and more. My electricians loved working with it. Robert M Rooker ... Chem-Gard® 150 Shielded Multi-Conductor Cabl. Thermo-Trex® 500 Plus Silicone Cable. Chem-gard® 200 Shielded Multi-Conductor Cable.
Thermo-Trex® 2800 Cable - TPC Wire
Thermo-Trex® 2800 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 537°C / 1000°F.
Multi-Conductor Cables - PCB
Discover PCB Piezotronics' multi-conductor cables for versatile test and measurement applications. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ... 0.12 in (2.9 mm) Thick: 0.04 in (0.9 mm) Thick: Æ0.63 in (16 mm) 0.04 in (0.9 mm) Thick: Bend Radius:
SPECIFICATIONS FOR CRIMPING STAMPED AND FORMED CONTACTS - Amphenol RF
strand wire solid wire see note 11 section x-x position in middle position in left position in right 12. crimping specification: ** table 12.1 13. cross-section view of cable inner conductor crimp. suggested crimp die dimensions solid wire see note 11 solid wire see note 11 12. suggested crimp die dimensions for cable group c30 see amphenol ...
Super-Trex® VFD Shielded Cable - TPC Wire
Super-Trex® VFD Shielded Cable is ideal for harsh environment VFD applications where a longer lasting cable is desired or where cable flexibility during use or installation is critical. ... Three ground conductors placed symmetrically in the interstices of the power conductors with a spiral-wrapped skived PTFE tape to create a smooth round ...
M12 Connectors | PCB Piezotronics
Visit our Industrial Cable Configurator to configure and price a specific cable that meets your needs. Trust IMI Sensors for robust and dependable M12 connectors for your industrial applications. [ Email this comparison ] ... Multi-conductor; Connector Style: Multi-conductor; Connection Type: 5-socket; Connection Type: 5-socket; Connection Type ...