Search Results for 12 encapsulation sleeve
Model 377A06 | PCB Piezotronics
Model 377A06:1/2 in Free-Field, Prepolarized, 12.6 mV/Pa Microphone
PRODUCT DATA DRAWING - SV Microwave
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60 resistor elements: alumina substrate with
Whip Antennas DFA 450/900-ZG/.. - AMPHENOL PROCOM
Ready-tuned and unity gain on both bands. Stainless steel ZG-mount with M8-thread whip-fastening system. This antenna makes it possible to: operate 450 MHz and 900 MHz transceivers alternately on the same antenna
Miniature Electrodynamic Shakers | PCB Piezotronics
Miniature Electrodynamic Shakers From SmartShaker™ with Integrated Amplifier to Inertial Systems. Miniature electrodynamic shakers are small, portable units designed to simplify your vibration testing needs.
Model M101A05 | PCB Piezotronics
12.5 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1AZ: 0: 065A03: Seal ring, 0.435" OD x 0.377" ID x 0.030" thk, brass (for Series 101 and 102, and Model 061A01) 3: Optional Versions (M) Metric Mount. Accessories: Supplied: 065A40:
Model 622B11 | PCB Piezotronics
Model 622B11:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 10-ft integral cable, frequency sweep ISO 17025
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen . Title: Pro/ENGINEER - C-HVSP0R8MTXX Author: holiday.he Created Date: 7/7/2022 3:37:11 PM
Model 103B12 | PCB Piezotronics
Model 103B12:Acoustic ICP® pressure sensor, 10 psi, 500 mV/psi, 10-32 top conn., accel. comp.
TIE WRAP BACKSHELLS - amphenolpcd.com
sjmm)nax ground lug optional cable entry max ground lug optional carle try(max)
IT Datacom | Markets - Amphenol
The TFOCA-III® series of 6 & 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III® design utilizes the latest technology in fiber optic connectivity by incorporating industry-standard physical contact ceramic ferrules and alignment sleeves.
Amphenol RF AUTOMATE Product Series Solutions Guide
≤ 15 dB, 6 - 12 GHz ≤ 12 dB, 12 - 15 GHz 800 VRMS 60 VDC < 15 mΩ < 5 mΩ-40˚C to +105˚C Compliant 25 Cycles Min. ≤ 45N > 2N Electrical Environmental Mechanical Material Note: Technical specifications are typical and may vary by specific part number and design. See component drawing for additional details.
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Visit amphenolpcd.com ion NON-ENVIRONMENTAL EMI/RFI STRAIGHT, SPIN COUPLING MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size
TFOCA-XBT - Amphenol Fiber Systems International (AFSI)
TFOCA-XBT - Amphenol Fiber Systems International (AFSI)
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel ... 2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
Control/Instrumentation Cables Product Name Ratings Page
mhen C ire Cae / SA 00-52-5 / Canada 00-55-022 / Mexico 00--2-66 / tpcirecom Specifications subject to change. For complete specifications and availability, ask your ATC Sales Representative or call 800-521-7935.
Temposonics
Connector system M12 for Sensor E-Series Embedded. Technical Bulletin. Temposonics ® Magnetostrictive Linear Position Sensors. Temposonics. GmbH & Co. KG
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
PRODUCT DATA DRAWING - SV Microwave
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60 resistor elements: alumina substrate with
PRODUCT DATA DRAWING - SV Microwave
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60 resistor elements: alumina substrate with
Model 422E20 | PCB Piezotronics
Model 422E20:In-line charge converter, 4 mV/pC, -5% frequency 1 Hz, 2-pin MIL conn.