Search Results for 12 encapsulation sleeve
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Model 602m169 | PCB Piezotronics
Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, with 081A67 mounting bolt, single point ISO 17025 accredited calibration
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
PRODUCT DATA DRAWING - SV Microwave
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60 resistor elements: alumina substrate with
Pro/ENGINEER - C-HVSLS800022X1H6
Title: Pro/ENGINEER - C-HVSLS800022X1H6 Author: arthur.huang Created Date: 3/14/2019 4:16:40 PM
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen . Title: Pro/ENGINEER - C-HVSP0R10MHXX Author: holiday.he Created Date: 7/13/2021 2:10:01 PM
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-407979-105 YES SLEEVE, WIRE ADAPTER 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 2/24/2016 9:12:20 AM ...
cve-2025-26865 | Amphenol Global Search | Amphenol
Description: Qualified to MIL-C-55116, 164 Series Audio Connectors are waterproof, polarized and come in five and six pin options. Ideal for use in audio frequency circuits at 60V maximum potential and 0.5A maximum current. 164 Series Audio Connectors use crimp sleeve or solder cup contacts.
Zertifikat - temposonics.com
Bestehendes Zertifikat: 16. Januar 2023 Erstmalige Zulassung: Dieses Zertifikat ist gültig bis: 15. Januar 2026 ISO 14001 - 16. Januar 2020 Zertifikat-Nr.: 10492092
MEGA RUGGED ETHERNET SWITCH - amphenol-aerospace.com
12 DIMENSIONAL INFORMATION (CF-020400-586, CONT.) Jar 1 607 6431845 amphenol-aerospace.com 13 I/O Chart (CF-020400-586) Jar 1 607 6431845 amphenol-aerospace.com 14 Amphenol Ruggedization Design Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
Industrial | Markets - Amphenol
It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without requiring the redesign of a basic platform. ... Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. ...
还未发行状态,编辑时间:2021-12-03 - amphenol-gec.com
12 13 C HVIL Protection Cap 2 C Dust Cap D Star 12/03/2021 PL500 G2 Inner Copper Ring C REVISIONS REV# ECN# REVISION ACTION REV.BY: APPR.BY: DATE A -- INITIAL RELEASE Jack James 03/31/2020 B -- 增加表格信息 Star James 10/29/2020 C -- Add Dust Cap And Protection Cap Star James 12/30/2020 D -- Change the temperature of technical points Star ...
Features - Amphenol Antenna Solutions
(1x) 617-906 | (1x) 1695-2700 | (2x) 3300-4200 MHz LU2VX65X2F wxy FIXED TILT 8-Port Panel Antenna 65° 25.0 in REV092324NA www.amphenol-antennas.com 4 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
AR50CH Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AR50CH brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, plus improved deadband performance over the AT50.
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen . Title: Pro/ENGINEER - C-HVSP9R6FCXX25L0000 Author: holiday.he Created Date
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Product sheet - amphenol-antennas.com
sleeve, the magnetic serie meet both the technical and esthetic requirements of cellular network operations. Type Lambda/4 and Colinear Frequency (MHz) 1710 - 1880 Gain (dB) 0 and 3 Impedance (Ohms) 50 Termination RG174 (3 m) + FME fitted ... 12/11/2006 4:29:11 PM ...
Model M641B00 | PCB Piezotronics
Model M641B00:Industrial vibration sensor, 4 to 20 mA output, 0 to 0.5 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn
Circular Connectors Sensor Actor Line - CONEC
High-performance connection technology is a basic requirement in the industrial networking of devices, machines and production systems. Sensor Actor Line circular connectors are used in many applications in the field of automation technology.
Model 039037-50022 | PCB Piezotronics
PT02H-12-10P: Maximum Speed: 2500 RPM: 2500 RPM * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 080962-01000: Model 962 Portable Transient Recorder, complete with FastPlot2 data transfer software, 8GB USB Memory Drive, USB cable for data upload/download, battery charger, and carrying case: 1: