Search Results for 120 plug
SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 3 inches 095-725-120-003. ... SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-117-011. RP-SMA PCB Through Hole Straight Jack 50 Ohm 132134RP. You May also be Interested in.
A1 RELEASE NEW DRAWING 01/MAR/22 IAN -- TOMMY - Amphenol Sine
Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 16, White A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red Stamped & Formed Contacts, Sockets & Pins
Amphenol Aerospace
step 1: select shell style, plug or receptacles bacc63cd front mount square flange receptacle plugs bacc63ce layout rotations service rating layout 12s-3 f 8-4 22-2 22-22 24_9 24_10 24-22 28-22 32-17 step 2a & 2b: select shell size - contacts total number
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 7 inches 095-725-120-007. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 5 inches 095-902-581-005. ... SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 200 mm 095-725-117M020.
More Voltage & Power - Amphenol Aerospace
4 120 0 250. 6 Contact Brandon Brown • bbrownamphenol-aao.com • www.amphenol-aerospace.com ... • Manual Service Disconnect (MSD) - Three stage plug for system maintenance • Bulkhead Feedthrough - Receptacle installed between sealed/unsealed areas accepting plugs on both sides • Rack and Panel - Blind mate connection with float mount ...
Amphenol PCD Shenzhen
plug, ground power connector for rail vehicles maintenance, 4pcs power contact + 6pcs signal contact asgpr316sar. receptacle, ground power connector for rail vehicles maintenance, 4pcs power contact + 6pcs signal contact ... 120° plug, 2 pin, 250a max, alternate position a/b/c, hvil hvslp1200082xxxx.
BergStak HS™ 0.80mm Board-to-Board Connector - Amphenol CS
120 positions, with options from 40 to 140 § 5mm stack height, with options for 5mm and 12mm § Application flexibility § Available in single GND and double GND § Design flexibility § UL94V-0 high temperature LCP material § With-stand harsh environment § Scoop-proof housings § Enables easy manual assembly § Lead-free and RoHS compliant §
ExcelMate Mono (HVBI) MECHANICAL ELECTRICAL ENVIRONMENTAL KEY FEATURES
RECEPTACLE STRAIGHT PLUG RIGHT ANGLE PLUG REMARK To avoid cross-plugging problems in applications requiring the use of more than one connector of the same size and ... DGR: 120°, Green EBL: 150°, Blue FPU: 180°, Purple FG: Shielded PC: Unshielded Cable section: 16: 16mm2 cable 25: 25mm2 cable 35: 35mm2 cable 50: ...
18-13 | Amphenol Global Search | Amphenol
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 700 µg 10 µg/√Hz 5 µg/√Hz 5 µg/√Hz Output impedance, max 100 Ω Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –55° to +120°C
CUSTOMER OUTLINE DRAWING - Amphenol RF
95fjxfpxah-120 - 120.00 [3.048] - 95fjxfpxahm400 157.48 [4.000] 95fjxfpxah-180 - 180.00 [4.572] - 95fjxfpxahm600 236.22 [6.000] 95fjxfpxah-300 - 300.00 [7.620] ... gen 2.0 fakra str plug using rg 174 cable "z" code various length title <0.5mm = #0.05mm [<0.020 = #0.002]
B A5 - Amphenol Sine
plug, 3 socket, at series, end cap, reduced diameter wire seal b a5 none 1 1 grey black blue brown green red white yellow at06-3s-mm01 at06-3s-mm01blk at06-3s-mm01blu ... (.120 in) standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge aw3s 19.0
Amphenol PCD Shenzhen
plug, ground power connector for rail vehicles maintenance, 4pcs power contact + 6pcs signal contact asgpr316sar. receptacle, ground power connector for rail vehicles maintenance, 4pcs power contact + 6pcs signal contact ... 120° plug, 2 pin, 250a max, alternate position a/b/c, hvil hvslp1200082xxxx.
Miniature Bayonet Lock Connectors Designed to meet MIL-C-26482
Plugs - Table of Styles 32-33 Plugs 34-39 Accessories - Table of Styles 40-41 Accessories 42-48 Cable Accessories - Table of Styles 49-50 Cable Accessories 51-55 ... 120 0 650 380 500 390 230 850 460 270 2100 1100 660 3000 1300 760 24 ALTITUDE 24 -61 7. Ordering 62GB Series Connectors ...
ms3100e-14s-12p | Amphenol Global Search | Amphenol
Search Results for ms3100e-14s-12p Amphenol Industrial Products Group ... Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 13.5 kin-lb/radian 1.5 kN-m/radian Rotating Inertia 0.0026 in-lb/sec2 0.0003 N-m/sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications are at room temperature unless otherwise specified.
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Product Data Sheet - アンフェノールジャパン株式会社
individually rated to 120 Amperes continuous. Connector assemblies are current rated per the cross-reference table above. ... GT06PCM32-ARS-70(29OS) Plug 4-6 AWG 70 Amps (cont.) 1.000 – 1.185 GT030PCM32-ARP-80 Receptacle 4-6 AWG 80 Amps (cont.) N/A AIO Part Number Description Wire Range Cable Range 10-610142-001 Plug 8-10 AWG .472 - .787 10 ...
Radarsonics - Gemeco
Skip to main content. Site Search. submit search
RJ-MAG Connector Product Specification RJMG20162XX1BER Number - Amphenol CS
be measured using a loop back connector on the plug side of the connector, no PCB connections are required. • Per EIA-364-27, Method A. 3.2.6 Static pull, plug retention to jack, operational: • 53.4 N [12 lbf] minimum. Show no evidence of physical damage to the jack. Plug shall not disengage from the jack.
Span Termination System (STS) Installation and Application Engineering
For a descriptive overview of the STS System shelf assemblies and plug-in modules, refer to Section 319-211-10X Span Termination System (STS) General Description. For more information about installing and op-tioning the plug-in modules, refer to the documents listed in NO TAG. Table 1. STS System Documentation Section # Description Section ...