Search Results for 120 plug
Downloads - Lutze Inc.
Cable . Control Cables, Electronic Cables, Actuator Sensor Cables, Bus and Network Cables, Motor, VFD, Servo and Feedback Cables
Model 037G20 10-conductor, 28 awg (40/44), shielded, polyurethane ... - PCB
10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for differential triax series 3743 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info ...
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
15°F to 120°F (-10°C to 50°C) Hygrostick Data (Nominal) ... No need to always plug in multiple accessories; Intuitive user interface with color screen; Applications. When concise and accurate environmental readings need to be reported, the MMS2 gets the job done. The ability to record readings instantly at the push of a button makes this ...
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
can supply up to 120 Amp to the board which preserves surface area and provides more flexibility in board design. 563 Amphenol Aerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com ... • Busbar terminations (plug-in hardware/modules)
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm K Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm K Key Code. Downloads. ... (Size: 20076 kb) FA1-NXSP-PCB-0 PDF Customer Drawing (Size: 120 kb) FA1-NKSP-PCB-0 STP 3D Model (Size: 216 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable ...
All Categories On Amphenol NEXUS Technologies
Created Date: 8/23/2006 10:05:09 AM
c10-730188-000 | Amphenol Global Search | Amphenol
Search Results for c10-730188-000 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
Model 3741E122G DC Response Accelerometer Installation and ... - PCB
standard DC accelerometer is 10 ft. or 120 in. (~3 m). Custom cable length requirements should be specified at time of ordering. When applications involve very long ... connector accessories included which provide a “plug & play” environment. Excitation input and Voltage output wiring conform to the following color coding practice ...
mp1-19-2-b1 | Amphenol Global Search | Amphenol
Search Results for mp1-19-2-b1 2CMA101253R1000 3P+N+E Wall Mounted Socket Outlet. Replaces - Amphenol Sine ... 2-Wire Transmitter Simulation Mode The Model 699A05 can simulate a 2-wire transmitter in the 4-20 mA or % process loop. ... Amphenol AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal ...
sae j1772 type 1 | Amphenol Global Search | Amphenol
1. Shell type 27 Jam nut Receptacle 26 Jam nut Plug 1. Shell type 27 Jam nut Receptacle 46 Jam nut Plug* 3. PC Tail contacts CI Standard length LI Longer PC Tail 4. Contact gender P Pin S Socket 5. Contact gender P Pin S Socket 7. With or without contact Blank Connector delivered with contacts LC Connector delivered without contacts 8 ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-120-012. ... SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 500 mm 095-725-121M050. You May also be Interested in. SMA PCB End Launch Straight Jack Bulkhead 50 Ohm 132384.
t812 idc | Amphenol Global Search | Amphenol
F-Type Straight Twist On Plug RG-59 RG-62 75 Ohm 222159. F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm 222119. ... Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-120°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section ...
NMS044 - pcb.com
120 V AC Battery Charger Adapter (PSA039) X X X EPS044-SLA Kit See Figure 1-4 for kit contents. X X EPS044-LFP Kit See Figure 1-4 for kit contents. X Table 1.3 (Continued)Description of NMS044 Systems Contents Kit# Contents *Kit is available as: kit # -U: EMEA modem, PSA039 with U.S. plug kit # -E: EMEA modem, PSA039 with Int’l plug
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
We offer M8805/3 switches, M9177 telephone jacks and plugs, and M55116 audio jacks and plugs. Our M55116 Mil-Spec jacks and plugs provide long-lasting connections in audio components for radios, intercom systems, and more. They can take up to 60V and a 0.5A maximum current.
PRODUCT SPECIFICATION PS-R929 A - Amphenol®
(133.48N) to the plug housing with the plug mated in jack and the latch engaged at a maximum of 12.7mm per minute 3.2.7 Plug retention in jack - pull at 45- 90°(for RJ45 only): • Per EIA-364-98 : Load cable in mated plug with 15 pound pull in an axial or perpendicular direction , rotate plug 45 °, and then remove load.
pld-14-3-20241103-021 | Amphenol Global Search | Amphenol
These 50 ohm assemblies are available in straight plug and jack configurations on popular coax cables and provide reliable performance up to 3 GHz. g:proe-pdf3fa1enxrj-c01er. ... Inventory: 145. 7032-7434-180. VITA Cable Assemblies 7032-7434-180. Add to compare list Datasheet. Part # 7032-7435-120 SMPM Female VITA 67.3 to 2.92mm Male 12" Cable ...
Hot Swap Connectors - Positronic The Science of Certainty
Hot swap connectors are used when someone wants to change, repair, or add to their working system without interrupting it.
rthp0201px-h1 | Amphenol Global Search | Amphenol
RTHP0201PN-H1 10mm Square Flange Receptacle, Male, High Amperage, Flat Tail, 630V, Shell Size 20. PART NUMBER: RTHP0201PN-H1. Datasheet: View / Download 3D Model: View/Download. ... Search Results for rthp0201px-h1 pt00se-12 | Amphenol Global Search | Amphenol plug, 12 socket, keyed, at series, reduced diameter wire seal b at06-12sx-rdxxx a3 12 ...