Search Results for 120 plug
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 12 ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 12 inches (305 mm) Downloads. 245107-02-XX.XX PDF Customer Drawing (Size: 292 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 12.00 in (305 mm) Cable Type:
N-Type Plug to HD-BNC Plug Adapter 75 Ohm Straight
N-Type Plug to HD-BNC Plug Adapter 75 Ohm Straight
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 182115-10 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Item # TJ-101, Telephone In-Line Jack - Amphenol NEXUS Technologies
Browse Item # TJ-101, Telephone In-Line Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact M
Item # AP-117LR-AL, Miniature Waterproof Plug w/Locking Ring
Browse Item # AP-117LR-AL, Miniature Waterproof Plug w/Locking Ring in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Contact Types,Rear Accessory,Shell Material,Plating Material,Insert Material,
ATP04-6P 6-Way Receptacle, Male Connector - Amphenol Sine
ATP06-6S-MM01 6-Way Plug, Female Connector with End Cap, Reduced Diameter Seal. REQUEST A QUOTE. ATP06-6S-MM01BK 6-Way Plug, Female Connector with End Cap, Reduced Diameter Seal, Black. REQUEST A QUOTE. ATP06-6S-RD01 6-Way Plug, Female Connector with Reduced Diameter Seal.
Model 3741F12100G Differential MEMS DC accelerometer, 27 mV/g, 100 g ...
standard DC accelerometer is 10 ft. or 120 in. (~3 m). Custom cable length requirements should be specified at time of ordering. When applications involve very long ... connector accessories included which provide a “plug & play” environment. Excitation input and Voltage output wiring conform to the following color coding practice ...
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 120 mm A-1PA-137-120B2. AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 1 M A-1PA-132-01KB2. AMC Right Angle Plug to AMC Right Angle Plug 0.81 mm 50 Ohm 200 mm A-1PL-081-200B2.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Amphenol
DIM. RANGE 0.5 ~ 3 > 3 ~ 6 > 6 ~ 30 > 30 ~ 120 > 120 ~ 400 TOLERANCE 0.1 0.1 0.2 0.3 0.5 PART NUMBER SHELL FINISH KEYWAY ANGLE "A" POLARITY C10-683826-001 Ni PLATED 90 POSITIVE C10-683826-002 BLACK Zinc PLATED 120 NEGATIVE Screw Termination Crimp Termination Busbar B C D A Product Series: SurLok Plus™ Plug RADSOK® Size Applicable Cable Size ...
Medi | Mate Medical Push Pull Connectors - Amphenol Alden
Our Medi | Mate connectors include IP-64 rated plug and receptacle options available off-the-shelf, making them splash-proof and suitable for demanding environments. High-Performance Circular Connectors for Every Application. Connect with our team today and discover how our Medi ...
BNC Plug to BNC Jack Adapter 50 Ohm Straight | 112668-10 - Amphenol RF
BNC Plug to BNC Plug Adapter 50 Ohm Right Angle 112655 BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead 031-220N-75DD UG-414/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange 000-47000
Product Data Sheet - アンフェノールジャパン株式会社
individually rated to 120 Amperes continuous. Connector assemblies are current rated per the cross-reference table above. ... GT06PCM32-ARS-70(29OS) Plug 4-6 AWG 70 Amps (cont.) 1.000 – 1.185 GT030PCM32-ARP-80 Receptacle 4-6 AWG 80 Amps (cont.) N/A AIO Part Number Description Wire Range Cable Range 10-610142-001 Plug 8-10 AWG .472 - .787 10 ...
Active Optical Cables (AOC) | High-Speed Connectors | Data Rates 12G to ...
cost efficient, high performance, plug and play interconnect solutions amphenol's 100g qsfp28 to... DETAILS 25G SFP28 Active Optical Cables (AOC)
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm; TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. In stock. 122408. Find In Stock & Buy Now. TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
MMCX Straight PCB Plug Surface Mount 50 Ohm | 908-21105 - Amphenol RF
MMCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 262113 MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm 908-41200 MMCX Straight Crimp Jack RG-316DS RD-316 50 Ohm 908-42500
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 20 M
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 20 M; BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 20 M. In stock. 115101-20-M20.0. Find In Stock & Buy Now. BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 20 M (787.40 Inches) Add to Parts List Add to Compare. View Compare.
N-Type Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172177 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: