Search Results for 120 plug
Amphe-PRB Assembly Instructions - Amphenol Industrial Operations
3 1: Product Component (1) Plug Connector: PRB06E24-BLS Position Description Qty 1 Gasket 1 2 Plug Shell 1 3 RDS SKT Contact 5 4 Washer, Waved 1 5 Coupling Nut 1
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS outer ferrule bushing male contact plug body assembly used with RG-62, 71, 210 cable only Step 1 For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm) as shown. Before attaching center contact, slide metal spacer/TFE sleeve
4.3-10 Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector 4.3-10 Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm IP67 Low Pim. Downloads. 431-124P-52S Assembly Instructions (Size: 134 kb) 431-124P-52S PDF Customer Drawing (Size: 194 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Dura Mate AHDM/AHDBM ISOBUS 91 Series
Breakaway Plug AHDM Circular Bayonet Standard Plug AHDBM Circular Bayonet Breakaway-Ready Receptacle www.amphenol-sine.com Standard products. ... (0.100-0.134”) 1.35-3.05mm (0.053-0.120") 1.35-3.05mm (0.053-0.120") DuraMate™ AHDM/AHDBM ISOBUS 91 Series - Backshell Options and Accessory Overview Protective Caps Lockwashers/Nuts Adapter for ...
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M (39.37 Inches) Downloads. 175101-22-XX-XX PDF Customer Drawing (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 39.37 in (1000 mm) Cable Type:
R-VPX Evolution - Amphenol Aerospace
Open.Tech offers a full line of VITA 67.1, 67.2, 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. Open.Tech VITA interconnects are the latest addition to the VPX platform and are available in high-density SMPM and SMPS series.
HVSP R10 PLUG CABLE ASSEMBLE - amphenolpcd.com.cn
120° 90° 150° 120° 90° 90° ... HVSP R10 PLUG CABLE ASSEMBLE R&D ORIGINAL PDF Format A m p h e n o l P C D S Z 1. Amphenol PCO Shenzhen . Title: Model Created Date: 20190524173715Z ...
MIL-C-5015-7 pin | Amphenol Global Search | Amphenol
Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements. Amphenol Aerospace is a certified ISO 9001 manufacturer. The following chart provides ordering information. For example, to order a 165 Series plug with pin contacts use part number 165-33. Receptacle Sq. Flange.
Linear Position Sensors - Temposonics
With a corresponding mating plug the connector system fulfills a ingress protection rating of IP69K. - Safe and easy installation. - No soldering or crimping of connecting leads. HE-Series Analog ... N 1 2 120 mm N 1 4 140 mm N 1 6 160 mm N 1 8 180 mm N 1 0 200 mm N 2 2 220 mm N 2 4 240 mm N 2 5 250 mm PUR Cable (for all flange options) T 0 3 ...
TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 122387 STP 3D Model (Size: 601 kb ) 122387 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1181B1-N/3GT3G-.085-50: Body Finish: Nickel:
GS-12-0928 PRODUCT SPECIFICATION - Amphenol CS
provides USB3.0 standard-A plug to PCB interconnecting. 3.0 Ratings 3.1 Operating Voltage Rating = 30VAC (RMS) 3.2 Operating Current Rating = 1.8A or 0.25A (see section 4.7, section 6.4) ... b. Test Duration - 120 hours. (Testing temperature/duration pertaining to 65˜ for 5 years per EIA-364-1000) 8.4 Temperature Life (Preconditioning) –EIA ...
UG-1033/U BNC Straight Clamp Plug RG-122 50 Ohm | 000-84975 - Amphenol RF
UG-1033/U BNC Straight Clamp Plug RG-122 50 Ohm; UG-1033/U BNC Straight Clamp Plug RG-122 50 Ohm. In stock. 000-84975. Find In Stock & Buy Now. UG-1033/U BNC Straight Clamp Plug RG-122 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
Hoff-Trex® Open Barrel Connectors - TPC Wire
Wire Size Tab Size (in.) Non-Insulated Female Non-Insulated Male; 20-14: 0.250 x 0.032: LTI51T250N/J: LIM51T250N/J
Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 031-70260 - Amphenol RF
Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm; Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm. In stock. 031-70260. Find In Stock & Buy Now. Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
Model 070A12 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
NGCON Plug - NG02 - 3D Render - Amphenol Fiber Systems International (AFSI)
NGCON Plug - NG02 - 3D Render - Amphenol Fiber Systems International (AFSI)
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 200 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 200 mm (7.87 Inches) Downloads. 336313-12-XXXX PDF Customer Drawing (Size: 322 kb) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
UG-88E/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm 031-5998-RFX BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-70221-4050 BNC End Launch Plug 75 Ohm 112759
AHDP06-24-07PN-SRA Size 24 plug, 7 positions, pin, reverse - Amphenol Sine
AHDP06-24-07PN-SRA Size 24 plug, 7 positions, pin, reverse arrangement, normal seal, smooth ring adapter-Size 24 plug, 7 positions, pin, reverse arran Call Us 1-800-394-7732 My Account
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches) Downloads. 336320-12-XXXX PDF Customer Drawing (Size: 346 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: