Search Results for 120 plug
TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-6003-RFX PDF Customer Drawing (Size: 90 kb) 031-6003-RFX IGS 3D Model (Size: 2114 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA Plug to TNC Plug Adapter 50 Ohm Straight | 242106 - Amphenol RF
TNC Plug to SMA Plug Adapter 50 Ohm Straight AD-TNCPSMAP-1 SMA Plug to TNC Jack Adapter 50 Ohm Straight 242124 SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67 242178-10
Metral Power & Coax | FCI Basics | High Power and Coax Connectors ...
FCI Basics Metral® power, high power and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are compliant to IEC 61076-4-104 and Telcordia GR-1217-CORE.
Ruggedized Waterproof Connectors - Positronic
Waterproof connectors protect electrical connections in a variety of industries, including healthcare, defense, aerospace, and transportation.
TNC Jack to TNC Jack Adapter 50 Ohm Straight | 122348 - Amphenol RF
TNC Plug to TNC Jack Adapter 50 Ohm Right Angle 000-79125-1000. TNC Jack to TNC Plug Adapter 75 Ohm Straight 122498-75. TNC Jack to TNC Jack Adapter 75 Ohm Straight Bulkhead 122345. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead 031-6198. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead 031-4804-1000.
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122430-10 PDF Customer Drawing (Size: 69 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMB Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMB Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 142321 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 031-6144 PDF Customer Drawing (Size: 73 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
78-Pin HD D-Sub Cable (HD78) Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-DSDHD78MM0-002.5 78-Pin (HD78) Deluxe HD D-Sub Cable - Copper Shielded - Male / Male 2.5ft; Code: CS-DSDHD78MM0-002.5 Buy 2.5ft Amphenol CS-DSDHD78MM0-002.5 Cables Direct from the Factory at Cables on Demand. 78-pin (HD78) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where ...
SMA Straight Crimp Plug Times LMR-195 50 Ohm Black Plating
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9531-3SF SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132266 SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 901-9214-CCSF
SMA PCB Through Hole Right Angle Plug 50 Ohm | 132135 - Amphenol RF
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm0.703 Post 0.590 PTFE 132145 SMA Solder Cup Straight Jack Press-Fit 50 Ohm Press Fit 132264-10SS SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 132148
320624 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 320078: Plug, Cable-Mount : 6
TNC Straight Crimp Plug Belden 1694A 75 Ohm | 122465
TNC Straight Crimp Plug Belden 1694A 75 Ohm; TNC Straight Crimp Plug Belden 1694A 75 Ohm. In stock. 122465. Find In Stock & Buy Now. TNC Straight Crimp Plug Belden 1694A 75 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; ...
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-70030 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC Cable Plug RG-59 Plenum Belden 8279 75 Ohm 112119-11 BNC Straight PCB Jack Through Hole 75 Ohm 031-5329-72RFX BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71047-1010
D-Sub Power Board-Mount Connectors | FCI Basics - Amphenol CS
FCI Basics D-Sub Power Board-Mount Connectors feature full power and mixed power versions specifically developed for power applications in industrial and telecom market segment.
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 100 ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 100 mm. Downloads. 095-902-578-xxx PDF Customer Drawing (Size: 326 kb) 095-902-578-xxx PDF Customer Drawing (Size: 314 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
1.0-2.3 Straight Crimp Plug RG-179 Belden 179DT 50 Ohm
1.0-2.3 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 282103 1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm 102-692-04 1.0-2.3 Straight Crimp Plug L910/34 L910/39 50 Ohm 102-799-34
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations