Search Results for 120 plug
MMCX Jack to SMA Plug Adapter 50 Ohm Straight | 242140 - Amphenol RF
MMCX Jack to SMA Plug Adapter 50 Ohm Straight; MMCX Jack to SMA Plug Adapter 50 Ohm Straight. In stock. 242140. Find In Stock & Buy Now. MMCX Jack to SMA Plug Adapter 50 Ohm Straight. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; ...
Rectangular and Board Level Connectors - Amphenol Aerospace
Rectangular and Board Level Connectors. Amphenol Aerospace has more than 50 years of experience designing and manufacturing harsh environment, ruggedized, high-speed rectangular and board-to-board connectors for the military and aerospace markets, largely for military and commercial avionics, space applications, and embedded systems. See our Product Configurator for available drawings and 3D ...
BNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector BNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 112614 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1182A1-N/3GT3G-.085-50: Body Finish: Nickel/Gold:
10, 12 & 14 AWG Molded 90 Degree Assemblies (3 & 4 Pole) - TPC Wire
Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors 90° FEMALE CORD SETS AWG PART NO. DESCRIPTION 3' 6' 12' 10 CX14D64F003N CX14D64F006N CX14D64F012N 4 Pole 12 CY13D65F003N CY13D65F006N CY13D65F012N 3 Pole 12 CY14D66F003N CY14D66F006N CY14D66F012N 4 Pole
Standard Medical Cable Connector | Pulse-Lok Connector 360043
Part # Housing Style Cable Type Jack Type RJ45 Shield Nut Type Strain Relief Type Housing Color Coupler Color Pack Type; Pulse-Lok® 361040: Plug Kit : Solid
SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm; SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. In stock. 142220. Find In Stock & Buy Now. SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
CompactPCI - CONEC
CONEC product range covers a wide range of standard types of 47W23 and 38W23 connectors, and also the compact sizes 26W11 and 24W9. Optional we offer versions with screw machine contacts for solder, pressfit and crimp termination and also with stamped and formed contacts for pressfit termination.
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 250 ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 250 mm (9.84 Inches) Downloads. 336203-12-XXXX PDF Customer Drawing (Size: 834 kb) TNC and RP-TNC Cable Assemblies Datasheet (Size: 191 kb) 336203-12-XXXX 3D Model (Size: 718 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
12 KVA International INSTALLATION INSTRUCTIONS & OWNER’S MANUAL ...
corrosion due to the direct connection to AC shore power. A 120 volt tap on the primary winding allows the output of 120/240 volts even when only 120 volt service is available dockside. The IsoTransformer is rated for worldwide applications using 50/60 Hertz. By using taps on the secondary winding, reduced voltage output is available to
TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm. Downloads. 122417 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 122417 STP 3D Model (Size: 472 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-019-NT3G-50: Body Finish:
BNC Right Angle Plug RG-59 RG-62 75 Ohm | 112363 - Amphenol RF
RF Connector BNC Right Angle Plug RG-59 RG-62 75 Ohm. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Micro Power 3.0 | Wire To Board Connectors | Amphenol
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and available in 2 to 24 circuits for dual row and 2 to12 circuits for single row.
High Speed I/O Connector | Selector | Amphenol
Amphenol is a technology leader in the design, manufacture, and supply of high-performance IO connectors. Our global footprint and track record is unparalleled in the industry, with a customer base that includes all major data center, networking, HPC, telecom, server and storage system platform providers.
Electrical Connection Enclosures
Plug & Play Design . Pre-terminated and ready to work out of the box with TPC’s Single Pole Power Assemblies to reduce downtime. Material Options . Offered in carbon steel or stainless steel with a variety of size options for an application specific solution. Enclosure door is hinged and lockable.
High Current and Cabling System from Amphenol Now Offers a Non-EMI ...
• 3.6mm 1500VDC non-EMI right angle plug version • 5.7 and 8.0mm inline 1000VDC for wire to wire connection • 3.6mm 1500VDC for high voltage application • High voltage applications up to 1500V • 3.6mm rated to 70A, 5.7mm rated to 120A, 8.0mm rated to 200A ...
MW Series MIL-DTL-55181 - amphenolpcd.com
defense logistics agency defense supply center, columbus post office box 3990 columbus, oh 43218-3990 dscc-vqp-09-019067 (mr. funk/614-692-6608/jf)
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112132S. BNC Right Angle Jack Bulkhead Rear Mount 75 Ohm 112707-10. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112622. BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 000-36800.
Amphenol Assembletech
Swift 20X Right Angle Plug. Product Description: Extremeport-Swift 20x Right Angle to Right Angle Cable Assembly Series: Extremeport-Swift Signal Wire Size: 30-34AWG Plating: connector Au 30u" or others Color: black connector or can be customization Environmental Compliance: RoHS
POWER GUIDE - Amphenol Aerospace
• Proprietary quick disconnect plug, with or without lanyard is available Description: Description: Features & Benefits: Features & Benefits: Current Ratings: 50-1000 amps Contact Gauges: 0 to 16 Voltage Ratings: 1000-7000v Current Ratings: 13-1000 amps Contact Gauges: 0 to 16 Voltage Ratings: Example A- 1000 volts B- 2,000 volts