Search Results for 1200
Model 080A12 | PCB Piezotronics
Model 080A12:Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish
Model CER-CAL200 | PCB Piezotronics
Model CER-CAL200:Calibration and certification for CAL200.
MA7CAP1200-S1-KIT 12 position straight plug connector kit, - Amphenol Sine
MA7CAP1200-S1-KIT 12 position straight plug connector kit, threaded, P type, counter-clockwise insert, 4.5-7.5mm cord grip, male contacts included
Model 9100D | PCB Piezotronics
Portable Vibration Shaker Table: Frequency range 5 Hz to 10 kHz – max amplitude 20 g, 20 ips, 150 mils – English & metric scales – A2LA accredited +/- 3% accuracy (10 Hz to 10 kHz) – stepped sine programmable – 800 grams max payload
Automotive Sensors for all your applications | PCB Piezotronics
PCB delivers high quality automotive test sensors. PCB offers a full line of sensors for component and system performance, road load data acquisition (RLDA), vehicle and component durability, powertrain development, auto safety (including Endevco sensors), electric and hybrid vehicles, noise, vibration, and harshness (NVH), motorsports, and other automotive testing and development applications.
Divisions of PCB | PCB Piezotronics
Toll-free: 800-828-8840 Outside the US: +716-684-0001 Fax: +716-684-0987
HIGH-TEMPERATURE CABLE APPLICATIONS - TPC Wire
Thermo-Trex® 500-K Cable Multi-Conductor Cable. This flexible power, control and instrumentation cable features finely stranded, tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds, providing tensile strength and added protection against abrasion.
Model 682A02 | PCB Piezotronics
Charge (Up to 1200 F) Electronics. Power Supplies; Charge Amplifiers; Digital Output; Enclosures. BNC Switch Boxes; BNC Termination Boxes; Cable Reduction Boxes; DIN-Rail Enclosures; Accessories. Magnets; Mounting Pads; Spot Face Tools; Motor Fin Mounts; Data Collector Poles; ICP Signal Conditioners; Studs & Through Bolts; Portable Vibration ...
Noise Vibration and Harshness | PCB Piezotronics
PCB Delivers High Quality Sensors for Precise NVH Measurements. Advanced noise, vibration and harshness (NVH) test methods and analytical simulation tools are prerequisites in today's fast-paced automotive market.
Model 350C04 | PCB Piezotronics
Model 350C04:Shock, ceramic-shear, ICP® accel., 1 mV/g, 5k g range, filtered, 10-32 top conn.
Model 112A22 | PCB Piezotronics
Model 112A22:High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp.
Model 355B04 | PCB Piezotronics
Model 355B04:Ring-style, high sensitivity, ceramic shear ICP® accel., 1 V/g, 1 to 10k Hz, 10-32 side conn.
Low Noise Prepolarized Microphone - Industry's First - PCB
The 378A04 is a matched system comprised of a high sensitivity microphone and a low noise preamplifier that contains a built-in filter that enables the free-field response to remain flat over a wide frequency range.
Model 3501B1220KG | PCB Piezotronics
Model 3501B1220KG:MEMS shock accelerometer, 20 kg, 1/4-28 stud mount, 096 integral cable (side exit), length 10-ft pigtails
Triaxial Accelerometer Mounting Adaptors | PCB Piezotronics
Triaxial Mounting Bases: Model Number Dimensions Material Mounting via Accel Fasteners Max. Hex Style; 080B16: 0.37 in (9.4 mm) cube: Anodized aluminum: 10-32 thread
Model 353B16 | PCB Piezotronics
Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
Shock Accels | SMT Surface Mount | PCB Piezotronics
SMT Surface Mount MEMS High-G Shock Accelerometers. Piezoresistive MEMS high-amplitude shock accelerometers represent state-of-the-art industry technology for miniature, high amplitude, DC response acceleration sensors.
Model 483C15 | PCB Piezotronics
Model 483C15:8-channel, line-powered, ICP® sensor signal cond., internal jumper selectable gain x1, x10, x100, rack mount
General Purpose Pressure Sensors for High Frequency - PCB
PCB® series 113B dynamic pressure sensors set the standard for extremely fast, micro-second response with a wide amplitude and frequency range.
Model 261B02 | PCB Piezotronics
Model 261B02:Triax force link, ICP®, 1000 lb (Fx,y,z), 2.5 mV/lb (z), 5 mV/lb (x,y), ground isolated