Search Results for 124018792112a size information
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
10137002-101LF | ExaMAX® | Amphenol
To browse the Venia store, enable JavaScript in your browser.
Amphenol Aerospace
Contact, Size 12, Pin, Twinaxial, Type ARINC 404, Crimp Installation Instructions See table below for cable recommended and crimp tool information. A. 1. Assemble outer ferrule over cable jacket, small diameter end first. 2. Strip cable as illustratred. B. 1. Flare cable braid back as shown. 2. Cut off cable fillers (not shown) as close to ...
Aquacon High Pressure Immersible 38999 Connectors
AJ Aqucaons use JT (38999 type) inserts that incorporate size 12 contacts; Insert Chart. Insert Arrangements. Protection Caps. Installation Instructions, Application Tools. Contact Installation. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download. Aquacon Hermetic Connectors ...
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide. For Technical Support please e-mail [email protected]
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Ruggedized light-weight aluminum MIL-DTL-38999 size 23 and 25 Available in 40 or 32 100 ohm differential pairs depending on shell size Shell size 25 – 40 DP plus 10 single ended
Thermostatically Controlled Heat Trace Assembly - TPC Wire
Thermostatically Controlled Heat Trace Assembly is specifically designed for the de-icing of frozen pipes and valves. The 120VAC adjustable thermostat makes it easy to dial in the temperature you need up to 220°C.
ACB-04BFFM-SL7A05: Ceres Middle Size | Amphenol LTW
ACB-04BFFM-SL7A05, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Drop-in-Duct Communication Cables - amphenolbroadband.com
Installation Types Size Range Wall Types Colors Overrides 1/2" SDR 11, SDR 13.5, SCH 40 Plow 3/4" SDR 13.5, SCH 40, SCH 80 ABS Part Number Description CIC500S135TC62700000 CIC T6TSFx77 / 0.500 SDR 13.5 TERRA COTTA ... Ordering Information: Drop-in-Duct Cable. Created Date:
ARES Reels - Amphenol Fiber Systems International (AFSI)
ARES Reels - Amphenol Fiber Systems International (AFSI)
Amphenol Aerospace
Type TV-R Special (2M), Size 12 Installation Instructions See table for coaxial cables recommended and crimp tool information. Note: Contacts are designed to terminate to Raychem 5020A1311 cables. A. .0451. Strip cable jacket to expose cable outer braid, as illustrated. Ends must be cut cleanly and at right angles to the axial plane of the cable.
Acu-Trac Smart 485 Configuration Kit - ssi-sensors.com
1 -rcom Product Overview Copyrigt & SS 8ecnologies LLC Doc A8 AN5 Rev & Acu-Trac® Smart 485 Configuration Kit Product Overview The Acu-Trac ® Smart 485 Level Transducer Configuration Kit provides the user the following flexibility: • The ability to re-configure the Acu-Trac® Smart 485 Level Transducer to support virtually any tank/container size or shape up to 2.5 meters in depth.
REVISIONS CARRIER STRIP ID: 14-16 - Amphenol Sine
socket, stamped, size 16, 14-18 awg, a series a3 - release new dwg format 10/21/13 drp - 6.35 typ 12.7 Ø3.3 20.3–0.7 Ø2.8 0.3 Ø2.5 carrier strip id: 14-16 section a-a section b-b 4.7 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current ...
NovaSensor NPC-300 Disposable Medical Pressure Sensor
NovaSensor NPC-300 Disposable Medical Pressure Sensor
B B2 - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x clinton township, mi 48036 ecomate rm,receptacle, size 12,2pos,pin. b b2 none 1 1 tommy ...
MIL-BUS couplers as per MIL-STD-1553B - Amphenol-Air LB
Size and contacts are for use in MIL-C-38999 Series III plug connectors. Characteristics #8 Twinax M39029/90-529 and 91-530, tear plugs D38999/31; Coax contacts in #8, #12 and #16 ... Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and news of ...
Technical features - rfstechnologies.com
Waveguide Size IEC (EIA) R100 (WR90) Flange A CPR90G Flange B CPR90G Package Quantity 1 ELECTRICAL SPECIFICATIONS Minimum Return Loss (max. VSWR) dB (VSWR) 36.6 (1.03) MECHANICAL SPECIFICATIONS Bend/Twist degree 90 MATERIAL Material Brass External Document Links Notes PRODUCT DATASHEET HB090-CC 90° H Plane Bend CPR90G