Search Results for 124018792112a size information
Home - Amphenol Australia
Home - Amphenol Australia
Amphenol
For further information on your individual application requirements, contact: Amphenol Corporation North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 ... Size Crimp Termination A B C 5.7mm 16 40.7 1 8.0mm 19 53.7 1 10.3mm 25.8 69.2 0.3 Size Busbar Termination A B C 5.7mm 16 47.6 1 8.0mm 19 62.2 1 10.3mm 43 68.8 0.3 Size
Aquacon High Pressure Immersible 38999 Connectors
Amphenol Aquacon Connectors: High-pressure immersible connectors for oceanic and fluid immersion applications with pressure sealing and EMI shielding.
AHDSeries A - amphenol-sine.com
AT60-14-0144 Male Contact, Size 16, Stamped & Formed, 14-16AWG, Gold Plated 16 AT60-202-1631 Male Pin, Size 16, Machined, 16-20AWG, Gold Plated 16 ... Every effort has been made to ensure that the information contained in this document is accurate at the time of publication. Specifications or information stated in this
Acu-Trac Smart 485 Configuration Kit - ssi-sensors.com
1 -rcom Product Overview Copyrigt & SS 8ecnologies LLC Doc A8 AN5 Rev & Acu-Trac® Smart 485 Configuration Kit Product Overview The Acu-Trac ® Smart 485 Level Transducer Configuration Kit provides the user the following flexibility: • The ability to re-configure the Acu-Trac® Smart 485 Level Transducer to support virtually any tank/container size or shape up to 2.5 meters in depth.
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Amphenol
SOCKET, STAMPED, SIZE 20, 16-22 AWG, A SERIES 4.4 3.3 3.2 3.5 SECTION A-A SECTION B-B 20–0.7 4.7 2.5 6.35 TYP. 12.7 CARRIER STRIP ID: 20-01 A B A B Ø1.9 A3 - RELEASE NEW DWG FORMAT 30/JUL/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL ...
A T E - Amphenol Sine
ECO-MATE RM,PLUG, SIZE 14,12POS,SOCKET,END CAP,REDUCED WIRE SEA LS A1 - RELEASED DRAWING Jul-29-2019 Blink MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
Temper-Grip | High Power 38999 | Mil-Spec Derivatives | Products ...
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors.
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Walk-in Cabinets (WIC) - Charles Industries, LLC
Charles Industries offers Telecom Walk-in Cabinets (WIC) or Walk-in Enclosures for durable, weather-resistant protection of telecom and utility infrastructure. Enquire now!
Temper-Grip | High Power 5015 | High Power | Mil-Spec Type Circulars ...
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors.
Systems Corporation - amphenol-sine.com
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. ... projection size customer remark revzone eco description date by appr all recept, 3 way, j1939, 120 ohm, grey none ipc-a-620 r. curry 02-mar-12 r. curry r. curry 02-mar-12 r ...
PRODUCT DATA DRAWING DATE APPROVED - アンフェノールジャパン ...
the information contained in this drawing product data drawing part number interface sf1132-6069 full detent sf1132-6070 smooth bore size date approved revision history rev description see notes see notes scale: 8:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs third angle ...
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors