Search Results for 13 inch quad rail
MOUNTING - PCB
xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 61577 4x 1 of 1 model m118a07 pressure sensor xxx ±.005 bb 6/15/15 ecb 6/15/15 mjk 6/15/15 6 1 5 7 7
Module 1750 Standard 18 contacts #20 - Amphenol Air LB
Module 1750 Standard 18 contacts #20
PRODUCT DATA DRAWING
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 44 0000000016 00000 n 0000001396 00000 n 0000001493 00000 n 0000001759 00000 n 0000001885 00000 n 0000002016 00000 n 0000003120 00000 n 0000003770 00000 n 0000003906 00000 n 0000005009 00000 n 0000005141 00000 n 0000006027 00000 n 0000007192 00000 n 0000008293 00000 n 0000009392 00000 n 0000010279 00000 n 0000010348 00000 n 0000010428 00000 n ...
Datenblatt C-Serie OEM-Sensor Analog C-Serie OEM-Sensor ... - Temposonics
Ringförmiger Positionsgeber 13,5 mm 254012 13,5 mm 20 mm 10,5 mm : Schwimmer : Beschreibung Artikel Nr. Innen Ø Außen Ø Breite Schwimmer 1 201611 9,5 mm 28,6 mm 30 mm Schwimmer 2 201656 6 mm 22 mm 33 mm ...
AHDP06-24-31PR-WTA 31 Position Plug, Pin, Shell Size 24, Re - Amphenol Sine
AHDP06-24-31PR-WTA 31 Position Plug, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-31PE-L024
Amphenol PCD Shenzhen
ip rating ip44 (13) ip54 (12) ip55 (59) ip65 (7) ip66 (0) ip67 (230) ip68 (14) ip6k9k (103) product type signal connector (76) terminal block (3) dsub emi shielded housing (0) power connector (250) home > asgtc. showing: 24 filter options asgtc0l2007pc02lf. 7 pin cable mount receptacle, water proof, crimp contact, hoop ...
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
at06gy-3s-n-tpe-m4 4 (13.12ft) at06gy-3s-n-tpe-m5 5 (16.40ft) at06gy-3s-n-tpe-m10 10 (32.80ft) notes: unless otherwise specified 1. material: housing: pa66 seal: silicone rubber 2. modifications: overmolded specifications: 3.1 current rating: 14amps - 300v ac/dc 3.2 overmolded asy operating temperature: -40c to +100c 3.3 contacts: copper alloy ...
Amphenol AMAO Product Compliance - Environmental Engineering
CTVPS00RF-13-35P YES CONNECTOR, ELECTRICAL RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
WITH GRID CAP WITHOUT GRID CAP - PCB
0.07 - 0.13 OUTLINE DRAWING 63103 2.5X 1 OF 1 1" PRE-POLARIZED MICROPHONES DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 BB 12/17/15 ECB 12/17/15 MJN 12/17/15 6 3 1 0 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
2.1Design and Dra) - Amphenol Sine
4.1 current rating: 13 amps 4.2 operating temperature: -55 ℃ to +125 ℃. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25 ℃. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
00111520602 - Amphenol Air LB
Module 1100 10 contacts #20 Marking AALBF
STRAIN RELIEF CLAMP Strain Relief Clamp - amphenol.co.jp
80 Backshells Amphenol Japan STRAIGHT; 90° & 45°; SELF-LOCK/NON SELF-LOCK 26482 Series II; 5015 (MS345X); 83723 Series III STRAIN RELIEF CLAMP TABLE – A MIL PART NUMBER
Plug Reversed rack 4 Modules Metallic Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Band Pass Filters BPF 225-400 - AMPHENOL PROCOM
Approx. 0.06 kg / 0.13 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP41: Diagram and Mounting. Typical response curve. Mechanical Outline for FME(m) All dimensions are given in mm [in.] Mechanical Outline for TNC(f), BNC(f) or SMA(f) All dimensions are given in mm [in.] ...
High Power 5015 Connectors with Advanced Contacts
13: Temper-Grip: 220: 110: 65: 23: 13: Termination Information. Contact/Tool Information. High Power 38999 vs High Power 5015. Feature: High Power 38999: High Power 5015: Threaded Coupling or Reverse Bayonet : X: Main Joint Gasket: X : Molded Insert Design : X: New Plug Shell Design for 10X improved durability in corrosive environments (Patent ...
DFARS Specialty Metals Certificate of Conformance
December 13, 2018 Dear Customer, In response to your DFARS Specialty Metals inquiry regarding the below part number, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace
PDM: Rev:AA Released . PDS: Rev :AA - Amphenol CS
PDS: Rev :AA PDM: Rev:AA Released .STATUS:Released Printed: Apr 28, 2022STATUS: Printed: Dec 13, 2012
JUMPER-L12F-FFP - CELLFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.