Search Results for 13 inch quad rail
Datenblatt ER CANopen - Temposonics
I 7 I Temposonics® ER CANopen Datenblatt BESTELLSCHLÜSSEL b Design M Schubstange mit Innengewinde M6 a Bauform E R Aluminiumzylinder mit Schubstange d Anschlussart D 3 4 M12 (5 pol.) Gerätestecker e Betriebsspannung 1 +24 VDC (−15 / +20 %) g Baudrate 1 1000 kBit/s 2 500 kBit/s 3 250 kBit/s 4 125 kBit/s h Auflösung 4 10 µm 5 20 µm i Typ 1 Standard f Ausgang
GPS Combination Antennas GPS-C 2R/GSM/FM/FQ - amphenolprocom.com
Frequency: Tunable by cutting within : 144 - 175 MHz also receives. EGSM : (790 - 960 MHz) and FM-radio : (88 - 108 MHz)
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR
Model Number 640B06 LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR Revision: A ECN #: 49753 Performance ENGLISH SI Measurement Range 0.0 to 0.5 in/sec pk 0.0 to 12.7 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 90 to 60 kcpm 1.5 to 1 kHz [2][3]
REVISIONS CARRIER STRIP ID: 14-16 - Amphenol Sine
a3 - release new dwg format 10/21/13 drp - 6.35 typ 12.7 Ø3.3 20.3–0.7 Ø2.8 0.3 Ø2.5 carrier strip id: 14-16 section a-a section b-b 4.7 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 ...
Model 079A53 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
200WX NMEA 0183 WeatherStation®, RS232, IPX7, Matt Tan Housing
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 44 0000000016 00000 n 0000001397 00000 n 0000001494 00000 n 0000001760 00000 n 0000001886 00000 n 0000002017 00000 n 0000003167 00000 n 0000003303 00000 n 0000004243 00000 n 0000005330 00000 n 0000005462 00000 n 0000006476 00000 n 0000007618 00000 n 0000008663 00000 n 0000009688 00000 n 0000010466 00000 n 0000010535 00000 n 0000010615 00000 n ...
1977 connectors - Male shells | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
ATSeries 18 Pos - Amphenol Sine
wwwamphenol-sinecom wwwamphenol-sinecom Image Part Number Description Wire Range Amp Volt AT16-18PA-K004 18 Position, Receptacle, Pin, AT Series™,
Amphenol Assembletech
Condition: EIA 364-13. Insert and extract at a speed of 12.5mm/minute. Mating Force: 40 N max. Unmating force: 10N Min. 2. Durability: Condition: EIA 364-09. Mated and Unmated connector for 2500cycles at a rate of 500 cycles per hour. No physical damage and shall meet requirements of subsequent test. Electrical Performance. 1. Contact Resistance
CORD SETS & CONNECTOR ASSEMBLIES / DIN CONNECTORS Quic-Connects™ Mini ...
D01134XXAM004 D01134GCAM004 — D01134LCAM004 120V DIN Conn w/LED & Suppression 13.12 4 D01134XXAM005 D01134GCAM005 — D01134LCAM005 120V DIN Conn w/LED & Suppression 16.4 5 D01134XXAM006 D01134GCAM006 — D01134LCAM006 120V DIN Conn w/LED & Suppression 19.68 6
2 1 KIT CONTENTS 3 - Amphenol Sine
A-RELEASE 10/SEP/13 DRP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES
Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
3A 004012 102435-13 (blue) 3.5A 130782 102435-14 (white/blue) 4A 004013 102435-15 (white/brown) 5A 004014 102435-16 (green) 7-1/2A 004010 102435-17 (black/white) 10A 004015 102435-18 (red/white) 12A 102287 102435-19 (yellow/green) 15A 102288 102435-20 (red/blue) 20A 127240RC 102435-22 (green/white)
00111510602 - Amphenol Air LB
Module 1100 21 contacts #22 Marking AALBF
TITLE
(2.0-0.5mm2) 13 AMPS 1.35 mm (.053 in) 3.05 mm (.120 in) 6 A2 UPDATE NOTES 17/JAN/22 IAN TOMMY DURAMATE. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²)
¼ λ Ground-Plane Antenna for the 450 MHz Band GP 450 - AMPHENOL PROCOM
Height Approx. 340 mm / 13.39 in. Weight Approx. 0.9 kg / 1.98 lb. Element Diameter 8 mm / 0.31 in. Mounting 38 mm dia. mast tube (42 mm dia. as option, see note) Environmental Operating temperature range -30 °C to +70 °C ORDERING Model Product No. Frequency GP 450/l 100000128 Tunable within 380 - 430 MHz GP 450/h 100000129 Tunable within 420 ...
Amphenol Reports First Quarter 2023 Results
First Quarter 2023 Highlights: Sales of $2.974 billion, up 1% in U.S. dollars and organically compared to the first quarter of 2022 GAAP Diluted EPS of $0.71, up 4% compared to prior year Adjusted Diluted EPS of $0.69, up 3% compared to prior year GAAP and Adjusted Operating Margin of 19.9% and 20.1% Operating and Free Cash Flow of $532 million and $436 million Amphenol Corporation (NYSE: APH ...
Microsoft Word - gs-12-675.doc - Amphenol CS
(EIA-364-13) Contact Retention Force 0.5kgf MIN. Apply axial pull out force at the speed rate of 25.4 ± 3 mm/minute. On the terminal assembled in the housing. Hold down /Housing Retention Force 1.0kgf MIN. Apply axial pull out force at the speed rate of 25.4 ± 3 mm/minute. On the hold down assembled in the housing. Wire Retention Force 0.5kgf ...
Model 003C30 Low-noise coaxial cable, blue TFE jacket, 30-ft, 10 ... - PCB
0.07 - 0.13 OUTLINE DRAWING 72526 2.5X 1 OF 1 003CXX SERIES & 003EBXXXAC SERIES COAXIAL CABLE W/ 10-32 & BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it ...