Search Results for 13 inch quad rail
4-20 MA OUTPUT VELOCITY SENSOR - pcb.com
Broadband Resolution 0.005 in/sec rms 0.13 mm/s rms [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 185 °F -40 to 85 °C Enclosure Rating IP68 IP68 Electrical Excitation Voltage 12 to 30 VDC 12 to 30 VDC Settling Time(within 2% of value) < 15 sec < 15 sec Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size - Hex ...
www.amphenol-sine
PanelMate™ - Back End Configurations (Colors Vary)-BL04 Welded Flange, Grey Body, Enhanced Key, Std Rear Seal (Red)-BL05 Welded Flange, Grey Body,
BD1500W Series Dehydrators - Max Capacity 1500 SCFD (1770L/h), Output ...
Max Capacity 1500 SCFD (1770L/h), Output Pressure 2 to 15PSI (13.8 to 103.4KPa) or 0.3 to 7.5 PSI (2.1 to 51.7 KPa) Field Adjustable, Single Pressure Outlet, with Real-Time Remote Management BD1500W Series Dehydrators REV : E REV DATE : 21 Jan 2025 www.rfstechnologies.com
Pass/Reject Filters BPBR 4/...-125 - AMPHENOL PROCOM
Approx. 13.5 kg / 29.76 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPBR 4/1-125: 200001085: Add to quote: BPBR 4/2-125: 200001893: Add to quote: BPBR 4/3-125: 200001894: Add to quote: Related products.
716F-RA158-P02 - 7-16 DIN Femal - RFS Technologies an Amphenol Company
-25 to 60 (-13 to 140) Storage Temperature °C (°F)-70 to 85 (-94 to 185) Operation Temperature °C(°F)-40 to 85 (-40 to 185) External Document Links. Installation of Heat Shrink Sleeves. Installation Instruction. Notes. In order to achieve the PIM specs. the use of the trimming tool is mandatory.
KIT, AT SERIES, 4 POS PLUG,BLK, CONTACTS, AND WEDGELOCK - Amphenol Sine
2.1 current rating: 13 amps 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 2.6 moisture resistance: ip67 ( mated condition )
AHDP06-24-23SR-SRA 23 Position Socket, Shell Size 24, Reduc
AHDP06-24-23SR-SRA 23 Position Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter. Comparable to PN# HDP26-24-23SE
Temposonics
13.5 0.53 4.3 0.1 60 140 0.12. 0.31 Ring magnet OD33 Part no. 201 542-2. Ring magnet OD25.4 Part no. 400 533 Ring magnet OD17.4 Part no. 401 032: U-magnet OD33 Part no. 251 416-2: Material: PA ferrite GF20 Weight: Approx. 14 g Surface pressure: Max. 40 N/mm: 2: Fastening torque for M4 screws: 1 Nm
P-U90-G3Z1-1XXX - Sheet 1 - Amphenol CS
0.13 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved title 1 of 5 or used for manufacturing puposes without permission from amphenol canada corp. sep30/14 2:1 a 7 code ident. no. 03554 initial release michael.s sep30/14 p-u90-g3z1-1xxx a sep30/14 j.s
「Rectangular Modular Micro」変更情報
「Rectangular Modular Micro」カタログ変更情報 2020年4月27日 アンフェノールジャパン株式会社 ページ 項目 変更日 P10
CABO CATV SÉRIE 59 - Amphenol
13,29 14,01 14,76 15,22 16,01 17,39 18,04 19,36 20,28 22,83 24,75 26,54 OBSERVAÇÕES Os cabos Amphenol possuem certificação da ANATEL. Número de homologação da ANATEL: 0579-05-0265. Para cabos com outras configurações, consultar: vendas@amphenol-tfc.com.br DTE-0037 -VERSÃO 1 – NOV/2012.
PRODUCT DATA DRAWING REV DESCRIPTION SEE PDM - SV Microwave
e dcn 1/24 approved: checked: drawn: see pdm see pdm ji 08/20/93.44211.227.3308.382.1203.048 5/16 hex. product data drawing material: body & coupling nut: stainless steel
RT06102SNH Plug, Female, 16AWG & 20AWG, Mixed 13A & 5A/350V - Amphenol Sine
RT00102SNHEC Square Flange Receptacle, Female, 4 Contacts, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Contact Sizes 16 & 20, Mixed 13A & 5A/350V, Shell Size 10
TACBeam - Amphenol Fiber Systems International (AFSI)
The TACBeam® is a MIL-PRF-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. TACBeam® is hermaphroditic, which allows multiple cable assemblies to connect together to support varying distance requirements. The TACBeam® connectors are available in both multimode and single mode, can support two or four
C-AT13-12PX-BMXX REV A2 - Amphenol Sine
$7 3; %0;; $ 5(/($6( 1(: '5$:,1* -81 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
Amphenol Amphenol Taiwan Corporation Sheet 1
EIA-364-13 Rate: 25.4 mm/minute 50 N maximum Contact Normal Force EIA-364-04 Rate: 25.4 mm/minute 0.49 N (50 grams) minimum Screw Torque Screw driver diameter: 2 mm The recommended screw torque is 1.6~2.0 kgf-cm, it can be adjusted by real application. Vibration EIA-364-28, Test Condition VII, ...
TITLE: DWG NO - Amphenol Sine
4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 4. mating part ...
Directional Coupler 100 W - AMPHENOL PROCOM
Last edited: 2024/02/13. MOUNTING DETAILS All dimensions are given in mm. PRO-DIR 380-520-OD-... PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 2 of 2 Last edited: 2024/02/13. Title:
GPS-C 4/TETRA-S BBMU/ - AMPHENOL PROCOM
Weight Approx. 0.06 kg / 0.13 lb. Mounting On the GPS-Combi mount GPS Antenna P1dB (GPS Amplifier) Approx. +7 dBm Coverage (GPS) Hemispherical Gain (GPS) 28 dBic in axial direction (typ.) Connection(s) (GPS) FME(m) (male for GPS) + FME(f) (female for mobile antenna) Mounting (GPS) ø18.0 mm dia. hole for roof thickness up to 2.0 mm