Search Results for 13 inch quad rail
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3 - Amphenol Sine
2.1 current rating: 13 amps 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 2.6 moisture resistance: ip67 ( mated condition )
Receptacle 3559 Fitted with socket module SIME0910S (marking AALBF)
Receptacle 3559 Fitted with socket module SIME0910S (marking AALBF)
Model 003C30 Low-noise coaxial cable, blue TFE jacket, 30-ft, 10 ... - PCB
0.07 - 0.13 OUTLINE DRAWING 72526 2.5X 1 OF 1 003CXX SERIES & 003EBXXXAC SERIES COAXIAL CABLE W/ 10-32 & BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it ...
A3 RELEASE NEW DRAWING FORMAT JARRY 08/OCT/13 A4 MATCHED DIMS TO NEW ...
08/oct/13 title: dwg no: rev: sh: of: rev description date revisions eco by appr pin, solid, size 12, 12-14 awg, atp & ahd-6 series at60-220-1231 a4 1 1 notes: unless otherwise specified 1. material: copper alloy; gold plated 2. contact size: 12 3. specifications: 3.1 current rating: 25 amp 3.2 contact millivolt drop: 60 millivolt drop @ 25 amp ...
Clamp CC5516 Size 49 - amphenol-airlb.fr
Clamp CC5516 Size 49
TRDU Battery Leakage Detection Sensor - SGX Sensortech
Minimum 13’000h. Specification BLD2 Page 4 of 5 Rev. 1.1 June2021 2 Interface and integration 2.1 Connector specification Connector type Tyco Electronics AMP-1-0967640-1 coding A Pinout Pin1: Vbat Pin2: Ground Pin3: CAN Low Pin4: CAN High CAN communication 500kbps High Speed 2.2 Recommendation for integration ...
Model TLD352C03 General purpose, ceramic shear ICP® accel., 10 ... - PCB
Model TLD352C03 General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn., TEDS 1.0 Installation and Operating Manual
Amphenol AMAO Product Compliance - Environmental Engineering
TVPS00RF-13-35S(453) YES CONNECTOR, ELECTRICAL RECEP. 6(C) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
QXRT12S Extraction Tool 2.5mm Contact - Amphenol Sine
RT0S-16CG-NS2 Short Backshell (straight), Shell Size 16, 13.5-17.0mm. REQUEST A QUOTE. RT616DCG Plug Dust Cap with Chain Shell Size 16. Compatible to part # UTG616DCG. REQUEST A QUOTE. RTFD16B Shell Size 16 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD15B
G:EngineeringacadContactsA SeriesStamped and FormedSize ...
b 13.3±1.5 a2 c1298s update plating 14/sep/20 sullen tommy nickel gold at62-20-0222 at62-20-0244 plating part number part number chart tin at62-20-0277 selective tin over nickel overall in zone plating description a selective gold flash over nickel overall in zone or entire contact tin over nickel overall b a 2.5 min
Grounded module Socket With peripheral sealing 1 contact #8 quadrax ...
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 ...
Technical features - rfstechnologies.com
Temperature Range °C (°F) -25 to +65 (-13 to +149) MECHANICAL SPECIFICATIONS Height (Less Connectors) mm (in) 25 (0.98) Width (Less Connectors) mm (in) 25 (0.98) Length (Less Connectors) mm (in) 198 (7.8) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET PDS2DE-694/3800 2 Way Power Divider
WITH GRID CAP WITHOUT GRID CAP - PCB
0.07 - 0.13 OUTLINE DRAWING 63103 2.5X 1 OF 1 1" PRE-POLARIZED MICROPHONES DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 BB 12/17/15 ECB 12/17/15 MJN 12/17/15 6 3 1 0 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Omni Antennas CXL 150-3C - AMPHENOL PROCOM
CXL 150-3C is a sturdy, 3 dBd, vertically polarized, omnidirectional base station antenna, which covers the 160 MHz band in 3 models. The antenna is provided with our “C” mast bracket, which is a universal, epoxy-coated mounting bracket made of non-corrosive aluminium.
Datenblatt EH SSI - temposonics.com
Magnetostriktive Lineare Positionssensoren Datenblatt EH SSI Druckfester Sensorstab Betriebstemperaturen bis zu +75 °C Klein & kompakt – ideal für Standard-Hydraulikzylinder
43M-LCF12-D01 - 4.3-10 Male Straight Connector for 1/2' Coaxial Cable ...
Title: 43M-LCF12-D01 - 4.3-10 Male Straight Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Polymer claw and compression sealing Created Date
GROMMET NUT BACKSHELL - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Accessory Shell Size Connector Shell Size A Ø Max. B Ø Max. inch mm inch mm 9 9 / A 0.86 21.79 0.26 6.71
Louvered Enclosures | Louvered Low-Profile Housings | Low Height ...
Explore Amphenol Charles Industries' Telecom Pedestal Enclosures, such as louvered low-profile housing enclosures, for reliable fiber optic network protection. Request a Quote Now!
ストレートプラグ、2穴フランジ取付、2.2mmケーブル用
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
00111830202 - Amphenol Air LB
Module 1100 Grounding With individual mounting brackets 8 contacts #16