Search Results for 1313*1.2
PRODUCT DATA DRAWING - SV Microwave
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2944-6001 www.svmicrowave.com
AT04-6P-PM05 6-Way Flange Mount Receptacle with Gasket, Pin,
AT04-XP-PM1X-G7 Gasket for 2,3,4,6 Position PanelMate Receptacles. REQUEST A QUOTE. AT06-6S-CAP Protective Cover for 6-way Plug. Comparable to PN# 1011-347-0605. REQUEST A QUOTE. A Series™ Connectors Collection. REQUEST A QUOTE. AT04-6P-PM15 6 Position Receptacle, Pin, Panel Mount, Self-Threading, Strain Relief.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800) material: body & insert: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a 585 type 303 , cond a. contact: beryllium copper per astm b196, ...
Compact Combiners PRO-ISO-PHY-TETRA-S6 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S6 combiner provides the possibillity of connecting up to six TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the ...
6129108F0 171 - amphenol-antennas.com
Total Number of Connectors Antenna has 2 connectors located at the bottom Connectors Per Band, 1710-2690 MHz 2 Connectors / 7/16-DIN Female / Bottom Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Radome Material U-PVC Dimensions (Height x Width x Depth) 320 x 285 x 90 mm 12.6 x 11.2 x 3.5 in
ms3108a | Amphenol Global Search | Amphenol
Search Results for ms3102a. L-1102-8.fm. Contents This booklet is intended to be used as a ready reference to typical standard, miniature and subminiature cylindrical connector part numbers and terminology. ... 12 MS3108A 90 Right angle plug-dimension 13 MS/DS-E/F General Information MS3100E/F Wall mounting receptacle-dimension 15 MS3101E/F ...
Coach Multimedia Solutions - El-Cab
USB 2.0 Active hub for 12 V/24 V environments Safe and reliable charging with up to 2.1 A Provides protection against power surges 1 x USB (HSD) to USB type A, 2.1 A, OTG 1 x USB (HSD) to USB type A, 2.1 A, host USB CM-HUB The USB CM-Hub is part of the Coach Infotainment series. It can be used to establish a
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Step 1 Step 2 Step 3 .385 .385 385 385 385 .385 .385 .385 385 385 385 .181 .181 181 181 181 .181 .181 .181 181 181 181 .098 .098 098 098 098 098 .098 .098 098 098 098 51SIX 51SIX S 'de ferrule over cable. Trim cable to d mensions shown in table above. Tin center conductor
R-Series RH Powerlink - Temposonics
3 Temposonics RH Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1 A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
SMPM Straight PCB Full Detent Jack End Launch 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack End Launch 50 Ohm
779778 | Amphenol Global Search | Amphenol
10-779778-08p | Amphenol Global Search | Amphenol GigaStax Rugged is a very small layer 2 unmanaged and managed ethernet switch that fits five 10/100/1000Mbps copper ethernet ports in an ultra-compact 48mm x 48mm form factor. The design of GigaStax Rugged is a modular, stackable board which places 5 ethernet ports onto a Samtec Razor Beam (LSHM ...
E-Series Model EP2 Digital-Pulse (Start/Stop) Output Sensor
2 Product specifications Product overview E-Series Model EP2 Sensor, Digital-pulse (Start/Stop) Output Product Overview and Specifications MTS Sensors continues to establish new performance standards for low-cost, fully-industrial, durable position sensors using the widely preferred magnetostrictive technology. This principle for
wesco international inc | Amphenol Global Search | Amphenol
Search Results for wesco international inc Installing the Sensor Amphenol Thermometrics, Inc. St Marys Center 967 Windfall Road St Marys, Pennsylvania 15857 U.S.A. T: +1 814-834-9140 F: +1 814-781-7969 Or Amphenol Advanced Sensors 6860 Cortona Dr., Suite B Goleta, CA 93117 China: Amphenol (Changzhou) Connector Systems 305 Room, 5D Jintong ...
B A3 - Amphenol Sine
REF:1-2303064-2 REF:1-2303064-3 REF:1-2303064-4 A3 UPDATE THE NOTE Feb/18/24 LUCAS TOMMY REQUIRE CONTACT RETENTION WEDGE AWM-12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER
MobiLED Econ - el-cab.com.pl
Nominal 1–2 A (Varies with the sign size) Data communication . RS 485 . EMC compliance 'e'-mark 72/245/EEC, rev 2006/28/EC (Subject to be changed) ... Description 4 mm amber Pitches (H x L mm) 13,4 x 13 13,4 x 10. We reserve the right to change the technical specification without prior notice. TECHNICAL DATA. Box 97, Ölltorp Industriområde ...
Latch-N-Lok - Amphenol CS
1. Value Proposition 2. Product Overview 3. Product Specifications 4. Features & Benefits 5. Main Markets & Applications 6. Marcomm Tools . Product Presentation – Latch-N-Lok 3 Latch-N-Lok. Value Proposition . The Latch-N-Lok solution is ultra-convenient input/output connector system. It’s
WBX045X20x050(1) - Amphenol Antenna Solutions
WBX045X20x050(1) - Amphenol Antenna Solutions
B A3 - Amphenol Sine
none 1 1 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy 110°ref 110°ref main polarizing keyway 12.8 42.1±0.5 1 11/16-18 unef thread 1 11/16-12 un thread 10.7 2.6 Ø40.1 47.6 size 12 contact (4 places) 6 size 16 contacts (23 places) 6-2 7 p r - w t a d a a h d p 0 4-24 m p h e n o l y ...
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel