Search Results for 15-512023
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
PCB Search Results (105)
32 to 105 °F (0 to 40 °C) Reciever Power 9 to 15 VDC input, 30 W Accesories Mains: 90-264 V AC 47-63 Hz to included 12 V 5 A in-line power supply Dimensions (H x W x D) 3.0 x 10.5 x 7.1 in (76.2 x 266.7 x 180.3 mm) Indicator LEDs AC Power: Y el low; Shunt Calibrat. wpl_28_vib_sensor.pdf. en-US I n d u s t ri a l Vi b r a t i o n S e ns o r en ...
Connectors - Positronic The Science of Certainty
Since 1966, Positronic has provided highly reliable and efficient connectivity solutions to customers around the world. Our catalog includes power, D-subminiature, circular, rectangular, and custom connector products and accessories, as well as value-added services.
Radsok - Amphenol Sine
(0,15 mΩ) (0,09 mΩ) (0,06 mΩ) Continuous current carrying capacity cross section Parameter 6, 10, 16 mm2 10, 16, 25 mm2 35, 50 mm2 Ambient temperature 20 °C 125 A 190 A 300 A 85 °C 88 A 135 A 210 A 125 °C 60 A 85 A 130 A Max transmission duration for high power Ambient temperature power 40 °C 200 A 40 s 500 s cont. 500 A 2 s 25 s 100 s
Medical Connectors, Cable Assembly & Interconnect Solutions ⚕️
Amphenol Alden Products is a leading provider of cable assemblies and connectors for a wide variety of medical applications. As a preferred partner to ‘Top 30’ and entrepreneurial medical device companies alike, we provide interconnect solutions that leverage our extensive expertise in design and manufacturing – for simple products like high voltage wire connectors to complex medical ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
KEYED (3) PLACES - Amphenol Sine
15.3 30.1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 ...
TITLE
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED
a dcn 41727 10/15 dal checked: approved: drawn: dwc 09/15/02 dal 10/02/15 gpf 10/02/15 rohs compliant interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise ...
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S • Phone 60 643- 1845 • Email sibravaamphenol-aao.com BLOCK DIAGRAM ETHERNET INTERFACES - BACKPLANE • 28 ports of 10G-Base-KR / SGMII / 1000-Base-X are static • 4 ports of 10G-Base-T / 1G-Base-T / 100-Base-T – each of these channels can also (via population options) be
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Author: HyperGEAR,Inc. Created Date: 5/25/2010 3:25:15 PM
MS3102 | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
REVISIONS - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
[] 5.996 - pcb.com
BB 6/15/15 ECB 6/15/15 MJK 6/15/15 6 1 5 7 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
3D files | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
Data Sheet ER Analog - Temposonics
1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…1500 mm X X X. X U 002.0…060.0 in. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments. */ Some preferred stroke lengths may be available with faster lead time. Contact MTS Sensors for details. DELIVERY • Sensor Select mounting accessories
MIL-DTL-38999 | Amphenol LTD
The largest range of MIL-DTL-38999 Series I, II, III connectors
MINIATURE ACCELEROMETERS - PCB
0.15 ounces (4.2 grams). The TEDS feature self identifies these accelerometers and describes the type, operation and their attributes making them extremely easy for the operator to track. Ground isolated (J) models reduce electrical noise and potential for ground loops. High temperature (HT) models have extended