Search Results for 15-512023
A3
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
LUMINUS - Amphenol PCD
size 12 15 lbs Contact Retention (minimum) size 22 10 lbs size 20 15 lbs size 16 25 lbs size 12 30 lbs. Visit ahenolcd.co or more inormation 3 Part Numbering-Twist & Lock * Available at extended lead times # of Positions Contact Size Shell Size Key Color Plug P/N Inline Receptacle P/N Circular Receptacle P/N
Amphenol REQUIRES CONTACT RETENTION W
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
SIZE TYPE B C- - amphenol-sine.com
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
REV DESCRIPTION ECO # ELECTRICAL A ADDED MARKING 15-188 T
1-10 db, 15 & 20 db ±0.75 db 30 db ±1.25 db vswr dc - 6 ghz 1.15:1 max 6 - 18 ghz 1.30:1 max 18 - 26 ghz 1.40:1 max input power xma 2 watts avg. @ 25°c derates linearly to .5w @ 125°c peak power 500 watts ...
DWG NO - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PCB Search Results (Hammer)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
c:usersjason.fengdesktophsdsjxsjxxx-18 - amphenolrf.com
Title: c:usersjason.fengdesktophsdsjxsjxxx-18.ps Created Date: 5/15/2019 2:43:16 PM
L I S DESCRIPTION T A m p h e n - Amphenol Sine
37.9 10.15 4x Ø2.38 28.6 4x 3.7 seal retainer no potting potting or not in reservoir potting atp04-4p-bm01 part number atp04-4p-bm02 gold contact plating gold atp04-4p-bm0x variants no potting atp04-4p-bm03 atp04-4p-bm04 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
Amphenol
2 pl dec ±0.15 quantity signatures fractions 1/64 angles 1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
Created Date: 7/15/2003 10:56:52 AM
Cable Configurator | PCB Piezotronics
Add or remove components to create custom cables. *** If you don't see what you are looking for, give us a call at (800) 959-4464 or email us (by clicking here) and one of our team members will help you find the product you need.
SIZE B C- - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
INTEGRA Carbon Emission Reduction Report - amphenol-antennas.com
15 0 50 100 New 5780400G Upgraded 5780400G KgCO 2 e Carbon emission Manufacturing Transportation* 59% reduction 120,1 49,0 75,5 5,6 10,7 0 50 100 New 5763400G Upgraded 5763400G CO 2 e Carbon emission Manufacturing Transportation* 64% reduction 81,1 29,0 Scenario 2 In this scenario a NodeLine antenna is upgraded from 2 low bands + 2 high bands ...
Temposonics
4 Pin 1 +24 VDC (−15 / 20 %) Pin 2 Signal Pin 3 DC Ground (0 V) Pin 4 n.c. Pin 5 DC Ground Installation Note: The 6 pin molex connector of the system connector is plugged in the 6 pin molex connector of the sensor E-Series Embedded. Insert the connector into the flange plate and click it in position.
REV I SON - PCB
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 SHEET PRESSURE SENSOR MOUNTING HOLE PREPARATION: 3/8-24 UNF - 2B THRU vn.437± .001 [11.10± .03] x.030 [.76] ® 6 4 5 0 PCB Piezotronics Inc. claims proprietary rights in ...
PRODUCT DATA DRAWING - SV Microwave
c dcn 39460 10/12 stw checked: approved: drawn: stw 10/19/12 stw 10/19/12 fsg 10/19/12 rohs compliant product data drawing material: body & coupling nut: stainless steel per ams-5640,
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights