Search Results for 15-512023
Amphenol Aerospace
Created Date: 12/11/2000 8:15:04 AM
Data Sheet EP2 CANopen - Temposonics
Protocol (box no. 14, 15, 16) C 3 0 4 CANopen C 4 0 4 CANopen (bus terminator) Baud rate (box no. 17) 1 1000 kBit/s 2 500 kBit/s 3 250 kBit/s 4 125 kBit/s Resolution (box no. 18) 4 10 µm 5 20 µm Performance (box no. 19) 1 Standard Optional g Magnet number for multi-position measurement Z 0 2 2 magnets DELIVERY Accessories have to be ordered
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
ATTESTATION D'EXAMEN DE TYPE - PCB
paragraphe 23.2.1 de la norme EN 60079-15. EN 60079-15 standard. En accord avec I'Article 41 de la Directive 2014/34/UE, les attestations d'examen de type mentionnant la Directive 94/9/CE émises avant la date d'application de la Directive 2014/34/UE (20 avril 2016) peuvent être considérées comme émises en accord avec la Directive 2014/34/UE.
DRAWING - Amphenol Sine
1.15 +.008 0 Weitere Angaben siehe Spezifikation N 50 016 0010 further requirements see specification N 50 016 0010 Montageausschnitt Panel cutout 32,2 +0,2 0 1.268 +.008 0 max. 4.157 25 .984 45 1.772 41 1.614 Polzahl No. of poles 4+PE Bemessungsspannung Rated voltage 600V AC/DC Strombelastbarkeit Tu +55°C (4 Kontakte belastet) Current ...
Data Sheet EP2 SSI - Temposonics
Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA/ Canadian Electrical Code Ripple ≤ 0.28 V PP Current consumption 90 mA typical Dielectric strength 500 VDC (DC ground to machine ground)
Quality - Martec
Catalogues 15 July 2024. High Temperature Range Catalogue. Catalogues 8 July 2024. Lighter Aluminium Range Catalogue. Catalogues 16 February 2024. Industrial Feedthrough Catalogue. Case Study 20 October 2022. Ultra Electronics Precision Air & Land Systems. Case Study 20 October 2022. ABB Offshore Systems Ltd.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
15-5★ II 5 5 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8★ II 8 17-22★ NA 4 2 2 17-26 I 26 26 17-31 M 19 4 11 4 ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ connectors. *
AT60-202-16141 | Amphenol Global Search | Amphenol
10 AT60-202-16141 CONTACT, PIN, SOLID, SIZE 16 1 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
SCHEMATIC DIAGRAM - PCB
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 BNC JACK SCHEMATIC DIAGRAM SHELL CENTER PIN 7 4 9 9 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
Filter D-Sub Connectors – FCE17 Series - Amphenol CS
wwwenol-iccco Aenol Inortion Counications n Coercil Proucts STANDARD D-SUB WITH INTEGRATED EMI FILTERING. FCE17 D-Sub Filter Connectors provide filtering of . unwanted EMI, protecting the integrity of data signals
FCI Powerpoint Template - Amphenol CS
Signal via finishØ 15.7 0.4 Signal via pad Ø 31.5 0.80 Ground via drill Ø 23.6 0.60 Groundvia finish Ø 20 0.50 Antipadwidth 49 1.245 Row pitch 55.1 1.4 Column pitch 79 2.0 G G G G S S S S mils mm Trace width 8 0.203 Trace ±to-trace separation8 0.203 Trace-to-antipadseparation 2 0.051
P31391-M( ) - Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
A m p h e n o l
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
H1XS - SV Microwave
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a humboldt surface mount multiport see pdm
1710-2170 MHz - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Vertical Vertical . Title: 5272000.indd Author: nramos Created Date: 1/27/2015 10:36:06 AM ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Author: HyperGEAR,Inc. Created Date: 5/25/2010 3:25:15 PM
Temposonics
14 15 MODULAR DESIGN At the head of our sensors, a threaded flange and O-ring allow the device to be mounted and sealed into a port opening in the cylinder end cap. Al-ternatively, some sensor designs enable direct embedding of the complete sensor (including the supporting electronics) inside the cylinder. Here
Spec Sheet - amphenol-antennas.com
0° to ±15° mechanical downtilt, calibrated range 10° at 1° intervals 48-115 mm 1.9-4.5 in 5.6 kg 12.3 lbs • Twelve tier panel array base station antenna • 65° sector, ±45° dual polar • Variable downtilt using RET • Housing for amplifier at bottom of antenna A A 5183000
MASTER KEYWAY - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data